USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type EMA
Schneider Eletric SSP02EMA24SD Picture

SSP02EMA24SD

Product Logo
Schneider Eletric SSP02EMA24SD Picture
SSP02EMA24SD
Product Logo

Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    8,946.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    240 kA
    Voltage Rating
    208Y/120 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Lugs AWG 10...AWG 3/0 copper 35.40 lbf.in (4 N.m)
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    Max Number of Poles
    3
    Rated Current
    150 A
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Provided Equipment
    Alarm enable/disable switch
    Surge counter
    Switch-disconnector with integrated switch for off/on/automatic
    Dry contacts
    Device Mounting
    Surface
    Height
    22.44 in (570 mm)
    Width
    11.02 in (280 mm)
    Depth
    9.06 in (230 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    stainless steel
    Standards
    CSA C22.2 No 8
    UL 1449:ed. 4
    UL 1283:ed. 5
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    GTIN
    00785901691518
    Package weight(Lbs)
    20.50 kg (45.2 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Size pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 48.8 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Surgelogic™ External Modular Assembly (EMA) Surge Protective Devices (SPDs) (Version 01)
    Description
    This bulletin contains electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ EMA Series SPDs.
    Size pdf
    Size 14 MB
    Date 2/16/12
    Description
    This bulletin contains electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ EMA Series SPDs.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Description
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Description
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Description
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Surge Protect - EMA - 240kA - 208Y/120VAC - 3P4W - T4X - SW
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 585.2 KB
    Date 5/9/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /