USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type XDSE
Schneider Eletric SSP02XDSE20A1 Picture

SSP02XDSE20A1

Product Logo
Schneider Eletric SSP02XDSE20A1 Picture
SSP02XDSE20A1
Product Logo

SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,900.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Complementary
    Surge Current
    200 A per phase
    Voltage Rating
    208Y/120 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    MCOV
    150 V
    Rated Current
    20 kA
    input voltage
    700 V L - N
    700 V L - G
    600 V L - L
    1000 V N - G
    Height
    5.98 in (152 mm)
    Width
    5.98 in (152 mm)
    Depth
    3.98 in (101 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    Package weight(Lbs)
    1.81 kg (3.98 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 7/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Description
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Description
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 255.8 KB
    Date 7/1/18
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Description
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SPD - XDSE Type 1 - 208Y/120V - 3PH - 4 Wire - 200kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /