Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Type SSE
Schneider Eletric SSP030SSE10HC Picture

SSP030SSE10HC

Product Logo
Schneider Eletric SSP030SSE10HC Picture
SSP030SSE10HC
Product Logo

SPD, Type SSE, 0.15 A, 28 VDC, 10 kA, pipe nipple mount, capped

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 329.41 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Surge protection device
    Complementary
    Clamping Voltage
    36 V DC
    Surge Current
    10 kA
    Voltage Rating
    28 V DC
    Rated Current
    0.15 A
    Device Mounting
    Pipe nipple
    Height
    0.50 in (12.7 mm)
    Width
    4.70 in (119.38 mm)
    Depth
    0.50 in (12.7 mm)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901293958
    Package weight(Lbs)
    139.91 kg (308.44 lb(US))
    Returnability
    Yes
  • View more View less

    Documents

    Language
    • English1
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 172.6 KB
    Date 6/3/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.