USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type EMA
Schneider Eletric SSP03EMA12S Picture

SSP03EMA12S

Schneider Eletric SSP03EMA12S Picture
SSP03EMA12S

Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,998.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    120 kA
    Voltage Rating
    240/120 V delta AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Lugs AWG 10...AWG 2 copper 35.40 lbf.in (4 N.m)
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Provided Equipment
    Alarm enable/disable switch
    Surge counter
    Dry contacts
    Device Mounting
    Surface
    Height
    22.67 in (575.8 mm)
    Width
    11.70 in (297.2 mm)
    Depth
    9.40 in (238.8 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    stainless steel
    Standards
    CSA C22.2 No 8
    UL 1449:ed. 4
    UL 1283:ed. 5
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    Package weight(Lbs)
    14.61 kg (32.2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Description
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Description
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 585.2 KB
    Date 5/9/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Description
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T4X
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /