USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type EMA
Schneider Eletric SSP05EMA10D Picture

SSP05EMA10D

Schneider Eletric SSP05EMA10D Picture
SSP05EMA10D

Surge Protect - EMA - 100kA - 480VAC delta - 3P3W - T1 - SW

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,850.88 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    100 kA
    Voltage Rating
    480 V delta AC
    Number of Phases
    3 phase
    Wiring Configuration
    3-wire
    Connection
    Lugs AWG 10...AWG 3/0 copper 35.40 lbf.in (4 N.m)
    MCOV
    640 V
    Nominal Discharge Current
    20 kA
    Max Number of Poles
    3
    Rated Current
    150 A
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Provided Equipment
    Alarm enable/disable switch
    Switch-disconnector
    Surge counter
    Dry contacts
    Device Mounting
    Surface
    Height
    19.49 in (495 mm)
    Width
    9.88 in (251 mm)
    Depth
    5.31 in (135 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    grey painted sheet steel
    Standards
    CSA C22.2 No 8
    UL 1449:ed. 4
    UL 1283:ed. 5
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    Package weight(Lbs)
    9.30 kg (20.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Size pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.2 KB
    Date 11/2/09
    Size pdf
    Size 48.9 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Surgelogic™ External Modular Assembly (EMA) Surge Protective Devices (SPDs) (Version 01)
    Description
    This bulletin contains electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ EMA Series SPDs.
    Size pdf
    Size 14 MB
    Date 2/16/12
    Description
    This bulletin contains electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ EMA Series SPDs.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP05EMA10D_ROHS_DECLARATION
    Description
    SSP05EMA10D_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SSP05EMA10D_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP05EMA10D_REACH_DECLARATION
    Description
    SSP05EMA10D_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SSP05EMA10D_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 585.2 KB
    Date 5/9/16
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP05EMA10D_ROHS_CHINA_DECLARATION
    Description
    SSP05EMA10D_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SSP05EMA10D_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /