Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Relays Solid State
Schneider Eletric SSP1A125M7T Picture

SSP1A125M7T

Schneider Eletric SSP1A125M7T Picture
SSP1A125M7T

Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 24.14 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Relay
    product or component type
    Solid state relay
    Provided accessory
    Thermal pad
    device short name
    SSP1
    mounting support
    Panel
    Number of phases
    1 phase
    Contacts type and conifguration
    1 NO
    Line Rated Current
    25 A
    solid state output type
    SCR output
    Zero voltage switching
    Complementary
    [Uc] control circuit voltage
    90...280 V AC
    minimum switching voltage
    90 V AC turn-on
    maximum switching voltage
    10 V AC turn-off
    response time
    30 ms turn-off)
    25 ms turn-on)
    Input current
    5…10 mA
    output voltage
    24...300 V AC
    load current
    0.15…25 A
    Transient overvoltage
    600 V
    surge current
    250 A 16.6 ms
    maximum I²t for fusing
    259 A².s 8.33 ms 60 Hz
    285 A².s 10 ms 50 Hz
    Co-ordination type
    Type 1 - 25 A miniature circuit breaker (MCB) B
    Type 2 - 20 A miniature circuit breaker (MCB) B
    maximum leakage current
    1 mA off-state
    maximum voltage drop
    <1.15 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load)
    Motor controller rating
    0.5 hp 120 V AC
    1 hp 240 V AC
    insulation resistance
    1000 MOhm 500 V DC
    Maximum capacitance
    8 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    [Uimp] rated impulse withstand voltage
    6 kV output to case
    6 kV input to output
    tightening torque
    1.5...1.7 N.m input
    2...2.2 N.m output
    connections - terminals
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) with cable end input
    Screw terminals 0.5...5.26 mm², AWG 20...AWG 10) with cable end output
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) without cable end input
    Screw terminals 0.5...8.26 mm², AWG 20...AWG 8) without cable end output
    Forked type tag connectors 9.2 x 4 mm input
    Ring lugs 9.2 x 4 mm input
    Forked type tag connectors 11.7 x 4.5 mm output
    Ring lugs 11.7 x 4.5 mm output
    Thermal resistance
    0.8 °C/W junction to case
    thermal pad impedance
    0.48 °C-in²/W at 25 psi
    LED indicator
    LED, green input
    IP degree of protection
    IP20
    safety reliability data
    MTTFd = 1875.9 years
    B10d = 1731395
    Net Weight
    3.15 oz (89.2 g)
    device presentation
    Complete product
    Environment
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    CSA
    UL
    CE
    RoHS
    EAC
    REACH
    marking
    UL
    CSA
    EAC
    CE
    standards
    CSA C22.2 No 14-13
    EN/IEC 62314
    EN/IEC 60950-1
    UL 508
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901464662
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.22 lb(US) (0.10 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    0.380 dm
    Package 1 width
    0.480 dm
    Package 1 Length
    0.650 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/14/18
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 7/17/15
    prp.document.label.format htm
    Size 207 B
    Date 5/18/15
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    prp.document.label.format zip
    Size 918.7 KB
    Date 7/9/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.3 KB
    Date 2/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SSP1A125M7T : Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    Description
    Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 546.9 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP1A125M7T : Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    Description
    Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 680.8 KB
    Date 5/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP1A125M7T : Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    Description
    Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Solid state panel mount relay, 25 A, zero voltage switching, thermal pad, input 90…280 V AC, output 24…300 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view
    (3)
    Bottom view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Arms)
    B :
    Ambient Temperature (°C)
    (1)
    For Heatsink SSRHP17
    (2)
    For Heatsink SSRHP25
    (3)
    No Heatsink