USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSP1A175M7 Picture

SSP1A175M7

Green premium brand logo
Schneider Eletric SSP1A175M7 Picture
SSP1A175M7
Green premium brand logo

solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A

Show more characteristics
  • Price*
    56.99 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSP1
    mounting support
    Panel
    Number of phases
    1 phase
    Contacts type and conifguration
    1 NO
    Line Rated Current
    75 A
    solid state output type
    SCR output
    Zero voltage switching
    Complementary
    [Uc] control circuit voltage
    90...280 V AC
    minimum switching voltage
    90 V AC turn-on
    maximum switching voltage
    10 V AC turn-off
    response time
    30 ms turn-off)
    25 ms turn-on)
    Input current
    5…10 mA
    output voltage
    24...300 V AC
    load current
    0.15…75 A
    Transient overvoltage
    600 V
    surge current
    1000 A 16.6 ms
    maximum I²t for fusing
    4150 A².s 8.33 ms 60 Hz
    4555 A².s 10 ms 50 Hz
    Co-ordination type
    Type 1 - 50 A miniature circuit breaker (MCB) B
    Type 2 - 40 A miniature circuit breaker (MCB) B
    maximum leakage current
    1 mA off-state
    maximum voltage drop
    <1.15 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load)
    Motor controller rating
    1.5 hp 120 V AC
    3 hp 240 V AC
    insulation resistance
    1000 MOhm 500 V DC
    Maximum capacitance
    8 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    [Uimp] rated impulse withstand voltage
    6 kV output to case
    6 kV input to output
    tightening torque
    1.5...1.7 N.m input
    2...2.2 N.m output
    connections - terminals
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) with cable end input
    Screw terminals 0.5...5.26 mm², AWG 20...AWG 10) with cable end output
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) without cable end input
    Screw terminals 0.5...8.26 mm², AWG 20...AWG 8) without cable end output
    Forked type tag connectors 9.2 x 4 mm input
    Ring lugs 9.2 x 4 mm input
    Forked type tag connectors 11.7 x 4.5 mm output
    Ring lugs 11.7 x 4.5 mm output
    Thermal resistance
    0.3 °C/W junction to case
    LED indicator
    LED, green input
    IP degree of protection
    IP20
    safety reliability data
    MTTFd = 1875.9 years
    B10d = 1731395
    net weight
    3.15 oz (89.2 g)
    device presentation
    Complete product
    Environment
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    EAC
    REACH
    CE
    RoHS
    UL
    CSA
    marking
    CSA
    UL
    EAC
    CE
    standards
    UL 508
    EN/IEC 60950-1
    EN/IEC 62314
    CSA C22.2 No 14-13
    Ordering and shipping details
    Category
    22375-INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901484974
    Package weight(Lbs)
    0.22 lb(US) (0.101 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese1
    • French2
    • German1
    • Italian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    Size pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    Description
    MC257594_Class 3211-07_SSR
    Size htm
    Size 207 B
    Date 5/18/15
    Description
    MC257594_Class 3211-07_SSR
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Size zip
    Size 918.7 KB
    Date 7/9/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Description
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Description
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Description
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    solid state relay - panel mounting - input 90-280VAC, output 24-300VAC,75A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view
    (3)
    Bottom view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Arms)
    B :
    Ambient Temperature (°C)
    (1)
    For Heatsink SSRHP02
    (2)
    For Heatsink SSRHP05
    (3)
    For Heatsink SSRHP07
    (4)
    For Heatsink SSRHD10
    (5)
    No Heatsink


Compare products: /