Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Relays Solid State
Schneider Eletric SSP3A225P7 Picture

SSP3A225P7

Green premium brand logo
Schneider Eletric SSP3A225P7 Picture
SSP3A225P7
Green premium brand logo

solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 178.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Relay
    product or component type
    Solid state relay
    device short name
    SSP
    mounting support
    Panel
    Number of phases
    3 phase
    Contacts type and conifguration
    3 NO
    solid state output type
    Zero voltage switching
    Complementary
    control type
    Without test button
    [Uc] control circuit voltage
    180...280 V AC
    minimum switching voltage
    180 V AC turn-on
    maximum switching voltage
    10 V AC turn-off
    response time
    20 ms turn-on)
    30 ms turn-off)
    Input current
    7…20 mA
    output voltage
    48...530 V AC
    load current
    0.1…25 A
    Transient overvoltage
    1200 V
    surge current
    275 A 20 ms
    300 A 16.6 ms
    85 A 1 s
    maximum I²t for fusing
    380 A².s 10 ms 50 Hz
    370 A².s 8.3 ms 60 Hz
    maximum leakage current
    3 mA off-state
    maximum voltage drop
    <1.35 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load)
    Motor controller rating
    0.75 hp 104 °F (40 °C) 120 V AC
    1 hp 104 °F (40 °C) 240 V AC
    3 hp 104 °F (40 °C) 480 V AC
    4.4 hp 104 °F (40 °C) 530 V AC
    motor power kW
    0.56 kW 104 °F (40 °C) 120 V AC
    0.74 kW 104 °F (40 °C) 240 V AC
    2.22 kW 104 °F (40 °C) 480 V AC
    3.24 kW 104 °F (40 °C) 530 V AC
    insulation resistance
    >= 1000 MOhm 500 V DC
    Maximum capacitance
    8 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    tightening torque
    0.9...1.1 N.m input
    1.7...2.2 N.m output
    connections - terminals
    Screw terminals 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 14) input
    Screw terminals 1 x 1.5...1 x 10 mm², AWG 16...AWG 8) output
    Thermal resistance
    0.24 °C/W
    LED indicator
    LED, green input
    IP degree of protection
    IP20
    net weight
    0.53 lb(US) (0.24 kg)
    width
    3.99 in (101.3 mm)
    height
    3.14 in (79.7 mm)
    depth
    1.39 in (35.4 mm)
    device presentation
    Complete product
    Environment
    flame retardance
    V0 UL 94
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    RoHS
    UL
    CSA
    REACH
    marking
    CE
    standards
    IEC 61000
    IEC 60950-1
    IEC 62314
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901970903
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/14/18
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for SSP3A225P7: solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for SSP3A225P7: solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    prp.document.label.format pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSP3 SSM1 SSM2 (Version 1.0)
    Description
    MC257594_Class 3211-04_SSR
    prp.document.label.format htm
    Size 215 B
    Date 7/9/13
    Description
    MC257594_Class 3211-04_SSR
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    prp.document.label.format zip
    Size 918.7 KB
    Date 7/9/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 3/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SSP3A225P7 : solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    Description
    solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC Zelio Solid State Relays SSP3 SSM1 SSM2 SSL1 SSLZ (Version 1.0)
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    prp.document.label.format pdf
    Size 194.8 KB
    Date 10/10/18
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 546.9 KB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.7 MB
    Date 5/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP3A225P7 : solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    Description
    solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 680.8 KB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.6 MB
    Date 5/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP3A225P7 : solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    Description
    solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    solid state relay - panel mounting - input 180-280 V AC, output 48-530 V AC, 25A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    4 Mounting slots


  • Performance Curves

    Derating Curves


    A :
    Load Current (Amperes)
    B :
    Ambient Temperature (°C)