Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Relays Solid State
Schneider Eletric SSRAL1 Picture

SSRAL1

Schneider Eletric SSRAL1 Picture
SSRAL1

copper terminal lug - for panel mounting solid state relay SSP1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 45.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Relay
    product or component type
    Terminal lug
    accessory / separate part category
    Mounting accessory
    accessory / separate part destination
    SSP1 solid state relay
    Complementary
    material
    Copper
    AWG gauge
    AWG 6...AWG 3
    tightening torque
    11.51…15.05 lbf.in (1.3…1.7 N.m)
    wire clamp screw torque
    20.36 lbf.in (2.3 N.m)
    product weight
    93.41 lb(US) (42.37 kg)
    sale per indivisible quantity
    10
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    03606485442204
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Chinese1
    • French2
    • German1
    • Italian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 208.3 KB
    Date 11/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Top view
    (3)
    Side view


Compare products: /