USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSRPP8S125A3 Picture
Discontinued

SSRPP8S125A3

Schneider Eletric SSRPP8S125A3 Picture
Discontinued
SSRPP8S125A3

solid state relay - panel mounting - input 90-280 V AC, output 24-660 V AC, 125A

Show more characteristics
SSRPP8S125A3SSRPP8S125A3  has not been replaced. Please contact your customer care center for more information.
  • Price*
    134.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSR
    Phase
    1 phase
    mounting support
    Panel
    Line Rated Current
    125 A
    output voltage
    48...530 V AC
    [Uc] control circuit voltage
    90...280 V AC
    Complementary
    contacts type and composition
    1 NO
    tightening torque
    <= 1.1 N.m input
    <= 2.2 N.m output
    local signalling
    Input status LED green)
    switching voltage
    90 V AC turn-on
    10 V AC turn-off
    input current limits
    6 mA
    solid state output type
    SCR output
    Zero voltage switching
    load current
    0.25…125 A
    output sustained overvoltage
    1200 V
    surge current
    1750 A 16.6 ms
    maximum voltage drop
    <1.7 V on-state
    thermal resistance
    0.22 °C/W
    maximum I²t for fusing
    12700 A².s 8.3 ms
    maximum leakage current
    10 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle turn-on)
    0.5 cycle turn-off)
    Environment
    standards
    IEC 60950-1
    UL E258297
    IEC 62314
    CSA LR 40487
    marking
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    Ordering and shipping details
    Category
    22375-INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901664017
    Package weight(Lbs)
    0.28 lb(US) (0.125 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese3
    • French3
    • German3
    • Italian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for SSRPP8S125A3: solid state relay - panel mounting - input 90-280 V AC, output 24-660 V AC, 125A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for SSRPP8S125A3: solid state relay - panel mounting - input 90-280 V AC, output 24-660 V AC, 125A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SSRPP8S125A3: solid state relay - panel mounting - input 90-280 V AC, output 24-660 V AC, 125A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SSRPP8S125A3: solid state relay - panel mounting - input 90-280 V AC, output 24-660 V AC, 125A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 707.8 KB
    Date 12/1/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Panel Mounting


    (1)
    Ø4.9 ±0.25 mm / Ø0.016 ±0.0098 in. hole


  • Performance Curves

    Thermal Derating Curves
    125 A Relays


    A:
    Power dissipation
    B:
    Load current (Arms)
    C:
    Max. ambient temperature (°C)
    D:
    Base plate temperature (°C)

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /