USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric ST08042 Picture

ST08042

Product Logo
Schneider Eletric ST08042 Picture
ST08042
Product Logo

Probe grounding - 105-130 Vac 50/60Hz rating - Max load 3 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    221.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Probe
    [Ue] rated operational voltage
    130 V DC
    Complementary
    protection type
    Overload and short-circuit protection
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    Category
    22487 - SENSORS, PROXIMITY, U S
    Discount Schedule
    DS2
    GTIN
    00785901092438
    Package weight(Lbs)
    0.64 kg (1.42 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Probe grounding - 105-130 Vac 50/60Hz rating - Max load 3 A
    Description
    Probe grounding - 105-130 Vac 50/60Hz rating - Max load 3 A
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Probe grounding - 105-130 Vac 50/60Hz rating - Max load 3 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /