Schneider Electric USA Website

Welcome to our website.

Select your location

View all Isolated Power Panels
Schneider Eletric ST4824R Picture

ST4824R

Product Logo
Schneider Eletric ST4824R Picture
ST4824R
Product Logo

Isolated Power Panel Trim Surface 43H 24W

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,922.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    16000 - O.R. PANELS PDS STOCK
    Discount Schedule
    O1
    Package weight(Lbs)
    14.74 kg (32.5 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) and Toluene which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ST4824R : ST4824R_ROHS_CHINA_DECLARATION
    Description
    ST4824R_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ST4824R_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ST4824R : ST4824R_ROHS_DECLARATION
    Description
    ST4824R_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    ST4824R_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /