Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon STB
Schneider Eletric STBAVI1400 Picture
Discontinued

STBAVI1400

Schneider Eletric STBAVI1400 Picture
Discontinued
STBAVI1400

standard analog input module - Modicon STB - 8 I -15 bits + sign

Show more characteristics
STBAVI1400  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    Standard analog input module
    analogue input type
    Voltage +/- 10 V
    Voltage +/- 5 V
    Voltage 0...10 V
    Voltage 0...5 V
    Voltage 1...5 V
    analogue input number
    8
    analogue input resolution
    15 bits + sign
    type of filter
    Single low pass input filter 25 Hz
    Complementary
    absolute maximum input
    50 V DC
    cold swapping
    Yes
    hot swapping fallback
    Yes for standard NIMs
    fallback status
    State 0 basic NIMs
    User configurable standard NIMs
    data format
    IEC 61131-2
    EN 61131-2
    update time
    22 ms
    integral linearity
    +/- 0.2 %FS
    differential linearity
    Monotonic
    input impedance
    400 kOhm
    maximum supply current for sensors
    100 mA per input channels
    maximum source impedance
    1 kOhm
    absolute accuracy error
    +/- 0.75 % of full scale 25 °C
    temperature drift
    +/-0.01 %/°C
    insulation between channels and logic bus
    1500 V for 1 minute
    insulation between channels and sensor bus
    30 V
    addressing requirement
    2 input words
    product compatibility
    Mounting base STBXBA1000
    Power distribution module STBPDT3100/3105
    [Us] rated supply voltage
    24 V DC
    supply
    Power distribution module
    current consumption
    90 mA 5 V DC logic bus
    marking
    CE
    overvoltage category
    II
    status LED
    Module status (RDY) 1 LED green)
    Module error (ERR) 1 LED red)
    Environment
    product certifications
    ATEX Cat 3G
    CSA
    FM Class 1 Division 2
    UL
    C-Tick
    pollution degree
    2 IEC 60664-1
    operating altitude
    <= 6561.68 ft (2000 m)
    IP degree of protection
    IP20 EN 61131-2 class 1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for operation
    - 13...158 °F without
    ambient air temperature for storage
    -40…185 °F (-40…85 °C) without
    ambient air temperature for storage
    -40...185 °F without
    relative humidity
    95 % 140 °F (60 °C) without condensation
    vibration resistance
    +/-0.35 mm 10…58 Hz
    3 gn 58…150 Hz 35 x 7.5 mm symmetrical DIN rail
    5 gn 58…150 Hz 35 x 15 mm symmetrical DIN rail
    shock resistance
    30 gn 11 ms IEC 88 reference 2-27
    Ordering and shipping details
    Category
    18215-ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    03595863892291
    Package weight(Lbs)
    0.17 lb(US) (0.075 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French7
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Analog I/O Modules, Reference Guide (Version 04)
    Description
    This document describes the physical and functional characteristics of the Advantys|STB analog I/O modules, power distribution modules, and analog module|accessories.
    Size pdf
    Size 8.7 MB
    Date 6/1/08
    Description
    This document describes the physical and functional characteristics of the Advantys|STB analog I/O modules, power distribution modules, and analog module|accessories.
    Size pdf
    Size 8.7 MB
    Date 6/1/08
    Size pdf
    Size 8.7 MB
    Date 6/1/08
    CAD
    Format
    Size
    Date
    Add to My Documents
    Module on base 18,4 mm (Version 1.0)
    Files in document
    pdf
    57.8 KB
    stp
    766.7 KB
    Size zip
    Size 824.5 KB
    Date 1/1/00
    Files in document
    pdf
    57.8 KB
    stp
    766.7 KB
    Module on base 18,4 mm (Version 1.0)
    Files in document
    dwg
    169.5 KB
    wmf
    116.5 KB
    dxf
    673.1 KB
    dwf
    13.3 KB
    pdf
    57.8 KB
    Size zip
    Size 1 MB
    Date 1/1/00
    Files in document
    dwg
    169.5 KB
    wmf
    116.5 KB
    dxf
    673.1 KB
    dwf
    13.3 KB
    pdf
    57.8 KB
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    RINA Marine Certificate Advantys STB PLCs (Version 1.0)
    Description
    RINA Italian Marine - certificate for Advantys STB PLCs
    Size pdf
    Size 4.2 MB
    Date 8/8/17
    Description
    RINA Italian Marine - certificate for Advantys STB PLCs
    Size zip
    Size 3.5 MB
    Date 1/20/17
    Files in document
    Description
    American Bureau of Shipping
    LR_16-20015_STB_FEB2016 (Version 1.0)
    Files in document
    Description
    Lloyd's Register
    Size zip
    Size 422.7 KB
    Date 2/16/16
    Files in document
    Description
    Lloyd's Register
    DNV-GL_TAA0000064_STB_NOV2015 (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 289.6 KB
    Date 11/4/15
    Description
    Det Norske Veritas
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /