Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon STB
Schneider Eletric STBDDO3230 Picture
Discontinued

STBDDO3230

Schneider Eletric STBDDO3230 Picture
Discontinued
STBDDO3230

standard digital output module STB - 24 V DC - 2 mA min load - 2 O

Show more characteristics
STBDDO3230  has not been replaced. Please contact your customer care center for more information.
  • 123.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    Standard digital output module
    discrete output number
    2
    discrete output type
    Solid state
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    Complementary
    discrete output current
    2000 mA
    discrete output logic
    Positive or negative
    output voltage
    19.2...30 V DC
    absolute maximum voltage
    56 V 1.3 ms
    response time
    520 µs off-to-on
    720 µs on-to-off
    cold swapping
    Yes
    hot swapping
    Yes for standard NIMs
    fallback
    State 0 basic NIMs
    User configurable standard NIMs
    protection type
    Power protection 1 external fuse per output time lag 2.5 A
    Reverse polarity protection
    Short-circuit protection
    Thermal overload protection
    insulation between channels
    1500 V for 1 minute
    insulation between channels and logic bus
    1500 V for 1 minute
    maximum leakage current
    1 mA at state 0 30 V
    surge current
    10 A 0.5 ms
    maximum load capacitance
    50 µF
    maximum load inductance
    500 mH 4 Hz
    minimum load
    2 mA
    reset
    Manual or automatic reset COM fault
    product compatibility
    I/O base STBXBA1000
    Power distribution module STBPDT3100/3105
    [Us] rated supply voltage
    24 V DC
    supply
    Power distribution module
    current consumption
    45 mA 5 V DC logic bus
    marking
    CE
    overvoltage category
    II
    status LED
    Module status (RDY) 1 LED green)
    Channel status (OUT1 to OUT2) 1 LED per channel green)
    Module error (ERR) 1 LED red)
    height
    0.55 in (13.9 mm)
    depth
    2.76 in (70 mm)
    width
    5.05 in (128.3 mm)
    product weight
    0.26 lb(US) (0.116 kg)
    Environment
    standards
    EN/IEC 61131-2
    product certifications
    CSA
    UL
    FM Class 1 Division 2
    pollution degree
    2 IEC 60664-1
    operating altitude
    <= 6561.68 ft (2000 m)
    IP degree of protection
    IP20 EN 61131-2 class 1
    ambient air temperature for operation
    32…140 °F (0…60 °C) without)
    ambient air temperature for operation
    32...140 °F without
    ambient air temperature for storage
    -40…185 °F (-40…85 °C) without
    ambient air temperature for storage
    -40...185 °F without
    relative humidity
    95 % 140 °F (60 °C) without condensation
    vibration resistance
    3 gn 58…150 Hz 35 x 7.5 mm symmetrical DIN rail
    5 gn 58…150 Hz 35 x 15 mm symmetrical DIN rail
    +/-0.35 mm 10…58 Hz
    shock resistance
    30 gn 11 ms IEC 88 reference 2-27
    Ordering and shipping details
    Category
    18215-ADVANTYS STB I/O
    Discount Schedule
    PC32
    GTIN
    00785901841159
    Package weight(Lbs)
    0.15 lb(US) (0.070 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English9
    • French9
    • Spanish5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Advantys STB Digital I/O Modules, Reference Guide (Version 05)
    Description
    This document describes the physical and functional characteristics of the Advantys STB digital I/O modules, power distribution modules, and digital module accessories.
    Size pdf
    Size 3.4 MB
    Date 7/1/16
    Description
    This document describes the physical and functional characteristics of the Advantys STB digital I/O modules, power distribution modules, and digital module accessories.
    Advantys STB System Planning and Installation Guide (Version 10)
    Description
    This book provides the information you will need in order to plan and install an|Advantys STB island. The installation will comprise some combination of an|Advantys STB network interface module, one or more power distribution modules,|various I/O modules, and perhaps some island bus extension modules and cables.
    Size pdf
    Size 2.2 MB
    Date 8/1/09
    Description
    This book provides the information you will need in order to plan and install an|Advantys STB island. The installation will comprise some combination of an|Advantys STB network interface module, one or more power distribution modules,|various I/O modules, and perhaps some island bus extension modules and cables.
    Advantys STB Modules d'E/S numérique (TOR), Guide de référence (Version 05)
    Description
    Ce document décrit les caractéristiques physiques et fonctionnelles des modules d'E/S numérique Advantys STB, des modules de distribution de l'alimentation et des accessoires de module numérique.
    Size pdf
    Size 4.4 MB
    Date 7/1/16
    Description
    Ce document décrit les caractéristiques physiques et fonctionnelles des modules d'E/S numérique Advantys STB, des modules de distribution de l'alimentation et des accessoires de module numérique.
    Advantys STB Módulos de E/S digitales, Manual de referencia (Version 05)
    Description
    El presente documento describe las características físicas y funcionales de los módulos de E/S digitales Advantys STB, módulos de distribución de alimentación y accesorios de los módulos digitales.
    Size pdf
    Size 4.4 MB
    Date 7/1/16
    Description
    El presente documento describe las características físicas y funcionales de los módulos de E/S digitales Advantys STB, módulos de distribución de alimentación y accesorios de los módulos digitales.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Module on base 13,9 mm (Version 1.0)
    Files in document
    pdf
    85.1 KB
    stp
    1.1 MB
    Size zip
    Size 1.2 MB
    Date 1/1/00
    Files in document
    pdf
    85.1 KB
    stp
    1.1 MB
    Module on base 13,9 mm (Version 1.0)
    Files in document
    wmf
    160.7 KB
    dwf
    16 KB
    pdf
    85.1 KB
    dxf
    906.1 KB
    dwg
    220 KB
    Size zip
    Size 1.4 MB
    Date 1/1/00
    Files in document
    wmf
    160.7 KB
    dwf
    16 KB
    pdf
    85.1 KB
    dxf
    906.1 KB
    dwg
    220 KB
    Size zip
    Size 170.3 KB
    Date 11/6/07
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    RINA Marine Certificate Advantys STB PLCs (Version 1.0)
    Description
    RINA Italian Marine - certificate for Advantys STB PLCs
    Size pdf
    Size 4.2 MB
    Date 8/8/17
    Description
    RINA Italian Marine - certificate for Advantys STB PLCs
    Size zip
    Size 3.5 MB
    Date 1/20/17
    Files in document
    Description
    American Bureau of Shipping
    LR_16-20015_STB_FEB2016 (Version 1.0)
    Files in document
    Description
    Lloyd's Register
    Size zip
    Size 422.7 KB
    Date 2/16/16
    Files in document
    Description
    Lloyd's Register
    DNV-GL_TAA0000064_STB_NOV2015 (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 289.6 KB
    Date 11/4/15
    Description
    Det Norske Veritas
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /