Schneider Electric USA Website

Welcome to our website.

Select your location

View all Smart-UPS On-Line
Schneider Eletric SURTA2000XL Picture

SURTA2000XL

Schneider Eletric SURTA2000XL Picture
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC SMART-UPS RT 2000VA 120V
    Includes
    CD with software , Documentation CD , Installation guide , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    1400 Watts / 2000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-20P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    90 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC57
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Physical
    Maximum Height
    17.0 inches (432.0 mm)
    Maximum Width
    3.36 inches (85.0 mm)
    Maximum Depth
    22.0 inches (559.0 mm)
    Rack Height
    2 U
    Net Weight
    60.5 lbs (27.5 kg)
    Shipping Weight
    69.0 lbs (31.36 kg)
    Shipping Height
    10.26 inches (260.0 mm)
    Shipping Width
    24.0 inches (610.0 mm)
    Shipping Depth
    29.0 inches (737.0 mm)
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -4 - 122 °F (-20 - 50 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    587.000 BTU/hr
    Conformance
    Approvals
    BSMI , CSA , FCC Part 15 Class B , UL 1778
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RT 1500/2000 VA 100/120 VAC (Version 2)
    Description
    Unpacking; Installation; Electrical Connection; Start-up; Operation; Warranty and Service; Maintenance
    Size pdf
    Size 625 KB
    Date 5/28/09
    Description
    Unpacking; Installation; Electrical Connection; Start-up; Operation; Warranty and Service; Maintenance
    Onduleur Smart-UPS RT 1500/2000 VA 100/120 VCA (Version 2)
    Description
    Déballage ; installation ; connexion électrique ; démarrage ; utilisation ; garantie et services ; maintenance
    Size pdf
    Size 520.6 KB
    Date 5/28/09
    Description
    Déballage ; installation ; connexion électrique ; démarrage ; utilisation ; garantie et services ; maintenance
    Smart-UPS RT de 1500/2000 VA y 100/120 V AC (Version 2)
    Description
    Desembalaje Instalación Conexión eléctrica Puesta en marcha Funcionamiento Garantía y servicio Mantenimiento
    Size pdf
    Size 549.2 KB
    Date 5/28/09
    Description
    Desembalaje Instalación Conexión eléctrica Puesta en marcha Funcionamiento Garantía y servicio Mantenimiento
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate for APC Smart UPS RT 1000VA, 1500VA,2000VA and 2200VA 120V (Version 0)
    Description
    Models: SURTA1500XL, SURTA1500XLJ, SURTA2000XL, RWRTA2000XL, SURTA1500RMXL2U, SURTA1500RMXL2U-NC, SURTA2000RMXL2U, SURTA2200RMXL2U, SURTA2200RMXL2U-NC, SNotes://Manning/85256A49006297DA/BF435ACA2520C44D85256DB0005F35F1/0655924062A3CB0085257E4600192E34 Agency Approval - Rev.0URTA2200XL, SURTA1000XL and SURTA1000RMXL2U
    Size pdf
    Size 174.9 KB
    Date 5/26/15
    Description
    Models: SURTA1500XL, SURTA1500XLJ, SURTA2000XL, RWRTA2000XL, SURTA1500RMXL2U, SURTA1500RMXL2U-NC, SURTA2000RMXL2U, SURTA2200RMXL2U, SURTA2200RMXL2U-NC, SNotes://Manning/85256A49006297DA/BF435ACA2520C44D85256DB0005F35F1/0655924062A3CB0085257E4600192E34 Agency Approval - Rev.0URTA2200XL, SURTA1000XL and SURTA1000RMXL2U
    CSA Certificate for specified products (Version 1)
    Description
    CSA Certificate for specified products
    Size pdf
    Size 114 KB
    Date 3/6/13
    Description
    CSA Certificate for specified products
    VDE for Smart-UPS (SURTA2000XL, SURTA1500XL) (Version 0)
    Description
    VDE for Smart-UPS (SURTA2000XL, SURTA1500XL)
    Size pdf
    Size 2 MB
    Date 9/25/06
    Description
    VDE for Smart-UPS (SURTA2000XL, SURTA1500XL)
    BSMI(Formerly BCIQ),CSA Certified,FCC Verified,UL Listed (Version 0)
    Description
    BSMI(Formerly BCIQ),CSA Certified,FCC Verified,UL Listed and complies to CSA 107.1,FCC part 15,UL 1778
    Size zip
    Size 504.8 KB
    Date 6/14/04
    Description
    BSMI(Formerly BCIQ),CSA Certified,FCC Verified,UL Listed and complies to CSA 107.1,FCC part 15,UL 1778
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 289.8 KB
    Date 5/14/08
    Description
    Installation
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /