Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys N Starters
Schneider Eletric T36CN139B7S Picture

T36CN139B7S

Product Logo
Schneider Eletric T36CN139B7S Picture
T36CN139B7S
Product Logo

TeSys NEMA Sz 1 open starter, 3P, 24VAC with spl SSOLR (Sz 00C)

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 439.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    range of product
    TeSys N
    Current Rating
    27 A
    Certifications
    CE
    UL listed
    CSA
    Control Circuit Type
    Separate control circuit
    Enclosure Type
    Not rated (open device)
    Auxiliary Contacts
    1 NO + 1 NC
    Horsepower Rating
    7.5 HP 200 V AC
    7.5 HP 230 V AC
    10 HP 460 V AC
    10 HP 575 V AC
    Number of Poles
    3P
    Phase
    3 phase
    Maximum Voltage Rating
    600 V AC
    NEMA Size
    1
    Control Circuit Voltage
    24 V AC
    Starter Type
    Non reversing
    Electrical Connection
    Screw clamp terminals
    Overload Type
    Solid state Motor Logic class 10/20 3…9 A
    Ordering and shipping details
    Category
    21198 - TESYS N STARTERS SIZES 00 - 2
    Discount Schedule
    CP1
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di(2-ethylhexyl)phthalate (DEHP) which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 1/1/18
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version 3.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    prp.document.label.format pdf
    Size 988.3 KB
    Date 12/27/19
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for T36CN139B7S: TeSys NEMA Sz 1 open starter, 3P, 24VAC with spl SSOLR (Sz 00C) (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for T36CN139B7S: TeSys NEMA Sz 1 open starter, 3P, 24VAC with spl SSOLR (Sz 00C) (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/31/13
    Description
    North America
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    T36CN139B7S : TeSys NEMA Sz 1 open starter, 3P, 24VAC with spl SSOLR (Sz 00C)
    Description
    TeSys NEMA Sz 1 open starter, 3P, 24VAC with spl SSOLR (Sz 00C)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys NEMA Sz 1 open starter, 3P, 24VAC with spl SSOLR (Sz 00C)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /