USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys N Starters
Schneider Eletric T36FN13U6 Picture
Discontinued

T36FN13U6

Product Logo
Schneider Eletric T36FN13U6 Picture
Discontinued
T36FN13U6
Product Logo

TeSys NEMA Sz 4 open starter, 3P, 240 VAC

Show more characteristics
T36FN13U6T36FN13U6  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,618.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    range of product
    TeSys N
    Current Rating
    135 A
    Certifications
    UL listed
    CSA
    CE
    Control Circuit Type
    Common control circuit
    Enclosure Type
    Not rated (open device)
    Auxiliary Contacts
    1 NO
    Horsepower Rating
    40 HP 200 V AC
    50 HP 230 V AC
    100 HP 460 V AC
    100 HP 575 V AC
    Number of Poles
    3P
    Phase
    3 phase
    Maximum Voltage Rating
    600 V AC
    NEMA Size
    4
    Control Circuit Voltage
    240 V AC
    Starter Type
    Non reversing
    Electrical Connection
    Lugs ordered separately
    Overload Type
    Solid state Motor Logic class 10/20 45…135 A
    Ordering and shipping details
    Category
    21199 - TESYS N STARTERS SIZES 3 - 7
    Discount Schedule
    CP1
    Package weight(Lbs)
    7.39 kg (16.3 lb(US))
    Returnability
    No
    Country of origin
    CZ
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for T36FN13U6: TeSys NEMA Sz 4 open starter, 3P, 240 VAC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for T36FN13U6: TeSys NEMA Sz 4 open starter, 3P, 240 VAC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,003 KB
    Date 3/31/13
    Description
    North America
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /