Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys N Self-Protected Combination Motor Controllers
Schneider Eletric T40AA126BD1JAP1 Picture
Discontinued

T40AA126BD1JAP1

Schneider Eletric T40AA126BD1JAP1 Picture
Discontinued
T40AA126BD1JAP1

SZ00 FVNR COMBO 12/3R PS ASI FLA 1.4

Show more characteristics
T40AA126BD1JAP1  has not been replaced. Please contact your customer care center for more information.
  • 3,659.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Self-protected combination motor controller
    range of product
    TeSys N Self-Protected Combination Motor Controller
    product certifications
    UL Listed
    CSA
    control circuit
    Factory wired power supply
    provided equipment
    Power supply
    Phase
    3 phase
    [Ue] rated operational voltage
    120/240 V AC
    [Uc] control circuit voltage
    24 V DC
    communication port protocol
    AS-Interface
    NEMA degree of protection
    NEMA 12/3R
    enclosure material
    Painted sheet steel
    enclosure type
    Standard size
    enclosure accessory description
    With external reset
    auxiliary contact composition
    1 NO + 1 NC
    NEMA size
    00
    Maximum Horse Power Rating
    1.5 hp 230 V AC
    1.5 hp 200 V AC
    poles description
    3P
    local signalling
    Red indicator on LED
    control type
    Push-button START-STOP)
    motor starter type
    Non reversing
    electrical connection
    Screw-clamp terminals
    thermal overload type
    Solid state advanced class 20 0.3…1.4 A
    disconnector device type
    Self-protected combination controller 9 A
    Ordering and shipping details
    Category
    21219-ENCLOSED TESYS N COMB STR SIZE 1
    Discount Schedule
    CP1
    Package weight(Lbs)
    24.62 lb(US) (11.167 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.