USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys N Self-Protected Combination Motor Controllers
Schneider Eletric T40AA1N3BD4J Picture
Discontinued

T40AA1N3BD4J

Schneider Eletric T40AA1N3BD4J Picture
Discontinued
T40AA1N3BD4J

SZ00 FVNR COMBO 12/3R PS ASI NO OLR 3PH

Show more characteristics
T40AA1N3BD4JT40AA1N3BD4J  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,976.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Self-protected combination motor controller
    range of product
    TeSys N Self-Protected Combination Motor Controller
    product certifications
    UL listed
    CSA
    control circuit
    Factory wired power supply
    provided equipment
    Power supply
    Phase
    3 phase
    [Ue] rated operational voltage
    480Y/277 V AC
    [Uc] control circuit voltage
    24 V DC
    communication port protocol
    AS-Interface
    NEMA degree of protection
    NEMA 12/3R
    enclosure material
    Painted sheet steel
    enclosure type
    Standard size
    enclosure accessory description
    With external reset
    auxiliary contact composition
    1 NO + 1 NC
    NEMA size
    00
    Maximum Horse Power Rating
    2 hp 460 V AC
    poles description
    3P
    local signalling
    No indicator
    control type
    No control units
    motor starter type
    Non reversing
    electrical connection
    Screw-clamp terminals
    thermal overload type
    No thermal overload to be ordered separately
    disconnector device type
    Self-protected combination controller 9 A
    Ordering and shipping details
    Category
    21219-ENCLOSED TESYS N COMB STR SIZE 1
    Discount Schedule
    CP1
    Package weight(Lbs)
    24.62 lb(US) (11.167 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /