Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys N Self-Protected Combination Motor Controllers
Schneider Eletric T40CG1N3V80NAP1 Picture
Discontinued

T40CG1N3V80NAP1

Schneider Eletric T40CG1N3V80NAP1 Picture
Discontinued
T40CG1N3V80NAP1

SZ1 FVNR COMBO 1 CPT NO OLR 3PH

Show more characteristics
T40CG1N3V80NAP1  has not been replaced. Please contact your customer care center for more information.
  • 2,945.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Self-protected combination motor controller
    range of product
    TeSys N Self-Protected Combination Motor Controller
    product certifications
    CSA
    UL Listed
    control circuit
    Control circuit transformer
    provided equipment
    2 fuses (primary), 1 fuse (secondary)
    Phase
    3 phase
    [Ue] rated operational voltage
    240 V AC
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    communication port protocol
    Without
    NEMA degree of protection
    NEMA 1
    enclosure material
    Painted sheet steel
    enclosure type
    Standard size
    enclosure accessory description
    With external reset
    auxiliary contact composition
    1 NO + 1 NC
    NEMA size
    1
    Maximum Horse Power Rating
    7.5 hp 230 V AC
    poles description
    3P
    local signalling
    Red indicator on LED
    control type
    Push-button START-STOP)
    motor starter type
    Non reversing
    electrical connection
    Screw-clamp terminals
    thermal overload type
    No thermal overload to be ordered separately
    disconnector device type
    Self-protected combination controller 27 A
    Ordering and shipping details
    Category
    21219-ENCLOSED TESYS N COMB STR SIZE 1
    Discount Schedule
    CP1
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /