USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ConneXium Ethernet Devices
Schneider Eletric TCSESM103F2LG0 Picture

TCSESM103F2LG0

Green premium brand logo
Schneider Eletric TCSESM103F2LG0 Picture
TCSESM103F2LG0
Green premium brand logo

Ethernet TCP/IP managed switch - ConneXium - 8 ports copper + 2 for fiber optic

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP managed switch
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    port Ethernet
    1000 SFP - 2 fiber optic (Gbit)
    10BASE-T/100BASE-TX - 8 copper cable
    maximum number of switches in cascade
    Unlimited
    Complementary
    integrated connection type
    LC fiber optic
    Shielded RJ45 copper cable
    transmission support medium
    Multimode optical fiber fiber optic
    Twisted shielded pairs cable CAT 6 copper cable
    maximum cable distance between devices
    328.08 ft (100 m) copper cable
    attenuation
    11 dB 62.2/125 µm)
    8 dB 50/125 µm)
    Ethernet service
    Secure port
    FDR
    VLAN
    SNTP client
    SMTP V3
    Multicast filtering
    Priority port
    Data stream control
    IGMP Snooping
    Rapid Scanning Tree Protocol (RSTP)
    Configuration via web server
    maximum number of switches in a ring
    50
    redundancy
    Ring coupling
    Redundant single ring
    Redundant power supplies
    [Us] rated supply voltage
    24 V
    supply voltage limits
    9.6…60 V DC SELV
    18…30 V AC SELV
    power consumption in W
    8.3 W
    electrical connection
    Removable connector 6 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    local signalling
    P1 P2 power supplies 2 LEDs
    Fault 1 LED
    Ring manager 1 LED
    Stand-by 1 LED
    Copper port activity 1 LED per channel
    Copper port status 1 LED per channel
    alarm output
    1 voltfree contact 1 A
    alarm function
    Redundancy ring fault
    Switch fault
    Data link status
    Power supply fault
    Ethernet cabling system
    TF switches
    width
    2.91 in (74 mm)
    height
    5.16 in (131 mm)
    depth
    4.37 in (111 mm)
    net weight
    0.90 lb(US) (0.41 kg)
    Environment
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    relative humidity
    10…95 % without condensation
    IP degree of protection
    IP20
    standards
    UL 508
    CSA C22.2 No 142
    CUL 60950
    CSA C22.2 No 213 Class I Division 2
    UL 1604
    product certifications
    C-Tick
    GL
    Ordering and shipping details
    Category
    18225 - PLC NTWRK HRDWR & PROWORX SOFTWARE
    Discount Schedule
    PC41
    GTIN
    00785901798606
    Package weight(Lbs)
    1.00 kg (2.21 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English10
    • French5
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 8/24/18
    Size pdf
    Size 2.9 MB
    Date 11/26/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    TCSESM, TCSESM-E Managed Switch, Redundancy Configuration User Manual (Version 05)
    Description
    The “Redundancy Configuration” user manual contains the information you need to select a suitable redundancy procedure and configure that procedure.
    Size pdf
    Size 2.2 MB
    Date 3/1/18
    Description
    The “Redundancy Configuration” user manual contains the information you need to select a suitable redundancy procedure and configure that procedure.
    TCSESM, TCSESM-E Managed Switch Command Line Interface, Reference Manual (Version 06)
    Description
    The "Command Line Interface" reference manual contains detailed information on using the Command Line Interface to operate the individual functions of the device.
    Size pdf
    Size 1 MB
    Date 2/1/18
    Description
    The "Command Line Interface" reference manual contains detailed information on using the Command Line Interface to operate the individual functions of the device.
    TCSESM Managed Switch, Installation Manual (Version 08)
    Description
    The “Installation” user manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.
    Size pdf
    Size 1.6 MB
    Date 2/1/18
    Description
    The “Installation” user manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.
    TCSESM, TCSESM-E Commutateur avec fonctionnalité d'administration, Manuel d'utilisation Configuration de redondance (Version 05)
    Description
    Le document « Manuel d'utilisation Configuration de la redondance » contient les informations dont vous avez besoin pour sélectionner le procédé de redondance approprié et sa configuration.
    Size pdf
    Size 2.3 MB
    Date 3/1/18
    Description
    Le document « Manuel d'utilisation Configuration de la redondance » contient les informations dont vous avez besoin pour sélectionner le procédé de redondance approprié et sa configuration.
    TCSESM Commutateur avec fonctionnalité d'administration, Guide d'installation (Version 08)
    Description
    Le manuel d'utilisation « Installation » contient une description de l'équipement, des consignes de sécurité, une description de l'affichage et toutes les informations dont vous avez besoin pour installer l'équipement avant de le configurer.
    Size pdf
    Size 1.6 MB
    Date 2/1/18
    Description
    Le manuel d'utilisation « Installation » contient une description de l'équipement, des consignes de sécurité, une description de l'affichage et toutes les informations dont vous avez besoin pour installer l'équipement avant de le configurer.
    TCSESM, TCSESM-E Switch con administración, Manual de usuario Configuración de redundancia (Version 05)
    Description
    El documento “Manual de usuario para la configuración de redundancia” contiene la información necesaria para seleccionar y configurar el método de redundancia apropiado.
    Size pdf
    Size 2.2 MB
    Date 3/1/18
    Description
    El documento “Manual de usuario para la configuración de redundancia” contiene la información necesaria para seleccionar y configurar el método de redundancia apropiado.
    TCSESM Switch administrado, Guía de Instalación (Version 08)
    Description
    El manual de usuario “Instalación” contiene una descripción del dispositivo, indicaciones de seguridad, una descripción de las pantallas y toda la información adicional necesaria para la instalación del dispositivo antes de comenzar a configurarlo.
    Size pdf
    Size 1.6 MB
    Date 2/1/18
    Description
    El manual de usuario “Instalación” contiene una descripción del dispositivo, indicaciones de seguridad, una descripción de las pantallas y toda la información adicional necesaria para la instalación del dispositivo antes de comenzar a configurarlo.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    DCC_EAC_CONNEXIUM (Version 1.0)
    Description
    Eurasian Conformity
    Size pdf
    Size 2.2 MB
    Date 10/25/16
    Description
    Eurasian Conformity
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TCSESM103F2LG0_ROHS_CHINA_DECLARATION
    Description
    TCSESM103F2LG0_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    TCSESM103F2LG0_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCE_CONNEXIUM_MAY2018 (Version 1.0)
    Description
    EU Declaration of Conformity
    Size pdf
    Size 5.9 MB
    Date 5/25/18
    Description
    EU Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSESM103F2LG0_ROHS_DECLARATION
    Description
    TCSESM103F2LG0_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    TCSESM103F2LG0_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Connexium (Version 1.0)
    Description
    24-Port managed switch
    Size pdf
    Size 721 KB
    Date 4/1/08
    Description
    24-Port managed switch
    PEP Connexium (Version 1.0)
    Description
    Commutateur 24 ports
    Size pdf
    Size 799.7 KB
    Date 4/1/08
    Description
    Commutateur 24 ports
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSESM103F2LG0_REACH_DECLARATION
    Description
    TCSESM103F2LG0_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    TCSESM103F2LG0_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /