USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TCSXCN1FNX3E Picture

TCSXCN1FNX3E

Schneider Eletric TCSXCN1FNX3E Picture
TCSXCN1FNX3E

TM7 expansion bus cable - straight - M12B female-wire - 3m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    53.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Connection accessories
    product or component type
    Connecting cable
    product compatibility
    I/O expansion block
    accessory / separate part destination
    TM7 expansion bus
    Complementary
    range compatibility
    Modicon TM7
    electrical connection
    Flying lead with 1 female connector M12 - B coding - 4 ways - straight bus IN
    cable length
    9.84 ft (3 m)
    net weight
    0.43 lb(US) (0.195 kg)
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901939887
    Package weight(Lbs)
    0.20 kg (0.43 lb(US))
    Returnability
    No
    Country of origin
    PL
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CANopen for Machines (Version 3.0)
    Description
    This catalog contains presentation and reference information as well as a selection guide for CANopen for machines.
    Size pdf
    Size 7.8 MB
    Date 8/28/19
    Description
    This catalog contains presentation and reference information as well as a selection guide for CANopen for machines.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    Description
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    Description
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    Description
    TM7 expansion bus cable - straight - M12B female-wire - 3m
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    TM7 expansion bus cable - straight - M12B female-wire - 3m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /