Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TCSXCN2M5SA Picture

TCSXCN2M5SA

Schneider Eletric TCSXCN2M5SA Picture
TCSXCN2M5SA

sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 60.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Connection accessories
    product or component type
    Connecting cable
    product compatibility
    Analog I/O expansion block
    accessory / separate part destination
    Analog sensors/actuators
    Complementary
    range compatibility
    Modicon TM7
    electrical connection
    Flying lead with 1 male connector M12 - A coding - 5 ways - elbowed
    cable length
    16.40 ft (5 m)
    net weight
    0.57 lb(US) (0.258 kg)
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    03595864098135
    Returnability
    No
    Country of origin
    PL
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English8
    • French4
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Modicon TM7 High-Performance and Safe IP67 distributed I/O System (Version 2.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 1/24/20
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    prp.document.label.format pdf
    Size 8.4 MB
    Date 1/21/20
    CANopen for Machines (Version 3.0)
    Description
    This catalog contains presentation and reference information as well as a selection guide for CANopen for machines.
    prp.document.label.format pdf
    Size 7.8 MB
    Date 1/17/20
    Description
    This catalog contains presentation and reference information as well as a selection guide for CANopen for machines.
    prp.document.label.format pdf
    Size 5 MB
    Date 1/24/20
    prp.document.label.format pdf
    Size 14.1 MB
    Date 1/20/20
    prp.document.label.format pdf
    Size 7.8 MB
    Date 1/17/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 / TM7 Flexible System - System Planning and Installation Guide (Version 01)
    Description
    This guide provides the information you will need in order to plan and install a TM5 / TM7 System.
    prp.document.label.format pdf
    Size 16 MB
    Date 12/1/19
    Description
    This guide provides the information you will need in order to plan and install a TM5 / TM7 System.
    Modicon Flexible TM5/TM7 System, Planning and Installation Guide (Version 05)
    Description
    This guide provides the information you will need in order to plan and install a TM5 System. The installation combines a controller, power distribution modules, expansion slices and associated accessories.
    prp.document.label.format pdf
    Size 17.8 MB
    Date 4/1/14
    Description
    This guide provides the information you will need in order to plan and install a TM5 System. The installation combines a controller, power distribution modules, expansion slices and associated accessories.
    Modicon TM5 / TM7 - Système Flexible, Guide d installation et de planification (Version 00)
    Description
    Ce guide fournit les informations dont vous avez besoin pour planifier et installer un système Système TM5/TM7.
    prp.document.label.format pdf
    Size 14.9 MB
    Date 5/1/19
    Description
    Ce guide fournit les informations dont vous avez besoin pour planifier et installer un système Système TM5/TM7.
    Modicon TM5 / TM7 - Sistema flexible, Guía de planificación e instalación de sistemas (Version 00)
    Description
    Esta guía contiene la información necesaria para planificar e instalar un Sistema TM5/TM7.
    prp.document.label.format pdf
    Size 15 MB
    Date 5/1/19
    Description
    Esta guía contiene la información necesaria para planificar e instalar un Sistema TM5/TM7.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TCSXCN2M5SA : sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    Description
    sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSXCN2M5SA : sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    Description
    sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSXCN2M5SA : sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    Description
    sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    sensors/actuator cable - angled - M12 5 ways male connector and flying lead - 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /