USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TCSXCNEMEF03V Picture

TCSXCNEMEF03V

Schneider Eletric TCSXCNEMEF03V Picture
TCSXCNEMEF03V

power daisy chain cable - angled - 2 x M8 male-female - 0.3m

Show more characteristics
  • Price*
    30.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Connection accessories
    product or component type
    Connecting cable
    product compatibility
    I/O and interface blocks
    accessory / separate part destination
    24 V DC bus
    Complementary
    range compatibility
    Modicon TM7
    electrical connection
    1 male + 1 female connectors M8 - 4 ways - elbowed
    cable length
    0.98 ft (0.3 m)
    net weight
    0.06 lb(US) (0.028 kg)
    Ordering and shipping details
    Category
    22532-M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901160540
    Package weight(Lbs)
    0.07 lb(US) (0.030 kg)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French2
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CANopen for Machines (Version 3.0)
    Description
    This catalog contains presentation and reference information as well as a selection guide for CANopen for machines.
    Size pdf
    Size 7.8 MB
    Date 8/28/19
    Description
    This catalog contains presentation and reference information as well as a selection guide for CANopen for machines.
    Size pdf
    Size 8.4 MB
    Date 2/3/17
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    Size pdf
    Size 3 MB
    Date 2/2/17
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    Size pdf
    Size 7.8 MB
    Date 8/28/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 / TM7 Flexible System - System Planning and Installation Guide (Version 00)
    Description
    This guide provides the information you will need in order to plan and install a TM5 / TM7 System.
    Size pdf
    Size 14.8 MB
    Date 5/1/19
    Description
    This guide provides the information you will need in order to plan and install a TM5 / TM7 System.
    Modicon Flexible TM5/TM7 System, Planning and Installation Guide (Version 05)
    Description
    This guide provides the information you will need in order to plan and install a TM5 System. The installation combines a controller, power distribution modules, expansion slices and associated accessories.
    Size pdf
    Size 17.8 MB
    Date 4/1/14
    Description
    This guide provides the information you will need in order to plan and install a TM5 System. The installation combines a controller, power distribution modules, expansion slices and associated accessories.
    Modicon TM5 / TM7 - Système Flexible, Guide d installation et de planification (Version 00)
    Description
    Ce guide fournit les informations dont vous avez besoin pour planifier et installer un système Système TM5/TM7.
    Size pdf
    Size 14.9 MB
    Date 5/1/19
    Description
    Ce guide fournit les informations dont vous avez besoin pour planifier et installer un système Système TM5/TM7.
    Modicon TM5 / TM7 - Sistema flexible, Guía de planificación e instalación de sistemas (Version 00)
    Description
    Esta guía contiene la información necesaria para planificar e instalar un Sistema TM5/TM7.
    Size pdf
    Size 15 MB
    Date 5/1/19
    Description
    Esta guía contiene la información necesaria para planificar e instalar un Sistema TM5/TM7.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSXCNEMEF03V_ROHS_DECLARATION
    Description
    TCSXCNEMEF03V_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TCSXCNEMEF03V_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSXCNEMEF03V_REACH_DECLARATION
    Description
    TCSXCNEMEF03V_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TCSXCNEMEF03V_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TCSXCNEMEF03V_ROHS_CHINA_DECLARATION
    Description
    TCSXCNEMEF03V_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    TCSXCNEMEF03V_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /