USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric TL300WS2M1 Picture
Discontinued

TL300WS2M1

Product Logo
Schneider Eletric TL300WS2M1 Picture
Discontinued
TL300WS2M1
Product Logo

Limit switch 600 Vac 12 amps L 1 Nc + 1 NO + options

Show more characteristics
TL300WS2M1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    308.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    L100/300
    series name
    Severe duty foundry
    product or component type
    Limit switch
    product specific application
    Foundry switch
    device short name
    L300
    L100
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style 2
    body material
    Cast aluminium
    fixing mode
    By the body
    type of operator
    spring return without operating lever
    contact sequence number
    1
    function available
    -
    switch actuation
    CW
    From left
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    1 entry for M20 - 20 mm ANSI B1.20.1
    number of poles
    2
    CW operation contacts
    1 NC + 1 NO
    CCW operation contacts
    1 NC + 1 NO
    contacts style
    A
    switch function
    DPDT-DB
    contact form
    Form Zb
    contacts material
    90/10 AgCdO on copper backing stationary contact
    Silver on steel backing moveable contact
    contacts usage
    -
    contact operation
    Snap action
    positive opening
    Without
    minimum torque for tripping
    190 ozf.in
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    17 °
    maximum displacement angle
    80 °
    repeat accuracy
    +/- 0.03 %
    contact code designation
    A600, AC (Ue = 600 V) Ie = 5 A NEMA rating designation
    A600, AC (Ue = 480 V) Ie = 6.25 A NEMA rating designation
    A600, AC (Ue = 240 V) Ie = 12.5 A NEMA rating designation
    A600, AC (Ue = 120 V) Ie = 20 A NEMA rating designation
    P600, DC (Ue = 600 V) Ie = 0.2 A NEMA rating designation
    P600, DC (Ue = 250 V) Ie = 1 A NEMA rating designation
    P600, DC (Ue = 120 V) Ie = 5 A NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V 3)IEC 60947-1
    600 V 3)UL 508
    600 V 3)CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute CE
    2.2 kV AC for 1 minute UL
    2.64 kV AC for 1 minute CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-20 non-time delay
    width
    57.15 mm (2.25 in)
    height
    125.73 mm (4.95 in)
    depth
    51.56 mm (2.03 in)
    net weight
    0.68 kg (1.5 lb(US))
    terminals description ISO n°1
    (1-2) left side contact
    (3-4) right side contact
    Environment
    shock resistance
    30 gn 9 ms IEC 60068-2-27
    vibration resistance
    10 gn 10…55 Hz)IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 IEC 60529
    electrical shock protection class
    Class 0 IEC 61140
    ambient air temperature for operation
    -23…85 °C (-10…185 °F)
    ambient air temperature for storage
    -23…85 °C (-10…185 °F)
    protective treatment
    Corrosion resistant gray paint
    Ordering and shipping details
    Category
    22426-LIMIT SWITCHES,TYPE L
    Discount Schedule
    DS1
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    OsiSense XS Proximity Sensors with NPT Conduit Entry Catalog (Version 1.0)
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Size pdf
    Size 258.3 KB
    Date 5/31/13
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Limit switch 600 Vac 12 amps L 1 Nc + 1 NO + options
    Description
    Limit switch 600 Vac 12 amps L 1 Nc + 1 NO + options
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Limit switch 600 Vac 12 amps L 1 Nc + 1 NO + options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /