USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M171/M172 Logic Controller
Schneider Eletric TM171ODM14R Picture

TM171ODM14R

Green premium brand logo
Schneider Eletric TM171ODM14R Picture
TM171ODM14R
Green premium brand logo

Modicon M171 Optimized Display 14I/O Modbus 100-240Vac

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    174.74 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Controller
    product specific application
    HVAC and pumping solution
    variant
    Programmable
    Total inputs/outputs
    14
    discrete input number
    2
    discrete output number
    1 relay outputs SPDT with independent common
    3 relay outputs SPST with same common
    discrete output current
    2 A relay
    analogue input number
    2 configurable
    3 analog input NTC
    analogue output number
    2 voltage 0...10 V
    2 PWM/PPM 20 kHz, 12 V, 35 mA
    1 voltage/current 0...20 mA/4...20 mA
    Complementary
    number of port
    1 LAN expansion bus
    1 RS485 - screw terminal block Modbus serial link)
    input/output number
    5 analog output
    4 digital output
    5 analog input
    discrete input logic
    Sink or source (positive/negative)
    contacts usage
    Volt-free contacts
    analogue input type
    voltage 0...5 V ratiometric)
    voltage 0...10 V
    NTC temperature probe - 50...100 °C 0.1 °C
    Pt 1000 temperature probe - 50...400 °C 0.1 °C
    current 0...20 mA/4...20 mA
    voltage 0...1 V
    sensor power supply
    12 V DC 85 mA
    5 V DC 20 mA
    [Us] rated supply voltage
    100...240 V +/- 10 % AC
    realtime clock
    Built-in -4…131 °F (-20…55 °C)
    display type
    Four 7-segment display units
    overvoltage category
    II
    local signalling
    6 LEDs red)
    5 LEDs green)
    Programmable 7 LEDs amber)
    mounting support
    DIN rail
    width
    2.76 in (70.2 mm)
    height
    3.43 in (87 mm)
    depth
    2.43 in (61.7 mm)
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    directives
    1907/2006/EC - REACH directive
    86/188/EEC - physical agents (noise) directive
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    standards
    EN/IEC 60730
    product certifications
    CE
    EAC
    CSA
    CURus
    ambient air temperature for operation
    -4…131 °F (-20…55 °C) UL 60730-1
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    relative humidity
    10…90 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    00785901706113
    Package weight(Lbs)
    0.30 kg (0.66 lb(US))
    Returnability
    Yes
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages18
    • English16
    • Chinese5
    • French7
    • German5
    • Italian5
    • Kazakh5
    • Portuguese5
    • Russian5
    • Spanish5
    • Turkish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 - Electronic Expansion Valve drivers, User Manual (Version 01)
    Description
    This document describes the Modicon M171 Electronic Expansion Valve drivers and accessories including installation and wiring information.
    Size pdf
    Size 9.2 MB
    Date 10/1/18
    Description
    This document describes the Modicon M171 Electronic Expansion Valve drivers and accessories including installation and wiring information.
    Modicon M171 - Performance Logic Controller, Hardware Guide (Version 02)
    Description
    This document describes the Modicon M171 performance logic controllers and accessories including installation and wiring information.
    Size pdf
    Size 8.4 MB
    Date 9/1/15
    Description
    This document describes the Modicon M171 performance logic controllers and accessories including installation and wiring information.
    SoMachine HVAC Software, Quick Start (Version 01)
    Description
    This document is aimed at designers and developers and requires a knowledge of one or more IEC61131-3 standard programming languages and is designed to provide a first-level overview of the installation, functions and use of SoMachine HVAC.
    Size pdf
    Size 8.8 MB
    Date 9/1/15
    Description
    This document is aimed at designers and developers and requires a knowledge of one or more IEC61131-3 standard programming languages and is designed to provide a first-level overview of the installation, functions and use of SoMachine HVAC.
    Size pdf
    Size 14.5 MB
    Date 9/1/14
    Modicon M171 Optimized Logic Controller, Guide de référence du matériel (Version 01)
    Description
    Ce document décrit les contrôleurs logiques optimisés et les accessoires de la gamme Modicon M171 et fournit les informations d'installation et de câblage associées.
    Size pdf
    Size 7.1 MB
    Date 9/1/17
    Description
    Ce document décrit les contrôleurs logiques optimisés et les accessoires de la gamme Modicon M171 et fournit les informations d'installation et de câblage associées.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM171ODM14R: Modicon M171 Optimized Display 14I/O Modbus 100-240Vac (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM171ODM14R: Modicon M171 Optimized Display 14I/O Modbus 100-240Vac (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.7 MB
    Date 9/23/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148.3 KB
    Date 10/1/14
    Size pdf
    Size 426.6 KB
    Date 9/19/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 10/1/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Description
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Description
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Description
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Modicon M171 Optimized Display 14I/O Modbus 100-240Vac
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers (Version 1.1.0)
    Files in document
    Description
    NEW FEATURES IN EcoStruxure Machine Expert - HVAC v1.1.0New features for TM172***** target:o Introduced target functions sysHTTP_AuthentOnOff() and sysFTP_AuthentOnOff() to disable/enable authentication (enabled by default)o Introduced two new SNVTs for LONWOKS protocol: - SNVT_setting - SNVT_stateo Introduced target function sysLcd_RotateAt180( mode ) to rotate display visualization. Keys work accordingly to mode value: TRUE=rotation at 180°, FALSE=default visualizationSeveral issues solved: Please refer to Software release note
    Size zip
    Size 341.3 MB
    Date 7/19/19
    Files in document
    Description
    NEW FEATURES IN EcoStruxure Machine Expert - HVAC v1.1.0New features for TM172***** target:o Introduced target functions sysHTTP_AuthentOnOff() and sysFTP_AuthentOnOff() to disable/enable authentication (enabled by default)o Introduced two new SNVTs for LONWOKS protocol: - SNVT_setting - SNVT_stateo Introduced target function sysLcd_RotateAt180( mode ) to rotate display visualization. Keys work accordingly to mode value: TRUE=rotation at 180°, FALSE=default visualizationSeveral issues solved: Please refer to Software release note
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance
    Clearance


    Misplacement



  • Connections and Schema

    Power Supply


    (1)
    Type T fuse 160 mA


    Wiring Diagram


    N :
    Neutral
    GND :
    Ground
    BK :
    Black
    BU :
    Blue
    RD :
    Red
    AI :
    Analogue input
    AO :
    Analogue output
    DI :
    Digital input
    DO :
    Digital output


Compare products: /