USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M171/M172 Logic Controller
Schneider Eletric TM172PBG28R Picture

TM172PBG28R

Green premium brand logo
Schneider Eletric TM172PBG28R Picture
TM172PBG28R
Green premium brand logo

Modicon M172 Performance Blind 28 I/Os, Ethernet, Modbus

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    319.31 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Programmable controllers
    product specific application
    HVAC and pumping solution
    variant
    Programmable
    Total inputs/outputs
    28
    discrete input number
    8
    discrete output number
    1 relay outputs SPDT with independent common
    3 relay outputs SPST with same common
    2 relay outputs SPST with same common
    2 relay outputs SPST with independent common
    discrete output current
    1 A relay SPDT
    3 A relay SPST
    analogue input number
    8 configurable by pair
    analogue output number
    2 voltage 0...10 V
    2 voltage/current 4...20 mA or 0...10 V or PWM (2 kHz)
    Complementary
    number of port
    1 CAN port - screw terminal block
    1 USB type A - USB type A female
    1 USB type mini B - USB device port Mini-B
    2 RS485 - screw terminal block Modbus serial link or BACnet MS/TP)
    1 Ethernet - RJ45 Modbus TCP and BACnet IP with webserver)
    input/output number
    8 digital input
    8 analog input
    4 analog output
    8 digital output
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V AC/DC
    discrete input current
    2.5 mA
    input impedance
    20 kOhm
    analogue input type
    impedance 0...1500 hOhm
    impedance 0...300 daOhm
    NTC temperature probe - 50...110 °C 0.1 °C extended)
    voltage 0...10 V
    NTC temperature probe - 40...150 °C 0.1 °C
    current 0...20 mA/4...20 mA
    PTC temperature probe - 55...150 °C 0.1 °C
    voltage 0...5 V absolute or ratiometric)
    Pt 1000 temperature probe - 200...850 °C 0.1 °C
    sensor power supply
    5 V DC 50 mA supplied by the controller
    24 V DC 150 mA supplied by the controller
    [Us] rated supply voltage
    24 V +/- 10 % AC
    20...38 V DC
    power consumption in W
    15 W 24 V AC/DC
    realtime clock
    Built-in -4…140 °F (-20…60 °C)
    display type
    Without display
    overvoltage category
    II
    local signalling
    Programmable 1 LED red)
    Programmable 1 LED yellow)
    Programmable 1 LED green)
    Power 1 LED green)
    mounting support
    DIN rail
    Panel mounting with accessory
    width
    5.67 in (144 mm)
    height
    4.33 in (110 mm)
    depth
    2.38 in (60.5 mm)
    net weight
    0.66 lb(US) (0.3 kg)
    Environment
    directives
    1907/2006/EC - REACH directive
    86/188/EEC - physical agents (noise) directive
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    standards
    EN/IEC 60730
    product certifications
    EAC (pending)
    CE
    CURus (pending)
    CSA (pending)
    ambient air temperature for operation
    -4…140 °F (-20…60 °C) UL 60730-1
    -4…149 °F (-20…65 °C) with derating UL 60730-1
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    relative humidity
    5…95 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    00785901487876
    Package weight(Lbs)
    0.37 kg (0.81 lb(US))
    Returnability
    Yes
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalog
    Date
    Size
    Add to My Documents
    Modicon M171/M172, Logic controllers and software (range catalog) (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for TM172PBG28R: Modicon M172 Performance Blind 28 I/Os, Ethernet, Modbus (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Declaration of Conformity for TM172P (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Modicon M172 Performance Logic Controller, Instruction Sheet (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers (Version 1.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting Positions
    Correct Mounting Position


    Acceptable Mounting Position

    Controller can be mounted horizontally upward with a temperature derating (maximum ambient temperature: 60 °C (140 °F)).


    Incorrect Mounting Position



    Clearance



  • Connections and Schema

    Power Supply

    24 Vac

    24 Vdc




    CN3 Fast Digital Inputs



    CN4 Digital Inputs



    CN7, CN8, CN9, CN6 High Voltage Relay SPST Digital Output


    CN5 Analog Inputs


    (1)
    Max. current : 50 mA.
    (2)
    Max. current : 150 mA.


    CN2 Analog Outputs


    AO3, AO4 can be used also as PWM generator, up to 2kHz.


    CN18 CAN Expansion Bus Port



    CN19, CN1 CAN Expansion Bus Port


Compare products: /