USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M171/M172 Logic Controller
Schneider Eletric TM172PDG28S Picture

TM172PDG28S

Green premium brand logo
Schneider Eletric TM172PDG28S Picture
TM172PDG28S
Green premium brand logo

Modicon M172 Performance Display 28 I/Os, Modbus, Solid State Relay

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    419.25 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Programmable controllers
    product specific application
    HVAC and pumping solution
    variant
    Programmable
    Total inputs/outputs
    28
    discrete input number
    8
    discrete output number
    1 relay outputs SPDT with independent common
    3 relay outputs SPST with same common
    2 relay outputs SPST with same common
    2 solid state, isolated SSR with independent common
    discrete output current
    0.5 A solid state, isolated
    1 A relay SPDT
    3 A relay SPST
    analogue input number
    8 configurable by pair
    analogue output number
    2 voltage 0...10 V
    2 voltage/current 4...20 mA or 0...10 V or PWM (2 kHz)
    Complementary
    number of port
    1 CAN port - screw terminal block
    1 USB type A - USB type A female
    1 USB type mini B - USB device port Mini-B
    2 RS485 - screw terminal block Modbus serial link or BACnet MS/TP)
    1 Ethernet - RJ45 Modbus TCP and BACnet IP with webserver)
    input/output number
    8 digital input
    8 analog input
    4 analog output
    8 digital output
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V AC/DC
    discrete input current
    2.5 mA
    input impedance
    20 kOhm
    analogue input type
    impedance 0...1500 hOhm
    impedance 0...300 daOhm
    NTC temperature probe - 50...110 °C 0.1 °C extended)
    voltage 0...10 V
    NTC temperature probe - 40...150 °C 0.1 °C
    current 0...20 mA/4...20 mA
    PTC temperature probe - 55...150 °C 0.1 °C
    voltage 0...5 V absolute or ratiometric)
    Pt 1000 temperature probe - 200...850 °C 0.1 °C
    sensor power supply
    5 V DC 50 mA supplied by the controller
    24 V DC 150 mA supplied by the controller
    [Us] rated supply voltage
    24 V +/- 10 % AC
    20...38 V DC
    power consumption in W
    15 W 24 V AC/DC
    realtime clock
    Built-in -4…131 °F (-20…55 °C)
    display type
    Backlit LCD - 128 x 64 pixels
    overvoltage category
    II
    local signalling
    Programmable 1 LED red)
    Programmable 1 LED yellow)
    Programmable 1 LED green)
    Power 1 LED green)
    mounting support
    DIN rail
    Panel mounting with accessory
    width
    5.67 in (144 mm)
    height
    4.33 in (110 mm)
    depth
    2.38 in (60.5 mm)
    net weight
    0.66 lb(US) (0.3 kg)
    Environment
    directives
    2006/95/EC - low voltage directive
    1907/2006/EC - REACH directive
    86/188/EEC - physical agents (noise) directive
    2011/65/EU - RoHS directive
    standards
    EN/IEC 60730
    product certifications
    EAC (pending)
    CURus (pending)
    CSA (pending)
    CE
    ambient air temperature for operation
    -4…131 °F (-20…55 °C) UL 60730-1
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    relative humidity
    5…95 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22537 - M171 / M172 HVAC CONTROLLERS
    Discount Schedule
    PC12
    GTIN
    03606480894862
    Package weight(Lbs)
    0.30 kg (0.66 lb(US))
    Returnability
    No
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages15
    • English12
    • Chinese2
    • French4
    • German2
    • Italian2
    • Kazakh2
    • Portuguese2
    • Russian2
    • Spanish3
    • Turkish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure Machine Expert - HVAC, Operating Guide (Version 00)
    Description
    This guide describes how to use the EcoStruxure™ Machine Expert - HVAC software to configure, program, and commission applications for supported logic controllers.
    Size pdf
    Size 14.6 MB
    Date 10/1/18
    Description
    This guide describes how to use the EcoStruxure™ Machine Expert - HVAC software to configure, program, and commission applications for supported logic controllers.
    Modicon M172 Logic Controller, Hardware Guide (Version 03)
    Description
    This document describes the Modicon M172 Logic controllers, expansion modules, remote displays, and accessories, including installation and wiring information.
    Size pdf
    Size 4.3 MB
    Date 9/1/18
    Description
    This document describes the Modicon M172 Logic controllers, expansion modules, remote displays, and accessories, including installation and wiring information.
    Modicon M172 Logic Controller, Guide de référence du matériel (Version 03)
    Description
    Ce document décrit les contrôleurs logiques, les modules d'extension, les afficheurs déportés et les accessoires de la gamme Modicon M172 et fournit les informations d'installation et de câblage pertinentes.
    Size pdf
    Size 4.3 MB
    Date 9/1/18
    Description
    Ce document décrit les contrôleurs logiques, les modules d'extension, les afficheurs déportés et les accessoires de la gamme Modicon M172 et fournit les informations d'installation et de câblage pertinentes.
    Modicon M172 Logic Controller, Guía de hardware (Version 03)
    Description
    En este documento se describen los controladores lógicos, módulos de ampliación, pantallas remotas y accesorios de Modicon M172, incluida la información de instalación y cableado.
    Size pdf
    Size 4.3 MB
    Date 9/1/18
    Description
    En este documento se describen los controladores lógicos, módulos de ampliación, pantallas remotas y accesorios de Modicon M172, incluida la información de instalación y cableado.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM172PDG28S: Modicon M172 Performance Display 28 I/Os, Modbus, Solid State Relay (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM172PDG28S: Modicon M172 Performance Display 28 I/Os, Modbus, Solid State Relay (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 146.7 KB
    Date 4/20/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.2 MB
    Date 9/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM172PDG28S_ROHS_CHINA_DECLARATION
    Description
    TM172PDG28S_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TM172PDG28S_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM172PDG28S_ROHS_DECLARATION
    Description
    TM172PDG28S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TM172PDG28S_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 390.4 KB
    Date 10/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM172PDG28S_REACH_DECLARATION
    Description
    TM172PDG28S_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TM172PDG28S_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers (Version 1.1.0)
    Files in document
    Description
    NEW FEATURES IN EcoStruxure Machine Expert - HVAC v1.1.0New features for TM172***** target:o Introduced target functions sysHTTP_AuthentOnOff() and sysFTP_AuthentOnOff() to disable/enable authentication (enabled by default)o Introduced two new SNVTs for LONWOKS protocol: - SNVT_setting - SNVT_stateo Introduced target function sysLcd_RotateAt180( mode ) to rotate display visualization. Keys work accordingly to mode value: TRUE=rotation at 180°, FALSE=default visualizationSeveral issues solved: Please refer to Software release note
    Size zip
    Size 341.3 MB
    Date 7/19/19
    Files in document
    Description
    NEW FEATURES IN EcoStruxure Machine Expert - HVAC v1.1.0New features for TM172***** target:o Introduced target functions sysHTTP_AuthentOnOff() and sysFTP_AuthentOnOff() to disable/enable authentication (enabled by default)o Introduced two new SNVTs for LONWOKS protocol: - SNVT_setting - SNVT_stateo Introduced target function sysLcd_RotateAt180( mode ) to rotate display visualization. Keys work accordingly to mode value: TRUE=rotation at 180°, FALSE=default visualizationSeveral issues solved: Please refer to Software release note
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting Positions
    Correct Mounting Position


    Acceptable Mounting Position

    Controller can be mounted horizontally upward with a temperature derating (maximum ambient temperature: 60 °C (140 °F)).


    Incorrect Mounting Position



    Clearance



  • Connections and Schema

    Power Supply

    24 Vac

    24 Vdc




    CN3 Fast Digital Inputs



    CN4 Digital Inputs



    CN7, CN8, CN9, CN6 High Voltage Relay SPST / Solid-State Relay Digital Outputs


    CN5 Analog Inputs


    (1)
    Max. current : 50 mA.
    (2)
    Max. current : 150 mA.


    CN2 Analog Outputs


    AO3, AO4 can be used also as PWM generator, up to 2kHz.


    CN18 CAN Expansion Bus Port



    CN19, CN1 CAN Expansion Bus Port


Compare products: /