USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M221 Nano PLC
Schneider Eletric TM221C40U Picture

TM221C40U

Green premium brand logo
Schneider Eletric TM221C40U Picture
TM221C40U
Green premium brand logo

CONTROLLER M221-40IO TR.NPN

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    369.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M221
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC
    discrete input number
    24, discrete input 4 fast input IEC 61131-2 Type 1
    analogue input number
    2 0...10 V
    discrete output type
    Transistor
    discrete output number
    16 transistor 4 fast output
    discrete output voltage
    24 V DC
    discrete output current
    0.5 A
    Complementary
    discrete I/O number
    40
    maximum number of I/O expansion module
    7 relay output
    supply voltage limits
    20.4…28.8 V
    inrush current
    35 A
    maximum power consumption in W
    4.1 W 24 V without I/O expansion module)
    16 W 24 V with max number of I/O expansion module)
    power supply output current
    0.52 A 5 V expansion bus
    0.3 A 24 V expansion bus
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    analogue input resolution
    10 bits
    LSB value
    10 mV
    conversion time
    1 ms per channel + 1 controller cycle time analog input
    permitted overload on inputs
    +/- 30 V DC 5 min maximum)analog input
    +/- 13 V DC permanent)analog input
    voltage state 1 guaranteed
    >= 15 V input
    voltage state 0 guaranteed
    <= 5 V input
    discrete input current
    7 mA discrete input
    5 mA fast input
    input impedance
    3.4 kOhm discrete input
    100 kOhm analog input
    4.9 kOhm fast input
    response time
    35 µs turn-off, I2...I5 input
    5 µs turn-on, I0, I1, I6, I7 fast input
    35 µs turn-on, other terminals input
    5 µs turn-off, I0, I1, I6, I7 fast input
    100 µs turn-off, other terminals input
    300 µs turn-on, turn-off, other terminals output
    5 µs turn-on, turn-off, Q0...Q3 output
    configurable filtering time
    0 ms input
    3 ms input
    12 ms input
    discrete output logic
    Negative logic (sink)
    maximum current per output common
    4 A
    output frequency
    0.1 kHz output Q4...Q15
    100 kHz fast output (PWM/PLS mode) Q0...Q3
    absolute accuracy error
    +/- 1 % of full scale analog input
    maximum leakage current
    0.1 mA transistor output
    maximum voltage drop
    <1 V
    mechanical durability
    20000000 cycles transistor output
    maximum tungsten load
    <12 W output and fast output
    protection type
    Without protection
    memory capacity
    256 kB user application and data RAM 10000 instructions
    256 kB internal variables RAM
    data backed up
    256 kB built-in flash memory backup of application and data
    data storage equipment
    2 GB SD card optional)
    battery type
    BR2032 lithium non-rechargeable 4 year(s)
    backup time
    1 year 77 °F (25 °C) by interruption of power supply)
    execution time for 1 KInstruction
    0.3 ms event and periodic task
    execution time per instruction
    0.2 µs Boolean
    exct time for event task
    60 µs response time
    maximum size of object areas
    8000 %MW memory words
    512 %KW constant words
    512 %M memory bits
    255 %C counters
    255 %TM timers
    realtime clock
    With
    clock drift
    <= 30 s/month 77 °F (25 °C)
    regulation loop
    Adjustable PID regulator up to 14 simultaneous loops
    positioning functions
    PTO 4 pulse/direction 100 kHz)
    PTO 2 CW/CCW 100 kHz)
    function available
    PLS
    PWM
    Frequency generator
    counting input number
    4 fast input (HSC mode) 100 kHz 32 bits
    counter function
    Pulse/direction
    Single phase
    A/B
    integrated connection type
    USB port mini B USB 2.0
    Non isolated serial link serial 1 RJ45 RS485
    Non isolated serial link serial 2 RJ45 RS232/RS485
    supply
    Serial)serial link supply 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) 49.21 ft (15 m) RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) 9.84 ft (3 m) RS232
    480 Mbit/s USB
    communication port protocol
    USB port USB - SoMachine-Network
    Non isolated serial link Modbus master/slave - RTU/ASCII or SoMachine-Network
    local signalling
    PWR 1 LED green)
    RUN 1 LED green)
    Module error (ERR) 1 LED red)
    SD card access (SD) 1 LED green)
    BAT 1 LED red)
    SL1 1 LED green)
    SL2 1 LED green)
    I/O state 1 LED per channel green)
    electrical connection
    removable screw terminal block for inputs
    removable screw terminal block for outputs
    terminal block, 3 for connecting the 24 V DC power supply
    connector, 4 for analogue inputs
    Mini B USB 2.0 connector for a programming terminal
    maximum cable distance between devices
    Shielded cable <32.81 ft (10 m) fast input
    Unshielded cable <98.43 ft (30 m) output
    Unshielded cable <98.43 ft (30 m) digital input
    Unshielded cable <3.28 ft (1 m) analog input
    Shielded cable <9.84 ft (3 m) fast output
    insulation
    Between input and internal logic 500 V AC
    Between fast input and internal logic 500 V AC
    Non-insulated between inputs
    Between output and internal logic 500 V AC
    Non-insulated between analogue input and internal logic
    Non-insulated between analogue inputs
    marking
    CE
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    height
    3.54 in (90 mm)
    depth
    2.76 in (70 mm)
    width
    6.30 in (160 mm)
    net weight
    1.39 lb(US) (0.63 kg)
    Environment
    standards
    EN/IEC 60664-1
    EN/IEC 61010-2-201
    EN/IEC 61131-2
    product certifications
    RCM
    CULus
    LR
    IACS E10
    ABS
    EAC
    CSA
    DNV-GL
    environmental characteristic
    Ordinary and hazardous location
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz...1 GHz EN/IEC 61000-4-3
    2.74 V/m (3 V/m) 1.4 GHz...2 GHz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2...2.7 GHz EN/IEC 61000-4-3
    resistance to magnetic fields
    98.43 A/m (30 A/m) 50/60 Hz EN/IEC 61000-4-8
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power lines)
    2 kV EN/IEC 61000-4-4 relay output)
    1 kV EN/IEC 61000-4-4 I/O)
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    surge withstand
    2 kV power lines (AC) common mode EN/IEC 61000-4-5
    2 kV relay output common mode EN/IEC 61000-4-5
    1 kV I/O common mode EN/IEC 61000-4-5
    1 kV shielded cable common mode EN/IEC 61000-4-5
    0.5 kV power lines (DC) differential mode EN/IEC 61000-4-5
    1 kV power lines (AC) differential mode EN/IEC 61000-4-5
    1 kV relay output differential mode EN/IEC 61000-4-5
    0.5 kV power lines (DC) common mode EN/IEC 61000-4-5
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 79 dBμV/m QP/66 dBμV/m AV power lines (AC))0.15…0.5 MHz EN/IEC 55011
    Conducted emissions 73 dBμV/m QP/60 dBμV/m AV power lines (AC))0.5…300 MHz EN/IEC 55011
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1.5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBμV/m QP class A 10 m)30…230 MHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A 10 m)200…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14…131 °F (-10…55 °C) horizontal installation)
    14…95 °F (-10…35 °C) vertical installation)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    <= 2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    3.5 mm 5…8.4 Hz symmetrical rail
    3.5 mm 5…8.4 Hz panel mounting
    1 gn 8.4…150 Hz symmetrical rail
    1 gn 8.4…150 Hz panel mounting
    shock resistance
    147 m/s² 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    03606485408637
    Package weight(Lbs)
    0.29 kg (0.63 lb(US))
    Returnability
    No
    Country of origin
    TW
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese6
    • French7
    • German6
    • Italian6
    • Kazakh6
    • Portuguese6
    • Russian6
    • Spanish6
    • Turkish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.1 MB
    Date 2/1/19
    Size pdf
    Size 8.5 MB
    Date 2/1/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 151.2 KB
    Date 9/20/17
    Size pdf
    Size 56.1 KB
    Date 11/28/18
    Size pdf
    Size 51.7 KB
    Date 7/28/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM221C40U_ROHS_CHINA_DECLARATION
    Description
    TM221C40U_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TM221C40U_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 400.7 KB
    Date 10/12/17
    Size pdf
    Size 565.5 KB
    Date 8/12/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM221C40U_ROHS_DECLARATION
    Description
    TM221C40U_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TM221C40U_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218.1 KB
    Date 2/20/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM221C40U_REACH_DECLARATION
    Description
    TM221C40U_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    TM221C40U_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /