USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M221 Nano PLC
Schneider Eletric TM221CE40R Picture

TM221CE40R

Green premium brand logo
Schneider Eletric TM221CE40R Picture
TM221CE40R
Green premium brand logo

controller M221 40 IO relay Ethernet

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    389.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M221
    product or component type
    Logic controller
    [Us] rated supply voltage
    100...240 V AC
    discrete input number
    24, discrete input IEC 61131-2 Type 1
    analogue input number
    2 0...10 V
    discrete output type
    Relay normally open
    discrete output number
    16 relay
    discrete output voltage
    5...125 V DC
    5...250 V AC
    discrete output current
    2 A
    Complementary
    discrete I/O number
    40
    maximum number of I/O expansion module
    7 relay output
    supply voltage limits
    85…264 V
    network frequency
    50/60 Hz
    inrush current
    40 A
    maximum power consumption in VA
    70 VA 100...240 V with max number of I/O expansion module
    41 VA 100...240 V without I/O expansion module
    power supply output current
    0.52 A 5 V expansion bus
    0.24 A 24 V expansion bus
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    analogue input resolution
    10 bits
    LSB value
    10 mV
    conversion time
    1 ms per channel + 1 controller cycle time analog input
    permitted overload on inputs
    +/- 30 V DC 5 min maximum)analog input
    +/- 13 V DC permanent)analog input
    voltage state 1 guaranteed
    >= 15 V input
    voltage state 0 guaranteed
    <= 5 V input
    discrete input current
    7 mA discrete input
    5 mA fast input
    input impedance
    3.4 kOhm discrete input
    100 kOhm analog input
    4.9 kOhm fast input
    response time
    35 µs turn-off, I2...I5 input
    10 ms turn-on output
    10 ms turn-off output
    5 µs turn-on, I0, I1, I6, I7 fast input
    35 µs turn-on, other terminals input
    5 µs turn-off, I0, I1, I6, I7 fast input
    100 µs turn-off, other terminals input
    configurable filtering time
    0 ms input
    3 ms input
    12 ms input
    output voltage limits
    125 V DC
    277 V AC
    maximum current per output common
    7 A
    absolute accuracy error
    +/- 1 % of full scale analog input
    electrical durability
    100000 cycles AC-12, 120 V, 240 VA, resistive
    100000 cycles AC-12, 240 V, 480 VA, resistive
    300000 cycles AC-12, 120 V, 80 VA, resistive
    300000 cycles AC-12, 240 V, 160 VA, resistive
    100000 cycles AC-15, cos phi = 0.35, 120 V, 60 VA, inductive
    100000 cycles AC-15, cos phi = 0.35, 240 V, 120 VA, inductive
    300000 cycles AC-15, cos phi = 0.35, 120 V, 18 VA, inductive
    300000 cycles AC-15, cos phi = 0.35, 240 V, 36 VA, inductive
    100000 cycles AC-14, cos phi = 0.7, 120 V, 120 VA, inductive
    100000 cycles AC-14, cos phi = 0.7, 240 V, 240 VA, inductive
    300000 cycles AC-14, cos phi = 0.7, 120 V, 36 VA, inductive
    300000 cycles AC-14, cos phi = 0.7, 240 V, 72 VA, inductive
    100000 cycles DC-12, 24 V, 48 W, resistive
    300000 cycles DC-12, 24 V, 16 W, resistive
    100000 cycles DC-13, 24 V, 24 W, inductive (L/R = 7 ms)
    300000 cycles DC-13, 24 V, 7.2 W, inductive (L/R = 7 ms)
    switching frequency
    20 switching operations/minute with maximum load
    mechanical durability
    20000000 cycles relay output
    minimum load
    1 mA 5 V DC relay output
    protection type
    Without protection 5 A
    reset time
    1 s
    memory capacity
    256 kB user application and data RAM 10000 instructions
    256 kB internal variables RAM
    data backed up
    256 kB built-in flash memory backup of application and data
    data storage equipment
    2 GB SD card optional)
    battery type
    BR2032 lithium non-rechargeable 4 year(s)
    backup time
    1 year 77 °F (25 °C) by interruption of power supply)
    execution time for 1 KInstruction
    0.3 ms event and periodic task
    execution time per instruction
    0.2 µs Boolean
    exct time for event task
    60 µs response time
    maximum size of object areas
    8000 %MW memory words
    255 %TM timers
    512 %KW constant words
    255 %C counters
    512 %M memory bits
    realtime clock
    With
    clock drift
    <= 30 s/month 77 °F (25 °C)
    regulation loop
    Adjustable PID regulator up to 14 simultaneous loops
    counting input number
    4 fast input (HSC mode) 100 kHz 32 bits
    counter function
    Single phase
    A/B
    Pulse/direction
    integrated connection type
    USB port mini B USB 2.0
    Non isolated serial link serial 1 RJ45 RS232/RS485
    Ethernet RJ45
    supply
    Serial)serial link supply 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) 49.21 ft (15 m) RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) 9.84 ft (3 m) RS232
    480 Mbit/s USB
    communication port protocol
    USB port USB - SoMachine-Network
    Non isolated serial link Modbus master/slave - RTU/ASCII or SoMachine-Network
    Ethernet
    port Ethernet
    10BASE-T/100BASE-TX 1 328.08 ft (100 m) copper cable
    communication service
    DHCP client
    Modbus TCP client
    Ethernet/IP adapter
    Modbus TCP server
    Modbus TCP slave device
    local signalling
    PWR 1 LED green)
    RUN 1 LED green)
    Module error (ERR) 1 LED red)
    SD card access (SD) 1 LED green)
    BAT 1 LED red)
    I/O state 1 LED per channel green)
    SL 1 LED green)
    ACT Ethernet network activity green)
    Link (Link Status) Ethernet network link yellow)
    electrical connection
    removable screw terminal block for inputs
    removable screw terminal block for outputs
    terminal block, 3 for connecting the 24 V DC power supply
    connector, 4 for analogue inputs
    Mini B USB 2.0 connector for a programming terminal
    maximum cable distance between devices
    Shielded cable <32.81 ft (10 m) fast input
    Unshielded cable <98.43 ft (30 m) output
    Unshielded cable <98.43 ft (30 m) digital input
    Unshielded cable <3.28 ft (1 m) analog input
    insulation
    Between input and internal logic 500 V AC
    Non-insulated between analogue input and internal logic
    Non-insulated between analogue inputs
    Between supply and ground 1500 V AC
    Between sensor power supply and ground 500 V AC
    Between input and ground 500 V AC
    Between output and ground 1500 V AC
    Between supply and internal logic 2300 V AC
    Between sensor power supply and internal logic 500 V AC
    Between output and internal logic 2300 V AC
    Between Ethernet terminal and internal logic 500 V AC
    Between supply and sensor power supply 2300 V AC
    marking
    CE
    sensor power supply
    24 V DC 250 mA supplied by the controller
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    height
    3.54 in (90 mm)
    depth
    2.76 in (70 mm)
    width
    6.30 in (160 mm)
    net weight
    1.01 lb(US) (0.456 kg)
    Environment
    standards
    EN/IEC 60664-1
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    product certifications
    DNV-GL
    EAC
    ABS
    CULus
    LR
    RCM
    CSA
    IACS E10
    environmental characteristic
    Ordinary and hazardous location
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz...1 GHz EN/IEC 61000-4-3
    2.74 V/m (3 V/m) 1.4 GHz...2 GHz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2...2.7 GHz EN/IEC 61000-4-3
    resistance to magnetic fields
    98.43 A/m (30 A/m) 50/60 Hz EN/IEC 61000-4-8
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power lines)
    2 kV EN/IEC 61000-4-4 relay output)
    1 kV EN/IEC 61000-4-4 I/O)
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    surge withstand
    2 kV power lines (AC) common mode EN/IEC 61000-4-5
    2 kV relay output common mode EN/IEC 61000-4-5
    1 kV I/O common mode EN/IEC 61000-4-5
    1 kV shielded cable common mode EN/IEC 61000-4-5
    0.5 kV power lines (DC) differential mode EN/IEC 61000-4-5
    1 kV power lines (AC) differential mode EN/IEC 61000-4-5
    1 kV relay output differential mode EN/IEC 61000-4-5
    0.5 kV power lines (DC) common mode EN/IEC 61000-4-5
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 79 dBμV/m QP/66 dBμV/m AV power lines (AC))0.15…0.5 MHz EN/IEC 55011
    Conducted emissions 73 dBμV/m QP/60 dBμV/m AV power lines (AC))0.5…300 MHz EN/IEC 55011
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1.5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBμV/m QP class A 10 m)30…230 MHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A 10 m)200…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14…131 °F (-10…55 °C) horizontal installation)
    14…95 °F (-10…35 °C) vertical installation)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    <= 2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    3.5 mm 5…8.4 Hz symmetrical rail
    3.5 mm 5…8.4 Hz panel mounting
    1 gn 8.4…150 Hz symmetrical rail
    1 gn 8.4…150 Hz panel mounting
    shock resistance
    98 m/s² 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901108979
    Package weight(Lbs)
    0.86 kg (1.9 lb(US))
    Returnability
    Yes
    Country of origin
    TW
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages51
    • English32
    • Chinese11
    • French21
    • German11
    • Italian11
    • Kazakh11
    • Portuguese11
    • Russian11
    • Spanish20
    • Turkish11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 27: Automation Products (Version 1.0)
    Description
    Digest 178 Section 27 contains selection information for programmable controllers, HMI products and software, SCADA/Distributed I/O products, network products, and Motion Control/HVAC/R controllers. Replaces Digest 177 section 27; 0100CT1501_SEC-27
    Size pdf
    Size 3.6 MB
    Date 5/12/19
    Description
    Digest 178 Section 27 contains selection information for programmable controllers, HMI products and software, SCADA/Distributed I/O products, network products, and Motion Control/HVAC/R controllers. Replaces Digest 177 section 27; 0100CT1501_SEC-27
    Size pdf
    Size 8.1 MB
    Date 2/1/19
    Size pdf
    Size 8.5 MB
    Date 2/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M221 Logic Controller, Programming Guide (Version 00)
    Description
    This document describes the configuration and programming of the Modicon M221 Logic Controller for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    Size pdf
    Size 4.4 MB
    Date 12/1/18
    Description
    This document describes the configuration and programming of the Modicon M221 Logic Controller for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    Modicon TMC2 Cartridges, Hardware Guide (Version 00)
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Size pdf
    Size 1.4 MB
    Date 12/1/18
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Modicon TMC2 Cartridges, Programming Guide (Version 00)
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by EcoStruxure Machine Expert – Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert – Basic online help.
    Size pdf
    Size 566.6 KB
    Date 12/1/18
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by EcoStruxure Machine Expert – Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert – Basic online help.
    Modicon M221 Logic Controller, Hardware Guide (Version 00)
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/18
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    SoMachine Basic - Operating guide (Version 10)
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, and commission applications for supported logic controllers.
    Size pdf
    Size 6.9 MB
    Date 12/1/17
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, and commission applications for supported logic controllers.
    Modicon M221 - Logic Controller, Programming Guide (Version 09)
    Description
    This document describes the configuration and programming of the Modicon M221 Logic Controller for SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Size pdf
    Size 4 MB
    Date 12/1/17
    Description
    This document describes the configuration and programming of the Modicon M221 Logic Controller for SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/17
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Modicon TMC2 Cartridges, Programming Guide (Version 01)
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Size pdf
    Size 585.1 KB
    Date 6/1/16
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Modicon TMC2 Cartridges, Hardware Guide (Version 01)
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Size pdf
    Size 1.2 MB
    Date 12/1/15
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Material Working - Drilling Machine With M221, Project Template User Guide (Version 00)
    Description
    This document describes the project template based on Modicon M221 Logic Controller and an HMI STU 855 display for drilling application.
    Size pdf
    Size 1.3 MB
    Date 3/1/15
    Description
    This document describes the project template based on Modicon M221 Logic Controller and an HMI STU 855 display for drilling application.
    Material Handling - Zero Pressure Accumulation M221, Project Template User Guide (Version 01)
    Description
    This document describes a conveying application based on Modicon M221 Logic Controller.The project is an example of an application used to control a Zero Pressure Accumulator (ZPA). It contains hardware architecture for a maximum of 4 zones.This document is adapted to those individuals knowledgeable and experienced in Material Handling technologies.The following basic knowledge is required: Basic information on functionality, structure and configuration of the controllers, drives and HMI displays Programming in Ladder Diagram (LD) or Instruction List (IL) language
    Size pdf
    Size 647.9 KB
    Date 7/1/14
    Description
    This document describes a conveying application based on Modicon M221 Logic Controller.The project is an example of an application used to control a Zero Pressure Accumulator (ZPA). It contains hardware architecture for a maximum of 4 zones.This document is adapted to those individuals knowledgeable and experienced in Material Handling technologies.The following basic knowledge is required: Basic information on functionality, structure and configuration of the controllers, drives and HMI displays Programming in Ladder Diagram (LD) or Instruction List (IL) language
    Modicon TMC2 - Cartouches, Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par EcoStruxure Machine Expert – Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert – Basic.
    Size pdf
    Size 730.2 KB
    Date 12/1/18
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par EcoStruxure Machine Expert – Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert – Basic.
    Modicon TMC2 - Cartouches, Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l'installation et les schémas de câblage de TMC2.
    Size pdf
    Size 1.2 MB
    Date 12/1/18
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l'installation et les schémas de câblage de TMC2.
    Modicon M221 Logic Controller, Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration et la programmation du Modicon M221 Logic Controller pour EcoStruxure Machine Expert - Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert - Basic.
    Size pdf
    Size 4.7 MB
    Date 12/1/18
    Description
    Ce document décrit la configuration et la programmation du Modicon M221 Logic Controller pour EcoStruxure Machine Expert - Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert - Basic.
    Modicon M221 Logic Controller, Guide de référence du matériel (Version 00)
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert - Basic ; - interfacer le M221 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ; - connaître les fonctionnalités du M221 Logic Controller.
    Size pdf
    Size 9.3 MB
    Date 12/1/18
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert - Basic ; - interfacer le M221 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ; - connaître les fonctionnalités du M221 Logic Controller.
    Modicon M221 Logic Controller, Guide de référence du matériel (Version 06)
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel SoMachine Basic ; - interfacer le M221 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ; - vous familiariser avec les fonctionnalités du M221 Logic Controller.
    Size pdf
    Size 9.8 MB
    Date 12/1/17
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel SoMachine Basic ; - interfacer le M221 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ; - vous familiariser avec les fonctionnalités du M221 Logic Controller.
    SoMachine Basic, Guide d’utilisation (Version 10)
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer et mettre en service les applications des Logic Controller pris en charge.
    Size pdf
    Size 7.7 MB
    Date 12/1/17
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer et mettre en service les applications des Logic Controller pris en charge.
    Modicon M221 - Logic Controller, Guide de programmation (Version 09)
    Description
    Ce document décrit la configuration et la programmation du Modicon M221 Logic Controller pour SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Size pdf
    Size 4.2 MB
    Date 12/1/17
    Description
    Ce document décrit la configuration et la programmation du Modicon M221 Logic Controller pour SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Modicon TMC2 - Cartouches, Guide de programmation (Version 01)
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Size pdf
    Size 890.3 KB
    Date 6/1/16
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Modicon TMC2 - Cartouches, Guide de référence du matériel (Version 01)
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage de TMC2.
    Size pdf
    Size 690 KB
    Date 11/30/15
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage de TMC2.
    Modicon M221 Logic Controller, Guía de hardware (Version 00)
    Description
    Utilice este documento para lo siguiente: - Instalar y utilizar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert - Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Size pdf
    Size 10.6 MB
    Date 2/1/19
    Description
    Utilice este documento para lo siguiente: - Instalar y utilizar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert - Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Modicon M221 Logic Controller, Guía de programación (Version 00)
    Description
    Controller para EcoStruxure Machine Expert - Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert - Basic.
    Size pdf
    Size 4.8 MB
    Date 12/1/18
    Description
    Controller para EcoStruxure Machine Expert - Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert - Basic.
    Modicon TMC2 - Cartuchos, Guía de programación (Version 00)
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con EcoStruxure Machine Expert – Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert – Basic.
    Size pdf
    Size 952.9 KB
    Date 12/1/18
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con EcoStruxure Machine Expert – Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert – Basic.
    Modicon TMC2 - Cartuchos, Guía de hardware (Version 00)
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    Size pdf
    Size 1.3 MB
    Date 12/1/18
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    Modicon M221 Logic Controller, Guía de hardware (Version 06)
    Description
    Utilice este documento para lo siguiente: - Instalar y manejar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software SoMachine Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Size pdf
    Size 9.8 MB
    Date 12/1/17
    Description
    Utilice este documento para lo siguiente: - Instalar y manejar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software SoMachine Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Modicon M221 - Logic Controller, Guía de programación (Version 09)
    Description
    En este documento se describe la configuración y la programación del Modicon M221 Logic Controller para SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine Basic.
    Size pdf
    Size 5.2 MB
    Date 12/1/17
    Description
    En este documento se describe la configuración y la programación del Modicon M221 Logic Controller para SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine Basic.
    SoMachine Basic - Guía de funcionamiento (Version 10)
    Description
    En este manual se describe cómo utilizar el software SoMachine Basic para configurar, programar y poner en marcha aplicaciones para los controladores lógicos admitidos.
    Size pdf
    Size 7.5 MB
    Date 12/1/17
    Description
    En este manual se describe cómo utilizar el software SoMachine Basic para configurar, programar y poner en marcha aplicaciones para los controladores lógicos admitidos.
    Modicon TMC2 - Cartuchos, Guía de programación (Version 01)
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine Basic.
    Size pdf
    Size 880.4 KB
    Date 6/1/16
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine Basic.
    Modicon TMC2 - Cartuchos, Guía de hardware (Version 01)
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    Size pdf
    Size 715.2 KB
    Date 11/30/15
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 14 MB
    Date 6/1/15
    CAD file (on TraceParts) for TM221CE40R: controller M221 40 IO relay Ethernet (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM221CE40R: controller M221 40 IO relay Ethernet (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for TM221CE40R: controller M221 40 IO relay Ethernet (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM221CE40R: controller M221 40 IO relay Ethernet (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 151.2 KB
    Date 9/20/17
    Size pdf
    Size 56.1 KB
    Date 11/28/18
    Size pdf
    Size 51.7 KB
    Date 7/28/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.5 MB
    Date 4/1/19
    Size pdf
    Size 3.1 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 400.7 KB
    Date 10/12/17
    Size pdf
    Size 565.5 KB
    Date 8/12/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    controller M221 40 IO relay Ethernet
    Description
    controller M221 40 IO relay Ethernet
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    controller M221 40 IO relay Ethernet
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218.1 KB
    Date 2/20/17
    Size pdf
    Size 171.3 KB
    Date 4/1/16
    Size pdf
    Size 1.5 MB
    Date 10/21/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    controller M221 40 IO relay Ethernet
    Description
    controller M221 40 IO relay Ethernet
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    controller M221 40 IO relay Ethernet
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Compact Hardwired Logic Controller M221, System User Guide (Version 00)
    Files in document
    Description
    This document describes a generic architecture based on Modicon M221 Logic Controller. This document is intended to provide a quick introduction to the described system.
    Size zip
    Size 20.4 MB
    Date 3/1/15
    Files in document
    Description
    This document describes a generic architecture based on Modicon M221 Logic Controller. This document is intended to provide a quick introduction to the described system.
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    controller M221 40 IO relay Ethernet
    Description
    controller M221 40 IO relay Ethernet
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    controller M221 40 IO relay Ethernet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /