USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M241 Micro PLC
Schneider Eletric TM241CE24U Picture

TM241CE24U

Green premium brand logo
Schneider Eletric TM241CE24U Picture
TM241CE24U
Green premium brand logo

controller M241 24 IO transistor NPN Ethernet

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    479.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M241
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC
    discrete input number
    14, discrete input 8 fast input IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    10 transistor 4 fast output
    discrete output voltage
    24 V DC transistor output
    discrete output current
    0.5 A transistor output Q0...Q9)
    0.1 A fast output (PTO mode) Q0...Q3)
    Complementary
    discrete I/O number
    24
    maximum number of I/O expansion module
    7 local
    14 remote
    supply voltage limits
    20.4…28.8 V
    inrush current
    50 A
    power consumption in W
    32.6…40.4 W with max number of I/O expansion module)
    discrete input logic
    Sink or source
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V input
    voltage state 0 guaranteed
    <= 5 V input
    discrete input current
    5 mA input
    10.7 mA fast input
    input impedance
    4.7 kOhm input
    2.81 kOhm fast input
    response time
    50 µs turn-on, I0...I13 input
    50 µs turn-off, I0...I13 input
    <= 2 µs turn-on, I0...I7 fast input
    <= 2 µs turn-off, I0...I7 fast input
    <= 34 µs turn-on, Q0...Q9 output
    <= 250 µs turn-off, Q0...Q9 output
    <= 2 µs turn-on, Q0...Q3 fast output
    <= 2 µs turn-off, Q0...Q3 fast output
    configurable filtering time
    1 µs fast input
    12 ms fast input
    0 ms input
    1 ms input
    4 ms input
    12 ms input
    discrete output logic
    Negative logic (sink)
    output voltage limits
    30 V DC
    maximum current per output common
    2 A Q0...Q3 fast output
    2 A Q4...Q7 output
    1 A Q8...Q9 output
    maximum output frequency
    20 kHz fast output (PWM mode)
    100 kHz fast output (PLS mode)
    1 kHz output
    accuracy
    +/- 0.1 % 0.02…0.1 kHz fast output
    +/- 1 % 0.1…1 kHz fast output
    maximum leakage current
    5 µA output
    maximum voltage drop
    <1 V
    maximum tungsten load
    <2.4 W
    protection type
    Short-circuit protection
    Short-circuit and overload protection with automatic reset
    Reverse polarity protection fast output
    reset time
    10 ms automatic reset output
    12 s automatic reset fast output
    memory capacity
    8 MB program
    64 MB system memory RAM
    data backed up
    128 MB built-in flash memory backup of user programs
    data storage equipment
    <= 16 GB SD card optional)
    battery type
    BR2032 lithium non-rechargeable 4 year(s)
    backup time
    2 years 77 °F (25 °C)
    execution time for 1 KInstruction
    0.3 ms event and periodic task
    0.7 ms other instruction
    application structure
    8 external event tasks
    4 cyclic master tasks
    8 event tasks
    3 cyclic master tasks + 1 freewheeling task
    realtime clock
    With
    clock drift
    <= 60 s/month 77 °F (25 °C)
    positioning functions
    PTO 4 100 kHz)
    PTO 4 transistor output 1 kHz)
    counting input number
    4 fast input (HSC mode) 200 kHz
    14 standard input 1 kHz
    control signal type
    A/B 100 kHz fast input (HSC mode)
    Pulse/direction 200 kHz fast input (HSC mode)
    Single phase 200 kHz fast input (HSC mode)
    integrated connection type
    Non isolated serial link serial 1 RJ45 RS232/RS485
    Non isolated serial link serial 2 removable screw terminal block RS485
    USB port mini B USB 2.0
    Ethernet RJ45
    supply
    Serial 1)serial link supply 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) 49.21 ft (15 m) RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) 9.84 ft (3 m) RS232
    480 Mbit/s 9.84 ft (3 m) USB
    10/100 Mbit/s Ethernet
    communication port protocol
    Non isolated serial link Modbus master/slave
    port Ethernet
    10BASE-T/100BASE-TX - 1 copper cable
    ethernet services
    FDR
    DHCP server via TM4 Ethernet switch network module
    DHCP client embedded Ethernet port
    SMS notifications
    Updating firmware
    SNMP client/server
    Programming
    NGVL
    Monitoring
    IEC VAR ACCESS
    FTP client/server
    Downloading
    SQL client
    Modbus TCP client I/O scanner
    Ethernet/IP originator I/O scanner embedded Ethernet port
    Ethernet/IP target, Modbus TCP server and Modbus TCP slave
    Send and receive email from the controller based on TCP/UDP library
    Web server (WebVisu & XWeb system)
    OPC UA server
    DNS client
    local signalling
    PWR 1 LED green)
    RUN 1 LED green)
    Module error (ERR) 1 LED red)
    I/O error (I/O) 1 LED red)
    SD card access (SD) 1 LED green)
    BAT 1 LED red)
    SL1 1 LED green)
    SL2 1 LED green)
    Bus fault on TM4 (TM4) 1 LED red)
    I/O state 1 LED per channel green)
    Ethernet port activity 1 LED green)
    electrical connection
    removable screw terminal block for inputs and outputs pitch 5.08 mm)
    removable screw terminal block for connecting the 24 V DC power supply pitch 5.08 mm)
    maximum cable distance between devices
    Unshielded cable <164.04 ft (50 m) input
    Shielded cable <32.81 ft (10 m) fast input
    Unshielded cable <164.04 ft (50 m) output
    Shielded cable <9.84 ft (3 m) fast output
    insulation
    Between supply and internal logic 500 V AC
    Non-insulated between supply and ground
    Between input and internal logic 500 V AC
    Non-insulated between inputs
    Between fast input and internal logic 500 V AC
    Between output and internal logic 500 V AC
    Non-insulated between outputs
    Between fast output and internal logic 500 V AC
    Between output groups 500 V AC
    marking
    CE
    surge withstand
    1 kV power lines (DC) common mode EN/IEC 61000-4-5
    1 kV shielded cable common mode EN/IEC 61000-4-5
    0.5 kV power lines (DC) differential mode EN/IEC 61000-4-5
    1 kV relay output differential mode EN/IEC 61000-4-5
    1 kV input common mode EN/IEC 61000-4-5
    1 kV transistor output common mode EN/IEC 61000-4-5
    web services
    Web server
    maximum number of connections
    8 Modbus server
    8 SoMachine protocol
    10 web server
    4 FTP server
    16 Ethernet/IP target
    8 Modbus client
    number of slave
    64 Modbus TCP
    16 Ethernet/IP
    cycle time
    10 ms 16 Ethernet/IP
    64 ms 64 Modbus TCP
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    height
    3.54 in (90 mm)
    depth
    3.74 in (95 mm)
    width
    5.91 in (150 mm)
    net weight
    1.17 lb(US) (0.53 kg)
    Environment
    standards
    ANSI/ISA 12-12-01
    CSA C22.2 No 142
    CSA C22.2 No 213
    EN/IEC 61131-2:2007
    Marine specification (LR, ABS, DNV, GL)
    UL 1604
    UL 508
    product certifications
    IACS E10
    CSA
    CULus
    RCM
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz...1 GHz EN/IEC 61000-4-3
    2.74 V/m (3 V/m) 1.4 GHz...2 GHz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power lines)
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    1 kV EN/IEC 61000-4-4 input)
    1 kV EN/IEC 61000-4-4 transistor output)
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1.5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBμV/m QP class A30…230 MHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A230…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14…122 °F (-10…50 °C) vertical installation)
    14…131 °F (-10…55 °C) horizontal installation)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    3.5 mm 5…8.4 Hz symmetrical rail
    3 gn 8.4…150 Hz symmetrical rail
    3.5 mm 5…8.4 Hz panel mounting
    3 gn 8.4…150 Hz panel mounting
    shock resistance
    15 gn 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    03606480611155
    Package weight(Lbs)
    0.65 kg (1.43 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages54
    • English29
    • Chinese8
    • French21
    • German8
    • Italian8
    • Kazakh8
    • Portuguese8
    • Russian8
    • Spanish20
    • Turkish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.9 MB
    Date 7/1/19
    Size pdf
    Size 4.2 MB
    Date 7/1/19
    Size pdf
    Size 3.8 MB
    Date 7/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M241 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    EcoStruxure Machine Expert Modbus TCP - User Guide (Version 00)
    Description
    Use this document to configure the Modbus TCP connection of the Modicon devices.
    Size pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Use this document to configure the Modbus TCP connection of the Modicon devices.
    EcoStruxure Machine Expert Industrial Ethernet Overview - User Guide (Version 00)
    Description
    This document describes the Industrial Ethernet network of the Modicon devices.Use this document to know the:- Principles of the Industrial Ethernet network.- Performances of the controllers.- Supported devices.
    Size pdf
    Size 531.4 KB
    Date 5/1/19
    Description
    This document describes the Industrial Ethernet network of the Modicon devices.Use this document to know the:- Principles of the Industrial Ethernet network.- Performances of the controllers.- Supported devices.
    EcoStruxure Machine Expert EtherNet/IP - User Guide (Version 00)
    Description
    Use this document to configure the EtherNet/IP connection of the Modicon devices.
    Size pdf
    Size 4 MB
    Date 5/1/19
    Description
    Use this document to configure the EtherNet/IP connection of the Modicon devices.
    Modicon M241 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 6 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Modicon TM4 Expansion Modules, Hardware Guide (Version 04)
    Description
    This guide describes the hardware implementation of TM4 expansion modules. It provides theparts description, characteristics, wiring diagrams, and installation details for TM4 expansionmodules.
    Size pdf
    Size 1.2 MB
    Date 1/3/18
    Description
    This guide describes the hardware implementation of TM4 expansion modules. It provides theparts description, characteristics, wiring diagrams, and installation details for TM4 expansionmodules.
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Size pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon TM4 Expansion Modules, Programming Guide (Version 03)
    Description
    This document describes the configuration of the TM4 expansion modules for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 1.3 MB
    Date 9/1/16
    Description
    This document describes the configuration of the TM4 expansion modules for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Material Handling - Conveying M241, Project Template User Guide (Version 00)
    Description
    This document describes a conveying application based on Modicon M251 Logic Controller. This document is an example of an application used to control a conveyor.This manual is intended for use by individuals knowledgeable and experienced in material handling technologies.The following basic knowledge is required: basic information on functionality, structure, and configuration of the controllers, drives, and HMI displays programming languages: IL, ST, FBD, SFC, LD, CFC
    Size pdf
    Size 2.2 MB
    Date 10/1/14
    Description
    This document describes a conveying application based on Modicon M251 Logic Controller. This document is an example of an application used to control a conveyor.This manual is intended for use by individuals knowledgeable and experienced in material handling technologies.The following basic knowledge is required: basic information on functionality, structure, and configuration of the controllers, drives, and HMI displays programming languages: IL, ST, FBD, SFC, LD, CFC
    EcoStruxure Machine Expert Ethernet Industriel - Présentation, Guide de l''utilisateur (Version 00)
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    Size pdf
    Size 575 KB
    Date 5/1/19
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    Modicon M241 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.5 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    EcoStruxure Machine Expert Modbus TCP, Guide de l'utilisateur (Version 00)
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    Size pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    EcoStruxure Machine Expert EtherNet/IP, Guide de l'utilisateur (Version 00)
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Size pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Modicon M241 Logic Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 04)
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Modicon M241 Logic Controller - Comptage rapide, Guide de la bibliothèque HSC (Version 04)
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Size pdf
    Size 2.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Modicon M241 Logic Controller, Guide de programmation (Version 07)
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Size pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Modicon M241 Logic Controller, Guide de la bibliothèque PTOPMW (Version 07)
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Size pdf
    Size 7.3 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Modicon M241 Logic Controller, Guide de référence du matériel (Version 07)
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Modicon TM4 - Modules d’extension, Guide de référence du matériel (Version 04)
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d’extension TM4. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage des modules d’extension TM4.
    Size pdf
    Size 1.8 MB
    Date 3/1/18
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d’extension TM4. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage des modules d’extension TM4.
    Modicon TM4 - Modules d’extension, Guide de programmation (Version 03)
    Description
    Ce document décrit la configuration des modules d’extension TM4 pour SoMachine. Pour plus d’informations, consultez les documents fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 3.6 MB
    Date 9/1/16
    Description
    Ce document décrit la configuration des modules d’extension TM4 pour SoMachine. Pour plus d’informations, consultez les documents fournis dans l’aide en ligne de SoMachine.
    Modicon M241 Logic Controller - Guía de hardware (Version 00)
    Description
    Utilice este documento para:- Instalar y utilizar M241 Logic Controller.- Conectar M241 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M241 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 5/1/19
    Description
    Utilice este documento para:- Instalar y utilizar M241 Logic Controller.- Conectar M241 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M241 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M241 Logic Controller.
    Modicon M241 Logic Controller - Guía de programación (Version 00)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Descripción general de EcoStruxure Machine Expert Ethernet industrial, Guía del usuario (Version 00)
    Description
    En este documento se describe la red Ethernet industrial de los dispositivos Modicon.Utilice este documento para conocer:- Los principios de la red Ethernet industrial.- El rendimiento de los controladores.- Dispositivos admitidos.
    Size pdf
    Size 577.3 KB
    Date 5/1/19
    Description
    En este documento se describe la red Ethernet industrial de los dispositivos Modicon.Utilice este documento para conocer:- Los principios de la red Ethernet industrial.- El rendimiento de los controladores.- Dispositivos admitidos.
    EcoStruxure Machine Expert EtherNet/IP, Guía del usuario (Version 00)
    Description
    Utilice este documento para configurar la conexión EtherNet/IP de los dispositivos Modicon.
    Size pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    Utilice este documento para configurar la conexión EtherNet/IP de los dispositivos Modicon.
    EcoStruxure Machine Expert Modbus TCP, Guía del usuario (Version 00)
    Description
    Utilice este documento para configurar la conexión Modbus TCP de los dispositivos Modicon.
    Size pdf
    Size 3.1 MB
    Date 5/1/19
    Description
    Utilice este documento para configurar la conexión Modbus TCP de los dispositivos Modicon.
    Modicon M241 Logic Controller - Contador de alta velocidad, Guía de la biblioteca HSC (Version 04)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del contador de alta velocidad (HSC) ofrecidas dentro del M241 Logic Controller. En esta documentación se describen las funciones y variables de la biblioteca M241 HSC.
    Size pdf
    Size 2.5 MB
    Date 3/1/18
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del contador de alta velocidad (HSC) ofrecidas dentro del M241 Logic Controller. En esta documentación se describen las funciones y variables de la biblioteca M241 HSC.
    Modicon M241 Logic Controller - Funciones y variables del sistema, Guía de la biblioteca PLCSystem (Version 04)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del sistema de Modicon M241 Logic Controller. La biblioteca M241 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M241 PLCSystem.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del sistema de Modicon M241 Logic Controller. La biblioteca M241 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M241 PLCSystem.
    Modicon M241 Logic Controller, PTOPWM Guía de la biblioteca (Version 07)
    Description
    Esta documentación le proporciona información sobre las funciones de Salida de tren de pulsos (PTO), Modulación de ancho de pulsos (PWM) y Generador de frecuencias (FG) ofrecidas en Modicon M241 Logic Controller. En este documento se describen los tipos de datos y las funciones de la biblioteca PTOPWM de M241. Para utilizar este manual, debe:  Tener una comprensión amplia de M241, incluidos su diseño, funcionalidad e implementación dentro de los sistemas de control.  Ser experto en el uso de los lenguajes de programación IEC 61131-3 PLC siguientes:  Diagrama de bloques de funciones (FBD)  Diagrama de contactos (LD)  Texto estructurado (ST)  Lista de instrucciones (IL)  Diagrama funcional secuencial (SFC)
    Size pdf
    Size 7.1 MB
    Date 3/1/18
    Description
    Esta documentación le proporciona información sobre las funciones de Salida de tren de pulsos (PTO), Modulación de ancho de pulsos (PWM) y Generador de frecuencias (FG) ofrecidas en Modicon M241 Logic Controller. En este documento se describen los tipos de datos y las funciones de la biblioteca PTOPWM de M241. Para utilizar este manual, debe:  Tener una comprensión amplia de M241, incluidos su diseño, funcionalidad e implementación dentro de los sistemas de control.  Ser experto en el uso de los lenguajes de programación IEC 61131-3 PLC siguientes:  Diagrama de bloques de funciones (FBD)  Diagrama de contactos (LD)  Texto estructurado (ST)  Lista de instrucciones (IL)  Diagrama funcional secuencial (SFC)
    Modicon M241 Logic Controller, Guía de programación (Version 07)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software SoMachine.
    Size pdf
    Size 8.5 MB
    Date 3/1/18
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software SoMachine.
    Modicon M241 Logic Controller, Guía de hardware (Version 07)
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M241 Logic Controller.  Conectar el M241 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M241 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 3/1/18
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M241 Logic Controller.  Conectar el M241 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M241 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M241 Logic Controller.
    Modicon TM4 - Módulos de ampliación, Guía de hardware (Version 04)
    Description
    En esta guía se describe la instalación del hardware de los módulos de ampliación TM4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de los módulos de ampliación TM4.
    Size pdf
    Size 1.7 MB
    Date 3/1/18
    Description
    En esta guía se describe la instalación del hardware de los módulos de ampliación TM4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de los módulos de ampliación TM4.
    Modicon TM4 - Módulos de ampliación, Guía de programación (Version 03)
    Description
    En este documento se describe la configuración de los módulos de ampliación de TM4 para SoMachine. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine.
    Size pdf
    Size 3.7 MB
    Date 9/1/16
    Description
    En este documento se describe la configuración de los módulos de ampliación de TM4 para SoMachine. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 15.2 MB
    Date 6/1/15
    CAD for TM241CE24U: controller M241 24 IO transistor NPN Ethernet (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM241CE24U: controller M241 24 IO transistor NPN Ethernet (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM241CE24U: controller M241 24 IO transistor NPN Ethernet (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM241CE24U: controller M241 24 IO transistor NPN Ethernet (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 373.3 KB
    Date 7/7/15
    Size pdf
    Size 400.8 KB
    Date 6/16/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6 MB
    Date 4/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 374.7 KB
    Date 10/8/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM241CE24U_ROHS_DECLARATION
    Description
    TM241CE24U_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    TM241CE24U_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 544.9 KB
    Date 6/19/18
    Size pdf
    Size 1.4 MB
    Date 11/30/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM241CE24U_REACH_DECLARATION
    Description
    TM241CE24U_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    TM241CE24U_REACH_DECLARATION
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Compact Hardwired Logic Controller M241 (Version 00)
    Files in document
    Description
    This document describes a generic architecture based on Modicon M241 Logic Controller and is intended to provide a quick introduction to the described system.
    Size zip
    Size 20.8 MB
    Date 3/1/15
    Files in document
    Description
    This document describes a generic architecture based on Modicon M241 Logic Controller and is intended to provide a quick introduction to the described system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM241CE24U_ROHS_CHINA_DECLARATION
    Description
    TM241CE24U_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    TM241CE24U_ROHS_CHINA_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    M241 M251 Firmware (Version 4.0.6.39)
    Files in document
    Description
    This new firmware corrects several bugs, there is no functionality integrated. Details available in Release Notes. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    Size zip
    Size 36.8 MB
    Date 10/24/18
    Files in document
    Description
    This new firmware corrects several bugs, there is no functionality integrated. Details available in Release Notes. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    M241 M251 Firmware (Version 4.0.6.38)
    Files in document
    Description
    This new firmware correct an issue identified by the Err LED blinking and the PLC not booting. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    Size zip
    Size 36.8 MB
    Date 6/19/18
    Files in document
    Description
    This new firmware correct an issue identified by the Err LED blinking and the PLC not booting. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    Firmware - Updates
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 612.5 KB
    Date 10/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Clearance



    Mounting Position


    Acceptable Mounting


    NOTE: Expansion modules must be mounted above the logic controller.

    Incorrect Mounting



    Direct Mounting On a Panel Surface
    Mounting Hole Layout



  • Connections and Schema

    Digital Inputs
    Wiring Diagram


    (*) :
    Type T fuse
    (1) :
    The COM0, COM1 and COM2 terminals are not connected internally
    (A) :
    Sink wiring (positive logic)
    (B) :
    Source wiring (negative logic)

    Fast Input Wiring (I0...I7)



    Fast Transistor Outputs
    Wiring Diagram


    (*) :
    Type T fuse
    (1)
    The V0+, V1+, V2+ and V3+ terminals are not connected internally.
    (2)
    The V0-, V1-, V2- and V3- terminals are not connected internally.


    Transistor Outputs
    Wiring Diagram


    (*) :
    Type T fuse
    (1) :
    The V1+ and V2+ terminals are not connected internally.
    (2) :
    The V1– and V2– terminals are not connected internally.


    USB Mini-B Connection



    Ethernet Connection to a PC



Compare products: /