USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Twido - Programmable Controller
Schneider Eletric TM2AMM6HT Picture

TM2AMM6HT

Green premium brand logo
Schneider Eletric TM2AMM6HT Picture
TM2AMM6HT
Green premium brand logo

analog input/output module M238 - 4 inputs voltage/current high level - 2 output

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    555.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Input/output analog module
    analogue input number
    4
    input level
    High level
    analogue input type
    current 4...20 mA non differential
    voltage 0...10 V non differential
    analogue output number
    2
    analogue output type
    Current 4...20 mA
    Voltage 0...10 V
    cross talk
    <= 2 LSB
    Complementary
    range compatibility
    Advantys OTB
    Twido
    analogue input resolution
    12 bits
    analogue output resolution
    12 bits
    LSB value
    2.5 mV voltage voltage
    4 µA current current
    permissible continuous overload
    40 mA current
    13 V voltage
    input impedance
    >= 1 Ohm voltage
    <= 250 MOhm current
    load type
    Resistive
    load impedance ohmic
    >= 2000 Ohm voltage
    <= 300 Ohm current
    stabilisation time
    20 ms
    conversion time
    20 ms + 1 controller cycle time
    sampling duration
    16 ms
    acquisition period
    16 ms per channel + 1 controller cycle time
    measurement error
    +/- 0.5 % of full scale 0...10 V 25 °C
    +/- 0.5 % of full scale 4...20 mA 25 °C
    +/- 0.9 % of full scale 0...10 V 25 °C
    +/- 0.9 % of full scale 4...20 mA 25 °C
    temperature coefficient
    +/- 0.02 %FS/°C 0...10 V
    +/- 0.02 %FS/°C 4...20 mA
    +/-0.015 %FS/°C 0...10 V 0...10 V
    +/-0.015 %FS/°C 4...20 mA 4...20 mA
    repeat accuracy
    +/- 1 %FS output
    +/-0.5 %FS input
    non-linearity
    +/- 0.4 %FS current
    +/- 0.4 %FS voltage
    +/- 0.5 %FS current
    +/- 0.5 %FS voltage
    output error
    +/- 1 %FS
    output ripple
    <= 1 LSB
    total error
    +/- 1.5 %FS current
    +/- 1.5 %FS voltage
    +/-1 %FS current current
    +/-1 %FS voltage voltage
    type of cable
    Shielded cable
    insulation between channel and internal logic
    Photocoupler
    supply
    External supply
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19.2…30 V
    electrical connection
    1 removable screw terminal block
    current consumption
    60 mA 5 V DC internal
    80 mA 24 V DC external
    net weight
    0.19 lb(US) (0.085 kg)
    Environment
    dielectric strength
    1500 V between the I/O and the external supply circuit
    800 V between I/O channel
    800 V between the I/O and internal logic
    width
    0.93 in (23.5 mm)
    depth
    2.76 in (70 mm)
    height
    3.54 in (90 mm)
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901645092
    Package weight(Lbs)
    0.17 kg (0.38 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    Size pdf
    Size 1.4 MB
    Date 2/3/17
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    Size pdf
    Size 17.1 MB
    Date 12/7/16
    Size pdf
    Size 16.7 MB
    Date 12/7/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    SoMachine, Programming Guide (Version 15)
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 15.8 MB
    Date 1/2/18
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/17
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for TM2AMM6HT: analog input/output module M238 - 4 inputs voltage/current high level - 2 output (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM2AMM6HT: analog input/output module M238 - 4 inputs voltage/current high level - 2 output (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 520.9 KB
    Date 11/27/09
    Files in document
    stp
    382.4 KB
    pdf
    138.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Description
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 190.6 KB
    Date 4/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Description
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Description
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    analog input/output module M238 - 4 inputs voltage/current high level - 2 output
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /