USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Twido - Programmable Controller
Schneider Eletric TM2ARI8LRJ Picture

TM2ARI8LRJ

Green premium brand logo
Schneider Eletric TM2ARI8LRJ Picture
TM2ARI8LRJ
Green premium brand logo

analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    518.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Analog input module
    analogue input number
    8
    analogue input type
    Pt 100 temperature probe - 200...600 °C non differential
    Pt 1000 temperature probe - 50...200 °C non differential
    Complementary
    range compatibility
    Advantys OTB
    Twido
    analogue input resolution
    12 bits
    LSB value
    0.006 °C Pt 1000
    0.2 °C Pt 100
    input impedance
    >= 10 kOhm
    sampling duration
    160 ms
    acquisition period
    320 ms per group of channel + 1 controller cycle time
    measurement error
    +/- 0.3 % of full scale Pt 1000 25 °C
    +/- 0.5 % of full scale Pt 100 25 °C
    temperature coefficient
    +/-0.01 %FS/°C
    repeat accuracy
    +/- 0.1 °C
    total error
    1 °C Pt 1000
    4 °C Pt 100
    insulation between channel and internal logic
    Photocoupler
    supply
    External supply
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19.2…30 V
    electrical connection
    1 removable screw terminal block power supply
    8 connectors RJ11 sensors
    current consumption
    <= 140 mA 24 V DC external
    90 mA 5 V DC internal
    net weight
    0.42 lb(US) (0.19 kg)
    Environment
    dielectric strength
    500 V between the I/O and the external supply circuit
    2500 V between the I/O and internal logic
    width
    1.54 in (39.1 mm)
    depth
    2.76 in (70 mm)
    height
    3.54 in (90 mm)
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901663058
    Package weight(Lbs)
    0.19 kg (0.41 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages71
    • English32
    • French26
    • Spanish23
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    Size pdf
    Size 1.4 MB
    Date 2/3/17
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    Size pdf
    Size 17.1 MB
    Date 12/7/16
    Size pdf
    Size 16.7 MB
    Date 12/7/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M251 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 6 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Modicon M251 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon TM2 - Analog I/O Modules, Hardware Guide (Version 10)
    Description
    This guide describes the hardware implementation of TM2 Analog I/O Modules. It provides parts descriptions, specifications, wiring diagrams, installation, and setup for TM2 Analog I/O modules.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TM2 Analog I/O Modules. It provides parts descriptions, specifications, wiring diagrams, installation, and setup for TM2 Analog I/O modules.
    Modicon TM2 - Modules Configuration - Programming Guide (Version 00)
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 7.5 MB
    Date 5/1/19
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon M241 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon M221 Logic Controller, Hardware Guide (Version 00)
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/18
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Size pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    SoMachine, Programming Guide (Version 15)
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 15.8 MB
    Date 1/2/18
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    SoMachine Basic - Operating guide (Version 10)
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, and commission applications for supported logic controllers.
    Size pdf
    Size 6.9 MB
    Date 12/1/17
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, and commission applications for supported logic controllers.
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/17
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Modicon TM2 (SoMachine Basic) - Expansion Modules Configuration, Programming Guide (Version 04)
    Description
    This document describes the configuration of TM2 expansion modules for SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Size pdf
    Size 1,016.6 KB
    Date 6/1/16
    Description
    This document describes the configuration of TM2 expansion modules for SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Modicon TM2 - Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 4.8 MB
    Date 11/1/15
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM2 - Modules d'E/S analogiques, Guide de référence du matériel (Version 10)
    Description
    Ce manuel décrit la mise en oeuvre matérielle des modules d'E/S analogiques TM2. Il fournit les descriptions de pièces, les caractéristiques, les schémas de câblage, les informations d'installation et de réglage des modules d'E/S analogiques TM2.
    Size pdf
    Size 1.5 MB
    Date 5/1/19
    Description
    Ce manuel décrit la mise en oeuvre matérielle des modules d'E/S analogiques TM2. Il fournit les descriptions de pièces, les caractéristiques, les schémas de câblage, les informations d'installation et de réglage des modules d'E/S analogiques TM2.
    Modicon M251 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.2 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon M241 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.5 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon M251 Logic Controller - Guide de référence du matériel (Version 00)
    Description
    Utilisez ce document pour :- installer et utiliser votre M251 Logic Controller ;- raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel- interfacer le M251 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Utilisez ce document pour :- installer et utiliser votre M251 Logic Controller ;- raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel- interfacer le M251 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M251 Logic Controller.
    Modicon TM2 - Configuration des modules, Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration des modules d'E/S TM2. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Size pdf
    Size 7.2 MB
    Date 5/1/19
    Description
    Ce document décrit la configuration des modules d'E/S TM2. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Modicon M221 Logic Controller, Guide de référence du matériel (Version 00)
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert - Basic ; - interfacer le M221 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ; - connaître les fonctionnalités du M221 Logic Controller.
    Size pdf
    Size 9.3 MB
    Date 12/1/18
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert - Basic ; - interfacer le M221 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ; - connaître les fonctionnalités du M221 Logic Controller.
    Modicon M241 Logic Controller, Guide de la bibliothèque PTOPMW (Version 07)
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Size pdf
    Size 7.3 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Modicon M251 Logic Controller, Guide de référence du matériel (Version 05)
    Description
    Utilisez ce document pour :  installer et utiliser votre M251 Logic Controller ;  raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M251 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M251 Logic Controller ;  raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M251 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M251 Logic Controller.
    Modicon M241 Logic Controller, Guide de programmation (Version 07)
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Size pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Modicon M241 Logic Controller, Guide de référence du matériel (Version 07)
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Modicon M241 Logic Controller - Comptage rapide, Guide de la bibliothèque HSC (Version 04)
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Size pdf
    Size 2.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Modicon M241 Logic Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 04)
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    SoMachine, Guide de programmation (Version 15)
    Description
    Le présent document décrit l'interface graphique utilisateur du logiciel SoMachine ainsi que les fonctions auquel ce logiciel donne accès. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de SoMachine.
    Size pdf
    Size 16.8 MB
    Date 2/1/18
    Description
    Le présent document décrit l'interface graphique utilisateur du logiciel SoMachine ainsi que les fonctions auquel ce logiciel donne accès. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de SoMachine.
    Modicon M221 Logic Controller, Guide de référence du matériel (Version 06)
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel SoMachine Basic ; - interfacer le M221 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ; - vous familiariser avec les fonctionnalités du M221 Logic Controller.
    Size pdf
    Size 9.8 MB
    Date 12/1/17
    Description
    Utilisez ce document pour : - installer et utiliser votre M221 Logic Controller ; - raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel SoMachine Basic ; - interfacer le M221 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ; - vous familiariser avec les fonctionnalités du M221 Logic Controller.
    SoMachine Basic, Guide d’utilisation (Version 10)
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer et mettre en service les applications des Logic Controller pris en charge.
    Size pdf
    Size 7.7 MB
    Date 12/1/17
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer et mettre en service les applications des Logic Controller pris en charge.
    Modicon TM2 (SoMachine Basic) - Configuration des modules d’extension, Guide de programmation (Version 04)
    Description
    Ce document décrit la configuration des modules d’extension TM2 pour SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Size pdf
    Size 1.4 MB
    Date 6/1/16
    Description
    Ce document décrit la configuration des modules d’extension TM2 pour SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Magelis XBTGC, XBTGT, XBTGK HMI Controller - Fonctions et variables système, Guide de la bibliothèque XBT PLCSystem (Version 07)
    Description
    L'objet de ce document est de vous familiariser avec les fonctions et variables système fournies avec les contrôleurs XBT GC, XBT GT et XBT GK. La bibliothèque PLCSystem XBT GC contient des fonctions et des variables permettant de communiquer avec le syst
    Size pdf
    Size 772.7 KB
    Date 10/31/15
    Description
    L'objet de ce document est de vous familiariser avec les fonctions et variables système fournies avec les contrôleurs XBT GC, XBT GT et XBT GK. La bibliothèque PLCSystem XBT GC contient des fonctions et des variables permettant de communiquer avec le syst
    Modicon TM2 - Configuration des modules, Guide de programmation (Version 07)
    Description
    Ce document décrit la configuration des modules d'E/S TM2. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de SoMachine.
    Size pdf
    Size 7.5 MB
    Date 10/31/15
    Description
    Ce document décrit la configuration des modules d'E/S TM2. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de SoMachine.
    Modicon M238 Logic Controller - Fonctions système et variables, Guide de la bibliothèque M238 PLCSystem (Version 09)
    Description
    Ce document est destiné à vous familiariser à l'utilisation des fonctions et variables que propose le contrôleur Modicon M238 Logic Controller. La bibliothèque PLCSystem M238 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d'informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du contrôleur M238.
    Size pdf
    Size 1 MB
    Date 10/31/15
    Description
    Ce document est destiné à vous familiariser à l'utilisation des fonctions et variables que propose le contrôleur Modicon M238 Logic Controller. La bibliothèque PLCSystem M238 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d'informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du contrôleur M238.
    Modicon TM2 - Módulos de E/S analógicas, Guía de hardware (Version 10)
    Description
    En esta guía se describe la implementación del hardware de los módulos de E/S analógicas TM2. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para módulos de E/S analógicas TM2.
    Size pdf
    Size 1.5 MB
    Date 5/1/19
    Description
    En esta guía se describe la implementación del hardware de los módulos de E/S analógicas TM2. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para módulos de E/S analógicas TM2.
    Modicon TM2 - Configuración de módulos, Guía de programación (Version 00)
    Description
    En este documento se describe la configuración de los módulos de entrada/salida de TM2. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Size pdf
    Size 7.4 MB
    Date 5/1/19
    Description
    En este documento se describe la configuración de los módulos de entrada/salida de TM2. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Modicon M241 Logic Controller - Guía de programación (Version 00)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Modicon M241 Logic Controller - Guía de hardware (Version 00)
    Description
    Utilice este documento para:- Instalar y utilizar M241 Logic Controller.- Conectar M241 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M241 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 5/1/19
    Description
    Utilice este documento para:- Instalar y utilizar M241 Logic Controller.- Conectar M241 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M241 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M241 Logic Controller.
    Modicon M251 Logic Controller - Guía de hardware (Version 00)
    Description
    Utilice este documento para:- Instalar y utilizar M251 Logic Controller.- Conectar M251 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M251 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Utilice este documento para:- Instalar y utilizar M251 Logic Controller.- Conectar M251 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M251 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M251 Logic Controller.
    Modicon M221 Logic Controller, Guía de hardware (Version 00)
    Description
    Utilice este documento para lo siguiente: - Instalar y utilizar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert - Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Size pdf
    Size 10.6 MB
    Date 2/1/19
    Description
    Utilice este documento para lo siguiente: - Instalar y utilizar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert - Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Modicon M241 Logic Controller, PTOPWM Guía de la biblioteca (Version 07)
    Description
    Esta documentación le proporciona información sobre las funciones de Salida de tren de pulsos (PTO), Modulación de ancho de pulsos (PWM) y Generador de frecuencias (FG) ofrecidas en Modicon M241 Logic Controller. En este documento se describen los tipos de datos y las funciones de la biblioteca PTOPWM de M241. Para utilizar este manual, debe:  Tener una comprensión amplia de M241, incluidos su diseño, funcionalidad e implementación dentro de los sistemas de control.  Ser experto en el uso de los lenguajes de programación IEC 61131-3 PLC siguientes:  Diagrama de bloques de funciones (FBD)  Diagrama de contactos (LD)  Texto estructurado (ST)  Lista de instrucciones (IL)  Diagrama funcional secuencial (SFC)
    Size pdf
    Size 7.1 MB
    Date 3/1/18
    Description
    Esta documentación le proporciona información sobre las funciones de Salida de tren de pulsos (PTO), Modulación de ancho de pulsos (PWM) y Generador de frecuencias (FG) ofrecidas en Modicon M241 Logic Controller. En este documento se describen los tipos de datos y las funciones de la biblioteca PTOPWM de M241. Para utilizar este manual, debe:  Tener una comprensión amplia de M241, incluidos su diseño, funcionalidad e implementación dentro de los sistemas de control.  Ser experto en el uso de los lenguajes de programación IEC 61131-3 PLC siguientes:  Diagrama de bloques de funciones (FBD)  Diagrama de contactos (LD)  Texto estructurado (ST)  Lista de instrucciones (IL)  Diagrama funcional secuencial (SFC)
    Modicon M251 Logic Controller, Guía de hardware (Version 05)
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M251 Logic Controller.  Conectar el M251 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M251 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M251 Logic Controller.
    Size pdf
    Size 2.5 MB
    Date 3/1/18
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M251 Logic Controller.  Conectar el M251 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M251 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M251 Logic Controller.
    Modicon M241 Logic Controller, Guía de hardware (Version 07)
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M241 Logic Controller.  Conectar el M241 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M241 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 3/1/18
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M241 Logic Controller.  Conectar el M241 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M241 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M241 Logic Controller.
    Modicon M241 Logic Controller, Guía de programación (Version 07)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software SoMachine.
    Size pdf
    Size 8.5 MB
    Date 3/1/18
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software SoMachine.
    Modicon M241 Logic Controller - Contador de alta velocidad, Guía de la biblioteca HSC (Version 04)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del contador de alta velocidad (HSC) ofrecidas dentro del M241 Logic Controller. En esta documentación se describen las funciones y variables de la biblioteca M241 HSC.
    Size pdf
    Size 2.5 MB
    Date 3/1/18
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del contador de alta velocidad (HSC) ofrecidas dentro del M241 Logic Controller. En esta documentación se describen las funciones y variables de la biblioteca M241 HSC.
    Modicon M241 Logic Controller - Funciones y variables del sistema, Guía de la biblioteca PLCSystem (Version 04)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del sistema de Modicon M241 Logic Controller. La biblioteca M241 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M241 PLCSystem.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del sistema de Modicon M241 Logic Controller. La biblioteca M241 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M241 PLCSystem.
    SoMachine, Guía de programación (Version 15)
    Description
    En este documento se describe la interfaz gráfica de usuario del software SoMachine y las funciones que ofrece. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine.
    Size pdf
    Size 16.7 MB
    Date 2/1/18
    Description
    En este documento se describe la interfaz gráfica de usuario del software SoMachine y las funciones que ofrece. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine.
    Modicon M221 Logic Controller, Guía de hardware (Version 06)
    Description
    Utilice este documento para lo siguiente: - Instalar y manejar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software SoMachine Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    Size pdf
    Size 9.8 MB
    Date 12/1/17
    Description
    Utilice este documento para lo siguiente: - Instalar y manejar el M221 Logic Controller. - Conectar el M221 Logic Controller a un dispositivo de programación equipado con el software SoMachine Basic. - Comunicar el M221 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos. - Familiarizarse con las características del M221 Logic Controller.
    SoMachine Basic - Guía de funcionamiento (Version 10)
    Description
    En este manual se describe cómo utilizar el software SoMachine Basic para configurar, programar y poner en marcha aplicaciones para los controladores lógicos admitidos.
    Size pdf
    Size 7.5 MB
    Date 12/1/17
    Description
    En este manual se describe cómo utilizar el software SoMachine Basic para configurar, programar y poner en marcha aplicaciones para los controladores lógicos admitidos.
    Modicon TM2 (SoMachine Basic) - Configuración de módulos de ampliación, Guía de programación (Version 04)
    Description
    En este documento se describe la configuración de los módulos de ampliación TM2 para SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine Basic.
    Size pdf
    Size 1.4 MB
    Date 6/1/16
    Description
    En este documento se describe la configuración de los módulos de ampliación TM2 para SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine Basic.
    Magelis XBTGC, XBTGT, XBTGK HMI Controller - Funciones y variables de sistema, Guía de la biblioteca XBT PLCSystem (Version 07)
    Description
    Este documento le permite familiarizarse con las funciones y las variables del sistema ofrecidas dentro de los controladores XBT GC, XBT GT y XBT GK. La biblioteca PLCSystem de XBT GC contiene funciones y variables para obtener información y enviar comand
    Size pdf
    Size 761 KB
    Date 10/31/15
    Description
    Este documento le permite familiarizarse con las funciones y las variables del sistema ofrecidas dentro de los controladores XBT GC, XBT GT y XBT GK. La biblioteca PLCSystem de XBT GC contiene funciones y variables para obtener información y enviar comand
    Modicon TM2 Configuración de módulos, Guía de programación (Version 07)
    Description
    En este documento capítulo se describe la configuración de los módulos de entrada/salida de TM2. Para obtener más información, consulte los documentos independientes que se ofrecen en la SoMachine ayuda online.
    Size pdf
    Size 7 MB
    Date 10/31/15
    Description
    En este documento capítulo se describe la configuración de los módulos de entrada/salida de TM2. Para obtener más información, consulte los documentos independientes que se ofrecen en la SoMachine ayuda online.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (Version 1.0)
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Size zip
    Size 16.3 MB
    Date 12/1/15
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (Version 00)
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Size zip
    Size 17.6 MB
    Date 12/1/15
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Size zip
    Size 15.2 MB
    Date 6/1/15
    Size zip
    Size 14 MB
    Date 6/1/15
    Size zip
    Size 475.4 KB
    Date 1/1/00
    Files in document
    stp
    385.4 KB
    pdf
    89.9 KB
    Size zip
    Size 452.7 KB
    Date 1/1/00
    Files in document
    CAD for TM2ARI8LRJ: analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM2ARI8LRJ: analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 475.4 KB
    Date 10/19/09
    Files in document
    stp
    385.4 KB
    pdf
    89.9 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 190.6 KB
    Date 4/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    Description
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    Description
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    Description
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    analog input module - 8 I - 200..600 °C - 12 bits - 24 V DC - RJ11 connectors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /