USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Twido - Programmable Controller
Schneider Eletric TM2DDI32DK Picture

TM2DDI32DK

Green premium brand logo
Schneider Eletric TM2DDI32DK Picture
TM2DDI32DK
Green premium brand logo

discrete input module M238 - 32 inputs 24 V DC - 1 connector HE10

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    520.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Discrete input module
    discrete input number
    32
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    Complementary
    range compatibility
    Twido
    Advantys OTB
    input voltage limits
    20.4...28.8 V
    discrete input logic
    Sink or source
    discrete input current
    5 mA
    input impedance
    4.4 kOhm
    number of common point
    2
    response time
    4 ms at state 0
    4 ms at state 1
    isolation between channels
    None
    isolation between channels and internal logic
    500 V for 1 minute
    current consumption
    65 mA 5 V DC at state 1 for all input
    local signalling
    2 display blocks
    electrical connection
    1 connector HE10
    mounting support
    35 mm symmetrical DIN rail
    net weight
    0.18 lb(US) (0.081 kg)
    Environment
    depth
    3.20 in (81.3 mm)
    height
    3.54 in (90 mm)
    width
    1.17 in (29.7 mm)
    Ordering and shipping details
    Category
    22531 - PLCS, TWIDO, TWD
    Discount Schedule
    PC12
    GTIN
    00785901676270
    Package weight(Lbs)
    0.20 kg (0.45 lb(US))
    Returnability
    No
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • Chinese4
    • French5
    • German4
    • Italian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    Size pdf
    Size 1.4 MB
    Date 2/3/17
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    Size pdf
    Size 17.1 MB
    Date 12/7/16
    Size pdf
    Size 16.7 MB
    Date 12/7/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    SoMachine, Programming Guide (Version 15)
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 15.8 MB
    Date 1/2/18
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/17
    Description
    Use this document to: - Install and operate your M221 Logic Controller. - Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software. - Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices. - Familiarize yourself with the M221 Logic Controller features.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for TM2DDI32DK: discrete input module M238 - 32 inputs 24 V DC - 1 connector HE10 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM2DDI32DK: discrete input module M238 - 32 inputs 24 V DC - 1 connector HE10 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    TM2-CN32_CAD 3D__2 connectors (Version 1.0)
    Files in document
    stp
    368.6 KB
    pdf
    150.6 KB
    Size zip
    Size 519.2 KB
    Date 11/27/09
    Files in document
    stp
    368.6 KB
    pdf
    150.6 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    TM2 D..... Digital I/O Modules, Instruction Sheet (Version 02)
    Description
    This document contains installation instructions and diagrams for the TM2 Digital I/O Modules.
    Size pdf
    Size 2.6 MB
    Date 6/1/16
    Description
    This document contains installation instructions and diagrams for the TM2 Digital I/O Modules.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM2DDI32DK_ROHS_CHINA_DECLARATION
    Description
    TM2DDI32DK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    TM2DDI32DK_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM2DDI32DK_ROHS_DECLARATION
    Description
    TM2DDI32DK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    TM2DDI32DK_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.6 KB
    Date 5/19/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM2DDI32DK_REACH_DECLARATION
    Description
    TM2DDI32DK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    TM2DDI32DK_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /