Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon TM3 Expansion I/O modules for M221, M241, M251
Schneider Eletric TM3AI2H Picture

TM3AI2H

Green premium brand logo
Schneider Eletric TM3AI2H Picture
TM3AI2H
Green premium brand logo

module TM3 - 2 analog inputs high resolution

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    179.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM3
    product or component type
    Analog input module
    range compatibility
    Modicon M221
    Modicon M241
    Modicon M251
    analogue input number
    2
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    voltage - 10...10 V
    Complementary
    analogue input resolution
    16 bits
    15 bits + sign
    permissible continuous overload
    13 V voltage
    40 mA current
    input impedance
    <= 50 Ohm current
    >= 1 MOhm voltage
    LSB value
    2.44 mV 0...10 V voltage
    4.88 mV - 10...10 V voltage
    4.88 µA 0...20 mA current
    3.91 µA 4...20 mA current
    conversion time
    1 ms + 1 ms per channel + 1 controller cycle time
    sampling duration
    1 ms
    absolute accuracy error
    +/- 0.1 % of full scale 77 °F (25 °C)
    +/- 1 % of full scale
    temperature drift
    +/- 0.006 %FS/°C
    repeat accuracy
    +/-0.5 %FS
    non-linearity
    +/- 0.01 %FS
    cross talk
    <= 1 LSB
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4…28.8 V
    type of cable
    Twisted shielded pairs cable <98.43 ft (30 m) input
    current consumption
    30 mA 5 V DC via bus connector no load
    40 mA 5 V DC via bus connector full load
    25 mA 24 V DC via external supply
    local signalling
    PWR 1 LED green)
    electrical connection
    11 x 2.5 mm² removable screw terminal block pitch 5.08 mm for inputs and supply
    insulation
    Between input and supply 1500 V AC
    Between input and internal logic 500 V AC
    marking
    CE
    surge withstand
    1 kV power supply common mode EN/IEC 61000-4-5
    0.5 kV power supply differential mode EN/IEC 61000-4-5
    1 kV input common mode EN/IEC 61000-4-5
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    height
    3.54 in (90 mm)
    depth
    2.76 in (70 mm)
    width
    0.93 in (23.6 mm)
    product weight
    0.25 lb(US) (0.115 kg)
    Environment
    standards
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz...1 GHz EN/IEC 61000-4-3
    2.74 V/m (3 V/m) 1.4 GHz...2 GHz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to magnetic fields
    98.43 A/m (30 A/m) EN/IEC 61000-4-8
    resistance to fast transients
    1 kV EN/IEC 61000-4-4 I/O)
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Radiated emissions 40 dBμV/m QP class A 10 m)30…230 MHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A 10 m)230…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14…131 °F (-10…55 °C) horizontal installation
    14…95 °F (-10…35 °C) vertical installation
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    3.5 mm 5…8.4 Hz DIN rail
    3 gn 8.4…150 Hz DIN rail
    shock resistance
    15 gn 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901278511
    Package weight(Lbs)
    0.22 kg (0.48 lb(US))
    Returnability
    Yes
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages81
    • English42
    • Chinese11
    • French31
    • German11
    • Italian11
    • Kazakh11
    • Portuguese11
    • Russian11
    • Spanish30
    • Turkish11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11.3 MB
    Date 1/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM3 - Expansion Modules - Programming Guide (Version 00)
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 1.8 MB
    Date 5/1/19
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM3 - Analog I/O Modules, Hardware Guide (Version 01)
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. Itprovides the description, characteristics, wiring diagrams, and installation details for TM3 analogI/O expansion modules.
    Size pdf
    Size 2 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. Itprovides the description, characteristics, wiring diagrams, and installation details for TM3 analogI/O expansion modules.
    Modicon M251 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon M251 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 6 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon TM3 (EcoStruxure Machine Expert - Basic) - Expansion Modules Configuration, Programming Guide (Version 00)
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    Size pdf
    Size 2.1 MB
    Date 12/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    Modicon M221 Logic Controller, Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/18
    Description
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with EcoStruxure Machine Expert - Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Modicon TM3 (SoMachine Basic) - Expansion Modules Configuration, Programming Guide (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    Size pdf
    Size 2.1 MB
    Date 3/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    Modicon TM3 - Analog I/O Modules, Hardware Guide (Version 04)
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    Size pdf
    Size 2 MB
    Date 1/3/18
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon TM3 - Expansion Modules, Programming Guide (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    Size pdf
    Size 1.3 MB
    Date 1/3/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Size pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    SoMachine, Programming Guide (Version 15)
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 15.8 MB
    Date 1/2/18
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon M221 Logic Controller, Hardware Guide (Version 06)
    Description
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    Size pdf
    Size 9.1 MB
    Date 12/1/17
    Description
    Use this document to:- Install and operate your M221 Logic Controller.- Connect the M221 Logic Controller to a programming device equipped with SoMachine Basic software.- Interface the M221 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M221 Logic Controller features.
    SoMachine Basic - Operating guide (Version 10)
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, andcommission applications for supported logic controllers.
    Size pdf
    Size 6.9 MB
    Date 12/1/17
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, andcommission applications for supported logic controllers.
    Modicon TM3 - Modules d’E/S analogiques, Guide de référence du matériel (Version 01)
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d'extension d'E/S analogiques TM3. Ildétaille les pièces, les caractéristiques, l'installation et les schémas de câblage des modulesd'extension d'E/S analogiques TM3.
    Size pdf
    Size 2.5 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d'extension d'E/S analogiques TM3. Ildétaille les pièces, les caractéristiques, l'installation et les schémas de câblage des modulesd'extension d'E/S analogiques TM3.
    Modicon M241 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.5 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon TM3 - Modules d extension, Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration des modules d'extension TM3 pour EcoStruxure Machine Expert. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Size pdf
    Size 1.8 MB
    Date 5/1/19
    Description
    Ce document décrit la configuration des modules d'extension TM3 pour EcoStruxure Machine Expert. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Modicon M251 Logic Controller - Guide de référence du matériel (Version 00)
    Description
    Utilisez ce document pour :- installer et utiliser votre M251 Logic Controller ;- raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel- interfacer le M251 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Utilisez ce document pour :- installer et utiliser votre M251 Logic Controller ;- raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel- interfacer le M251 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M251 Logic Controller.
    Modicon M251 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.2 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon TM3 (EcoStruxure Machine Expert - Basic) - Configuration des modules d’extension, Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration des modules d'extension TM3 pour EcoStruxure Machine Expert - Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert - Basic.
    Size pdf
    Size 2.2 MB
    Date 12/1/18
    Description
    Ce document décrit la configuration des modules d'extension TM3 pour EcoStruxure Machine Expert - Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert - Basic.
    Modicon M221 Logic Controller, Guide de référence du matériel (Version 00)
    Description
    Utilisez ce document pour :- installer et utiliser votre M221 Logic Controller ;- raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert - Basic ;- interfacer le M221 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M221 Logic Controller.
    Size pdf
    Size 9.3 MB
    Date 12/1/18
    Description
    Utilisez ce document pour :- installer et utiliser votre M221 Logic Controller ;- raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel EcoStruxure Machine Expert - Basic ;- interfacer le M221 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M221 Logic Controller.
    Modicon TM3 (SoMachine Basic) - Configuration des modules d’extension, Guide de programmation (Version 09)
    Description
    Ce document décrit la configuration des modules d’extension TM3 pour SoMachine Basic. Pourplus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachineBasic.
    Size pdf
    Size 2.2 MB
    Date 3/1/18
    Description
    Ce document décrit la configuration des modules d’extension TM3 pour SoMachine Basic. Pourplus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachineBasic.
    Modicon TM3 - Modules d’E/S analogiques, Guide de référence du matériel (Version 04)
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d’extension d’E/S analogiques TM3. Ildétaille les pièces, les caractéristiques, l’installation et les schémas de câblage des modulesd’extension d’E/S analogiques TM3.
    Size pdf
    Size 2.7 MB
    Date 3/1/18
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d’extension d’E/S analogiques TM3. Ildétaille les pièces, les caractéristiques, l’installation et les schémas de câblage des modulesd’extension d’E/S analogiques TM3.
    Modicon M251 Logic Controller, Guide de référence du matériel (Version 05)
    Description
    Utilisez ce document pour :  installer et utiliser votre M251 Logic Controller ;  raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M251 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M251 Logic Controller ;  raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M251 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M251 Logic Controller.
    Modicon M241 Logic Controller, Guide de programmation (Version 07)
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Size pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Modicon M241 Logic Controller, Guide de référence du matériel (Version 07)
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Modicon TM3 - Modules d’extension, Guide de programmation (Version 09)
    Description
    Ce document décrit la configuration des modules d’extension TM3 pour SoMachine. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Ce document décrit la configuration des modules d’extension TM3 pour SoMachine. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Modicon M241 Logic Controller - Comptage rapide, Guide de la bibliothèque HSC (Version 04)
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Size pdf
    Size 2.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Modicon M241 Logic Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 04)
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Modicon M241 Logic Controller, Guide de la bibliothèque PTOPMW (Version 07)
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Size pdf
    Size 7.3 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    SoMachine, Guide de programmation (Version 15)
    Description
    Le présent document décrit l'interface graphique utilisateur du logiciel SoMachine ainsi que les fonctions auquel ce logiciel donne accès. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de SoMachine.
    Size pdf
    Size 16.8 MB
    Date 2/1/18
    Description
    Le présent document décrit l'interface graphique utilisateur du logiciel SoMachine ainsi que les fonctions auquel ce logiciel donne accès. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de SoMachine.
    Modicon M221 Logic Controller, Guide de référence du matériel (Version 06)
    Description
    Utilisez ce document pour :- installer et utiliser votre M221 Logic Controller ;- raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel SoMachine Basic ;- interfacer le M221 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;- vous familiariser avec les fonctionnalités du M221 Logic Controller.
    Size pdf
    Size 9.8 MB
    Date 12/1/17
    Description
    Utilisez ce document pour :- installer et utiliser votre M221 Logic Controller ;- raccorder le M221 Logic Controller à un équipement de programmation équipé du logiciel SoMachine Basic ;- interfacer le M221 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;- vous familiariser avec les fonctionnalités du M221 Logic Controller.
    SoMachine Basic, Guide d’utilisation (Version 10)
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer etmettre en service les applications des Logic Controller pris en charge.
    Size pdf
    Size 7.7 MB
    Date 12/1/17
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer etmettre en service les applications des Logic Controller pris en charge.
    Modicon M241 Logic Controller - Guía de programación (Version 00)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Modicon TM3 - Módulos de E/S analógicas, Guía de hardware (Version 01)
    Description
    En esta guía se describe la implementación de hardware de los módulos de ampliación de E/Sanalógicas TM3. Proporciona información sobre la instalación, los diagramas de cableado, lascaracterísticas y la descripción de los módulos de ampliación de E/S analógicas TM3.
    Size pdf
    Size 2.5 MB
    Date 5/1/19
    Description
    En esta guía se describe la implementación de hardware de los módulos de ampliación de E/Sanalógicas TM3. Proporciona información sobre la instalación, los diagramas de cableado, lascaracterísticas y la descripción de los módulos de ampliación de E/S analógicas TM3.