USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TM5 Expansion I/O for M258 and LMC058 Controllers
Schneider Eletric TM5C12D8T Picture

TM5C12D8T

Green premium brand logo
Schneider Eletric TM5C12D8T Picture
TM5C12D8T
Green premium brand logo

compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    545.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    product or component type
    Compact I/O expansion block
    Complementary
    enclosure material
    Plastic
    color
    White
    input/output number
    20
    for enclosure nominal dimensions
    12 I + 8 O
    number of modules
    Digital input 3 x 4
    Digital output 2 x 4
    discrete input number
    12
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    input voltage limits
    20.4...28.8 V
    discrete input logic
    Sink
    discrete input current
    3.75 mA
    input impedance
    6.4 kOhm
    analogue input number
    0
    discrete output number
    8
    discrete output type
    Transistor
    wiring mode
    3-wire discrete input
    3-wire discrete output
    output voltage
    24 V DC
    output voltage limits
    20.4...28.8 V DC
    discrete output logic
    Source
    discrete output current
    0.5 A per output
    peak output current
    4 A
    voltage state 0 guaranteed
    <= 5 V
    voltage state 1 guaranteed
    >= 15 V
    input filtering
    <= 100 ms hardware
    <= 25 ms configurable by software
    response time
    <= 300 µs from state 0 to state 1 output
    <= 300 µs from state 1 to state 0 output
    maximum leakage current
    5 µA when switched off) output
    isolation
    500 Vrms AC insulation between channel and bus
    No insulation between channels
    maximum voltage drop
    <0.3 V at 500 mA output
    current consumption
    68 mA 5 V DC bus
    80 mA 24 V DC input/output
    max current
    1000 mA sensor supply
    1500 mA actuator supply
    4000 mA loads on I/O power segment
    maximum power dissipation in W
    2.36 W
    local signalling
    Power supply 5 LEDs green)
    Power supply 5 LEDs red)
    Input status 12 LEDs green)
    Output status 8 LEDs yellow)
    sensor power supply
    24 V, 500 mA for all channels overload, short-circuit and reverse polarity protection
    electrical connection
    Removable spring terminal block
    marking
    CE
    surge withstand
    0.5 kV differential mode 24 V DC EN/IEC 61000-4-5
    1 kV common mode 24 V DC EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Environment
    standards
    IEC 61131-2
    UL 508
    CSA C22.2 No 213
    CSA C22.2 No 142
    product certifications
    C-Tick
    GOST-R
    CSA
    CULus
    ambient air temperature for operation
    14…122 °F (-10…50 °C) vertical installation)
    14…140 °F (-10…60 °C) horizontal installation)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20IEC 61131-2
    pollution degree
    2 IEC 60664
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    1 gn 8.4…150 Hz DIN rail
    3.5 mm 5…8.4 Hz DIN rail
    shock resistance
    15 gn 11 ms
    resistance to electrostatic discharge
    4 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    0.91 V/m (1 V/m) 2...2.7 GHz EN/IEC 61000-4-3
    9.14 V/m (10 V/m) 80...2000 MHz EN/IEC 61000-4-3
    resistance to fast transients
    1 kV EN/IEC 61000-4-4 I/O)
    1 kV EN/IEC 61000-4-4 shielded cable)
    2 kV EN/IEC 61000-4-4 power lines)
    mounting support
    DIN rail
    net weight
    0.53 lb(US) (0.24 kg)
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901940814
    Package weight(Lbs)
    0.28 kg (0.61 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM5C12D8T: compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM5C12D8T: compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for TM5C12D8T: compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM5C12D8T: compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Description
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 10/12/17
    Size pdf
    Size 2 MB
    Date 7/28/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Description
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 562.5 KB
    Date 6/19/18
    Size pdf
    Size 232.5 KB
    Date 4/23/18
    Size pdf
    Size 2.7 MB
    Date 8/26/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Description
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    compact I/O expansion block TM5 - 20 I/O - 12 DI - 8 DO transistor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /