USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TM7BAO4VLA Picture

TM7BAO4VLA

Green premium brand logo
Schneider Eletric TM7BAO4VLA Picture
TM7BAO4VLA
Green premium brand logo

expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    921.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM7
    product or component type
    Analog I/O expansion block
    range compatibility
    Modicon M258
    Modicon LMC058
    enclosure material
    Plastic
    bus type
    TM7 bus
    [Ue] rated operational voltage
    24 V DC
    input/output number
    4
    input/output number of block
    4 O
    Complementary
    analogue output number
    4
    analogue output type
    Voltage
    analogue output range
    +/- 10 V
    sensor power supply
    24 V, 500 mA for all channels overload, short-circuit and reverse polarity protection
    analogue output resolution
    11 bits + sign
    electrical connection
    1 male connector M12 - B coding - 4 ways bus IN
    1 female connector M12 - B coding - 4 ways bus OUT
    1 male connector M8 - 4 ways power IN
    1 female connector M8 - 4 ways power OUT
    4 female connectors M12 - A coding - 5 ways actuator
    local signalling
    Bus diagnostic 2 LEDs
    Sensor/actuator power supply status 2 LEDs
    operating position
    Any position
    fixing mode
    By 2 screws
    net weight
    0.44 lb(US) (0.2 kg)
    Environment
    standards
    IEC 61131-2
    product certifications
    GOST-R
    ATEX II 3g EEx nA II T5
    CURus
    C-Tick
    marking
    CE
    ambient air temperature for operation
    14…140 °F (-10…60 °C)
    ambient air temperature for storage
    -13…185 °F (-25…85 °C)
    relative humidity
    5…95 % without condensation or dripping water
    pollution degree
    2 IEC 60664
    IP degree of protection
    IP67 IEC 61131-2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    7.5 mm constant amplitude 2…8 Hz)IEC 60721-3-5 Class 5M3
    2 gn constant acceleration 8…200 Hz)IEC 60721-3-5 Class 5M3
    4 gn constant acceleration 200…500 Hz)IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn 11 ms IEC 60721-3-5 Class 5M3
    resistance to electrostatic discharge
    6 kV in contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 0.08…2 Hz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2…2.7 Hz EN/IEC 61000-4-3
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power supply)
    1 kV EN/IEC 61000-4-4 input/output)
    1 kV EN/IEC 61000-4-4 shielded cable)
    surge withstand for DC 24 V circuit
    1 kV power supply (common mode) EN/IEC 61000-4-5
    0.5 kV power supply (differential mode) EN/IEC 61000-4-5
    1 kV unshielded links (common mode) EN/IEC 61000-4-5
    0.5 kV unshielded links (differential mode) EN/IEC 61000-4-5
    1 kV shielded links (common mode) EN/IEC 61000-4-5
    0.5 kV shielded links (differential mode) EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901988052
    Package weight(Lbs)
    0.23 kg (0.51 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages28
    • English18
    • Chinese4
    • French9
    • German4
    • Italian4
    • Spanish9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    Size pdf
    Size 3 MB
    Date 2/2/17
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM7 - Expansion Blocks Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM7 - Analog I/O Blocks - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Analog I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Analog I/O blocks.
    Size pdf
    Size 3.3 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM7 Analog I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Analog I/O blocks.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Size pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Size pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM7 - Analog I/O Blocks - Hardware Guide (Version 04)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Analog I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Analog I/O blocks.
    Size pdf
    Size 3.3 MB
    Date 1/1/16
    Description
    This manual describes the hardware implementation of the Modicon TM7 Analog I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Analog I/O blocks.
    Modicon TM7 - Expansion Blocks Configuration, Programming Guide (Version 04)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 1.5 MB
    Date 11/1/15
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM7 Expansion Blocks DTM Configuration, Programming Guide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Modicon TM7 - Blocs d E/S analogiques, Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d'E/S analogiques Modicon TM7. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des blocs d'E/S analogiques Modicon TM7.
    Size pdf
    Size 3.2 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d'E/S analogiques Modicon TM7. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des blocs d'E/S analogiques Modicon TM7.
    Modicon TM7 - Configuration des blocs d extension, Guide de programmation (Version 00)
    Description
    Ce manuel décrit la configuration des blocs d'extension d'E/S Modicon TM7. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    Ce manuel décrit la configuration des blocs d'extension d'E/S Modicon TM7. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Modicon TM7 - Blocs d’E/S analogiques, Guide de référence du matériel (Version 04)
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d’E/S analogiques Modicon TM7. Il traite des pièces, des caractéristiques, des schémas de câblage, de l’installation et du réglage des blocs d’E/S analogiques Modicon TM7.
    Size pdf
    Size 3.3 MB
    Date 12/31/15
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d’E/S analogiques Modicon TM7. Il traite des pièces, des caractéristiques, des schémas de câblage, de l’installation et du réglage des blocs d’E/S analogiques Modicon TM7.
    Modicon TM7 - Configuration des blocs d’extension, Guide de programmation (Version 04)
    Description
    Ce manuel décrit la configuration des blocs d’extension d’E/S Modicon TM7. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 1.5 MB
    Date 10/31/15
    Description
    Ce manuel décrit la configuration des blocs d’extension d’E/S Modicon TM7. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Modicon TM7 Configuration DTM des blocs d’extension, Guide de programmation (Version 01)
    Description
    Ce manuel décrit la configuration DTM des E/S intégrées d’interface de bus de terrain Modicon TM7 et des blocs d’extension d’entrée/sortie Modicon TM7.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    Ce manuel décrit la configuration DTM des E/S intégrées d’interface de bus de terrain Modicon TM7 et des blocs d’extension d’entrée/sortie Modicon TM7.
    Modicon TM7 - Bloques de E/S analógicas, Guía de hardware (Version 00)
    Description
    En este manual se describe la implementación del hardware de los bloques de E/S analógicas Modicon TM7. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para bloques de E/S analógicas Modicon TM7.
    Size pdf
    Size 3.2 MB
    Date 5/1/19
    Description
    En este manual se describe la implementación del hardware de los bloques de E/S analógicas Modicon TM7. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para bloques de E/S analógicas Modicon TM7.
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 00)
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Modicon TM7 - Bloques de E/S analógicas, Guía de hardware (Version 04)
    Description
    En este manual se describe la implementación de hardware de los bloques de E/S analógicas de Modicon TM7 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los bloques de E/S analógicas de Modicon TM7.
    Size pdf
    Size 3.3 MB
    Date 12/31/15
    Description
    En este manual se describe la implementación de hardware de los bloques de E/S analógicas de Modicon TM7 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los bloques de E/S analógicas de Modicon TM7.
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 04)
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes incluidos en la ayuda online de SoMachine.
    Size pdf
    Size 1.5 MB
    Date 10/31/15
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes incluidos en la ayuda online de SoMachine.
    Modicon TM7 Configuración DTM de bloques de ampliación, Guía de programación (Version 01)
    Description
    En este manual se describe la configuración de DTM de la E/S integrada de la interfaz del bus de campo Modicon TM7 y los bloques de ampliación de entrada/salida Modicon TM7.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    En este manual se describe la configuración de DTM de la E/S integrada de la interfaz del bus de campo Modicon TM7 y los bloques de ampliación de entrada/salida Modicon TM7.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 6 MB
    Date 8/5/11
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TM5-7 Expansion Module DTM, FDT Certificate (Version 1.0)
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 64.2 KB
    Date 4/1/11
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    TM7BA.4.LA/TM7SPS1A Analog I/O Expansion Blocks (Version 05)
    Description
    This document includes installation diagrams for TM7BA.4.LA and TM7SPS1A Analog I/O Expansion Blocks.
    Size pdf
    Size 958.8 KB
    Date 1/1/16
    Description
    This document includes installation diagrams for TM7BA.4.LA and TM7SPS1A Analog I/O Expansion Blocks.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Description
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.7 KB
    Date 3/31/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Description
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Description
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    expansion block - TM7 - IP67 - 4 AO - +/-10V - M12 connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /