USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TM7BDM16A Picture

TM7BDM16A

Green premium brand logo
Schneider Eletric TM7BDM16A Picture
TM7BDM16A
Green premium brand logo

expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    753.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM7
    product or component type
    Discrete I/O expansion block
    range compatibility
    Modicon M258
    Modicon LMC058
    enclosure material
    Plastic
    bus type
    TM7 bus
    [Ue] rated operational voltage
    24 V DC
    input/output number
    16
    input/output number of block
    16 I/O
    Complementary
    discrete input number
    0…16 configurable by software
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    4.4 mA
    discrete input logic
    Positive
    discrete output number
    0…16 <= 0.5 A transistor configurable by software)
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    sensor power supply
    24 V, 500 mA for all channels overload, short-circuit and reverse polarity protection
    electrical connection
    1 male connector M12 - B coding - 4 ways bus IN
    1 female connector M12 - B coding - 4 ways bus OUT
    1 male connector M8 - 4 ways power IN
    1 female connector M8 - 4 ways power OUT
    8 female connectors M12 - 5 ways sensor or actuator
    local signalling
    Bus diagnostic 2 LEDs
    Sensor power supply diagnostics 2 LEDs
    operating position
    Any position
    fixing mode
    By 2 screws
    net weight
    0.71 lb(US) (0.32 kg)
    Environment
    standards
    IEC 61131-2
    product certifications
    ATEX II 3g EEx nA II T5
    GOST-R
    CURus
    C-Tick
    marking
    CE
    ambient air temperature for operation
    14…140 °F (-10…60 °C)
    ambient air temperature for storage
    -13…185 °F (-25…85 °C)
    relative humidity
    5…95 % without condensation or dripping water
    pollution degree
    2 IEC 60664
    IP degree of protection
    IP67 IEC 61131-2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    7.5 mm constant amplitude 2…8 Hz)IEC 60721-3-5 Class 5M3
    2 gn constant acceleration 8…200 Hz)IEC 60721-3-5 Class 5M3
    4 gn constant acceleration 200…500 Hz)IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn 11 ms IEC 60721-3-5 Class 5M3
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 2 kV power supply EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV input/output EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV power supply (common mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV power supply (differential mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV unshielded links (common mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV unshielded links (differential mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV shielded links (common mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV shielded links (differential mode) EN/IEC 61000-4-5
    Conducted RF disturbances EN/IEC 61000-4-6
    Conducted and radiated emissions CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901988540
    Package weight(Lbs)
    0.37 kg (0.81 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages30
    • English20
    • Chinese4
    • French9
    • German4
    • Italian4
    • Spanish9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.4 MB
    Date 2/3/17
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    Size pdf
    Size 3 MB
    Date 2/2/17
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM7 - Digital I/O Blocks - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Size pdf
    Size 3.3 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Modicon TM7 - Expansion Blocks Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM7 - Digitale E/A-Bausteine, Hardwarehandbuch (Version 00)
    Description
    In diesem Handbuch wird die Hardwareimplementierung der digitalen Modicon TM7-E/ABausteine beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für digitale Modicon TM7-E/A-Bausteine.
    Size pdf
    Size 3.2 MB
    Date 5/1/19
    Description
    In diesem Handbuch wird die Hardwareimplementierung der digitalen Modicon TM7-E/ABausteine beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für digitale Modicon TM7-E/A-Bausteine.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Size pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Modicon TM7 - Digital I/O Blocks, Hardware Guide (Version 04)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Size pdf
    Size 3.3 MB
    Date 1/3/18
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Size pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM7 - Expansion Blocks Configuration, Programming Guide (Version 04)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 1.5 MB
    Date 11/1/15
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM7 Expansion Blocks DTM Configuration, Programming Guide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Modicon TM7 - Configuration des blocs d extension, Guide de programmation (Version 00)
    Description
    Ce manuel décrit la configuration des blocs d'extension d'E/S Modicon TM7. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    Ce manuel décrit la configuration des blocs d'extension d'E/S Modicon TM7. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Modicon TM7 - Blocs d E/S numériques, Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d'E/S numériques Modicon TM7. Il fournit la description des pièces, les spécifications, les schémas de câblage et les procédures d'installation et de réglage des blocs d'E/S numériques Modicon TM7.
    Size pdf
    Size 3.2 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d'E/S numériques Modicon TM7. Il fournit la description des pièces, les spécifications, les schémas de câblage et les procédures d'installation et de réglage des blocs d'E/S numériques Modicon TM7.
    Modicon TM7 - Blocs d’E/S numériques, Guide de référence du matériel (Version 04)
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d’E/S numériques Modicon TM7. Il traite des pièces, des caractéristiques, des schémas de câblage, de l’installation et du réglage des blocs d’E/S numériques Modicon TM7.
    Size pdf
    Size 3.1 MB
    Date 3/1/18
    Description
    Ce guide décrit la mise en oeuvre du matériel des blocs d’E/S numériques Modicon TM7. Il traite des pièces, des caractéristiques, des schémas de câblage, de l’installation et du réglage des blocs d’E/S numériques Modicon TM7.
    Modicon TM7 - Configuration des blocs d’extension, Guide de programmation (Version 04)
    Description
    Ce manuel décrit la configuration des blocs d’extension d’E/S Modicon TM7. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 1.5 MB
    Date 10/31/15
    Description
    Ce manuel décrit la configuration des blocs d’extension d’E/S Modicon TM7. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Modicon TM7 Configuration DTM des blocs d’extension, Guide de programmation (Version 01)
    Description
    Ce manuel décrit la configuration DTM des E/S intégrées d’interface de bus de terrain Modicon TM7 et des blocs d’extension d’entrée/sortie Modicon TM7.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    Ce manuel décrit la configuration DTM des E/S intégrées d’interface de bus de terrain Modicon TM7 et des blocs d’extension d’entrée/sortie Modicon TM7.
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 00)
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Modicon TM7 - Bloques de E/S digitales, Guía de hardware (Version 00)
    Description
    En este manual se describe la implementación del hardware de los bloques de E/S digitales Modicon TM7. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para bloques de E/S digitales Modicon TM7.
    Size pdf
    Size 3.2 MB
    Date 5/1/19
    Description
    En este manual se describe la implementación del hardware de los bloques de E/S digitales Modicon TM7. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para bloques de E/S digitales Modicon TM7.
    Modicon TM7 - DiBloques de E/S digitales, Guía de hardware (Version 04)
    Description
    En este manual se describe la implementación de hardware de los bloques de E/S digitales de Modicon TM7 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los bloques de E/S digitales de Modicon TM7.
    Size pdf
    Size 3.1 MB
    Date 3/1/18
    Description
    En este manual se describe la implementación de hardware de los bloques de E/S digitales de Modicon TM7 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los bloques de E/S digitales de Modicon TM7.
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 04)
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes incluidos en la ayuda online de SoMachine.
    Size pdf
    Size 1.5 MB
    Date 10/31/15
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes incluidos en la ayuda online de SoMachine.
    Modicon TM7 Configuración DTM de bloques de ampliación, Guía de programación (Version 01)
    Description
    En este manual se describe la configuración de DTM de la E/S integrada de la interfaz del bus de campo Modicon TM7 y los bloques de ampliación de entrada/salida Modicon TM7.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    En este manual se describe la configuración de DTM de la E/S integrada de la interfaz del bus de campo Modicon TM7 y los bloques de ampliación de entrada/salida Modicon TM7.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3.8 MB
    Date 8/5/11
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TM5-7 Expansion Module DTM, FDT Certificate (Version 1.0)
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 64.2 KB
    Date 4/1/11
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    TM7SPS1A Digital I/O Expansion Blocks (Version 05)
    Description
    This document contains installation diagrams for TM7SPS1A Digital I/O Expansion Blocks.
    Size pdf
    Size 728.2 KB
    Date 1/1/16
    Description
    This document contains installation diagrams for TM7SPS1A Digital I/O Expansion Blocks.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Description
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.7 KB
    Date 3/31/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Description
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Description
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    expansion block - TM7 - IP67 - 16 DI/DO - 24V DC - 0.5 A - M12 connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /