USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TM7SDI8DFS Picture

TM7SDI8DFS

Green premium brand logo
Schneider Eletric TM7SDI8DFS Picture
TM7SDI8DFS
Green premium brand logo

Safety expansion block - TM7 - IP67 - 8 DI - 24V DC - 2 A - M12 connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    642.35 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM7
    product or component type
    Safety discrete I/O expansion block
    range compatibility
    Modicon LMC058
    Modicon M258
    enclosure material
    Plastic
    bus type
    TM7 bus
    [Ue] rated operational voltage
    24 V DC
    input/output number
    8
    input/output number of block
    8 I
    Complementary
    discrete input number
    0…8 configurable by software
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    6 mA
    discrete input logic
    Positive logic (sink)
    discrete output number
    0 <= 2 A configurable by software)
    8 clock push-pull <= 80 mA short-circuit and thermal limit
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    electrical connection
    1 male connector M12 - B coding - 4 ways bus IN
    1 female connector M12 - B coding - 4 ways bus OUT
    1 male connector M8 - 4 ways power IN
    1 female connector M8 - 4 ways power OUT
    2 female connectors M12 - A coding - 5 ways digital I/O
    2 female connectors M12 - A coding - 8 ways digital I/O
    local signalling
    Power supply status 2 LEDs
    Safety status 2 LEDs
    Input/output status 12 LEDs
    operating position
    Any position
    fixing mode
    By 2 screws
    net weight
    0.44 lb(US) (0.198 kg)
    safety level
    SIL 3 IEC 61508
    SIL 3 IEC 62061
    PL = e EN 13849-1
    safety reliability data
    PFD < 1E-5
    MTTFd = 2500 years
    PFH < 1E-10
    Environment
    product certifications
    CULus
    marking
    CE
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…185 °F (-25…85 °C)
    relative humidity
    5…95 % without condensation or dripping water
    pollution degree
    2 IEC 60664
    IP degree of protection
    IP67 IEC 61131-2
    operating altitude
    0...6561.68 ft (0...2000 m)
    vibration resistance
    7.5 mm constant amplitude 2…8 Hz)IEC 60721-3-5 Class 5M3
    2 gn constant acceleration 8…200 Hz)IEC 60721-3-5 Class 5M3
    4 gn constant acceleration 200…500 Hz)IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn 11 ms IEC 60721-3-5 Class 5M3
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 2 kV power supply EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV input/output EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV power supply (common mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV power supply (differential mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV unshielded links (common mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV unshielded links (differential mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV shielded links (common mode) EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV shielded links (differential mode) EN/IEC 61000-4-5
    Ordering and shipping details
    Category
    18360 - PACDRIVE3 SAFETY
    Discount Schedule
    PC52
    GTIN
    03606480941184
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5/TM7 - I/O Safety Modules, Hardware Guide (Version 06)
    Description
    This manual describes the hardware implementation of the Modicon TM5/TM7 Safety I/O modules. It provides part descriptions, specifications, wiring diagrams, installation and configuration information for Modicon TM5/TM7 Safety I/O modules.
    Size pdf
    Size 5.4 MB
    Date 4/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM5/TM7 Safety I/O modules. It provides part descriptions, specifications, wiring diagrams, installation and configuration information for Modicon TM5/TM7 Safety I/O modules.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 8/20/19
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM7SDI8DFS_ROHS_CHINA_DECLARATION
    Description
    TM7SDI8DFS_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TM7SDI8DFS_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 154.1 KB
    Date 6/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM7SDI8DFS_ROHS_DECLARATION
    Description
    TM7SDI8DFS_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TM7SDI8DFS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM7SDI8DFS_REACH_DECLARATION
    Description
    TM7SDI8DFS_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TM7SDI8DFS_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English3
    Software - Updates
    Format
    Size
    Date
    Add to My Documents
    FW322_package_TM5STI4ATCFS (Version 3.22)
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    Size zip
    Size 1.5 MB
    Date 7/30/18
    Description
    FW322 package for TM5STI4ATCFS: Firmware file and quick guide to update device manually.
    FW322_package_TM5SAI4AFS (Version 3.22)
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    Size zip
    Size 1.5 MB
    Date 7/30/18
    Description
    FW322 package for TM5SAI4AFS: Firmware file and quick step guide to update device manually.
    Size seco
    Size 132.9 MB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /