Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon TM7 Remote I/O for Harsh Environments
Schneider Eletric TM7SPS1A Picture

TM7SPS1A

Green premium brand logo
Schneider Eletric TM7SPS1A Picture
TM7SPS1A
Green premium brand logo

power supply TM7 - 24 V - 15 W

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    272.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM7
    product or component type
    Power distribution module
    range compatibility
    Modicon LMC058
    Modicon M258
    product compatibility
    Motion controller
    Logic controller
    product specific application
    Supply 24 V DC I/O modules and bus TM7
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    electrical connection
    1 male + 1 female connectors M8 power supply)
    1 male + 1 female connectors M12 TM7 bus)
    Complementary
    local signalling
    Sensor/actuator power supply status 2 LEDs
    nominal power
    15 W
    operating position
    Any position
    fixing mode
    By 2 screws
    product weight
    0.42 lb(US) (0.19 kg)
    Environment
    standards
    IEC 61131-2
    product certifications
    C-Tick
    ATEX II 3g EEx nA II T5
    GOST-R
    CURus
    marking
    CE
    ambient air temperature for operation
    14…140 °F (-10…60 °C)
    ambient air temperature for storage
    -13…185 °F (-25…85 °C)
    relative humidity
    5…95 % without condensation
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    7.5 mm constant amplitude 2…8 Hz)IEC 60721-3-5 Class 5M3
    2 gn constant acceleration 8…200 Hz)IEC 60721-3-5 Class 5M3
    4 gn constant acceleration 200…500 Hz)IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn 11 ms IEC 60721-3-5 Class 5M3
    resistance to electrostatic discharge
    6 kV in contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 0.08…2 Hz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2…2.7 Hz EN/IEC 61000-4-3
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power supply)
    1 kV EN/IEC 61000-4-4 input/output)
    1 kV EN/IEC 61000-4-4 shielded cable)
    surge withstand
    0.5 kV differential mode EN/IEC 61000-4-5
    1 kV common mode EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901989103
    Package weight(Lbs)
    0.22 kg (0.49 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages28
    • English22
    • Chinese8
    • French11
    • German8
    • Italian8
    • Spanish11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.4 MB
    Date 2/3/17
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    Size pdf
    Size 3 MB
    Date 2/2/17
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PacDrive TM5/TM7 Safety Flexible System, System Planning and Installation Guide (Version 02)
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    Size pdf
    Size 8.3 MB
    Date 6/1/19
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    Modicon TM7 - Expansion Blocks Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Size pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Size pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM7 - Expansion Blocks Configuration, Programming Guide (Version 04)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 1.5 MB
    Date 11/1/15
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM7 Expansion Blocks DTM Configuration, Programming Guide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Modicon TM7 - Configuration des blocs d extension, Guide de programmation (Version 00)
    Description
    Ce manuel décrit la configuration des blocs d'extension d'E/S Modicon TM7. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    Ce manuel décrit la configuration des blocs d'extension d'E/S Modicon TM7. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Modicon TM7 - Configuration des blocs d’extension, Guide de programmation (Version 04)
    Description
    Ce manuel décrit la configuration des blocs d’extension d’E/S Modicon TM7. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 1.5 MB
    Date 10/31/15
    Description
    Ce manuel décrit la configuration des blocs d’extension d’E/S Modicon TM7. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine.
    Modicon TM7 Configuration DTM des blocs d’extension, Guide de programmation (Version 01)
    Description
    Ce manuel décrit la configuration DTM des E/S intégrées d’interface de bus de terrain Modicon TM7 et des blocs d’extension d’entrée/sortie Modicon TM7.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    Ce manuel décrit la configuration DTM des E/S intégrées d’interface de bus de terrain Modicon TM7 et des blocs d’extension d’entrée/sortie Modicon TM7.
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 00)
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Modicon TM7 - Configuración de los bloques de ampliación, Guía de programación (Version 04)
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes incluidos en la ayuda online de SoMachine.
    Size pdf
    Size 1.5 MB
    Date 10/31/15
    Description
    En este manual se describe la configuración de los bloques de ampliación de entradas/salidas Modicon TM7. Para obtener más información, consulte los documentos independientes incluidos en la ayuda online de SoMachine.
    Modicon TM7 Configuración DTM de bloques de ampliación, Guía de programación (Version 01)
    Description
    En este manual se describe la configuración de DTM de la E/S integrada de la interfaz del bus de campo Modicon TM7 y los bloques de ampliación de entrada/salida Modicon TM7.
    Size pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    En este manual se describe la configuración de DTM de la E/S integrada de la interfaz del bus de campo Modicon TM7 y los bloques de ampliación de entrada/salida Modicon TM7.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM7SPS1A: power supply TM7 - 24 V - 15 W (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 229.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 5.3 MB
    Date 8/9/11
    Files in document
    Size zip
    Size 6.9 MB
    Date 8/9/11
    Files in document
    Size zip
    Size 3.9 MB
    Date 8/5/11
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TM5-7 Expansion Module DTM, FDT Certificate (Version 1.0)
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 64.2 KB
    Date 4/1/11
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    TM7SPS1A Digital I/O Expansion Blocks (Version 05)
    Description
    This document contains installation diagrams for TM7SPS1A Digital I/O Expansion Blocks.
    Size pdf
    Size 728.2 KB
    Date 1/1/16
    Description
    This document contains installation diagrams for TM7SPS1A Digital I/O Expansion Blocks.
    TM7NCOM/TM7SPS1A Modicon TM7 CANopen Interface Blocks (Version 04)
    Description
    This bulletin contains installation diagrams for TM7NCOM and TM7SPS1A Modicon TM7 CANopen interface blocks with digital I/O.
    Size pdf
    Size 1.4 MB
    Date 1/1/16
    Description
    This bulletin contains installation diagrams for TM7NCOM and TM7SPS1A Modicon TM7 CANopen interface blocks with digital I/O.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM7SPS1A : TM7SPS1A_ROHS_CHINA_DECLARATION
    Description
    TM7SPS1A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    TM7SPS1A_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.7 KB
    Date 3/31/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM7SPS1A : TM7SPS1A_ROHS_DECLARATION
    Description
    TM7SPS1A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    TM7SPS1A_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM7SPS1A : TM7SPS1A_REACH_DECLARATION
    Description
    TM7SPS1A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    TM7SPS1A_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /