USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M221 Nano PLC
Schneider Eletric TMC2AI2 Picture

TMC2AI2

Green premium brand logo
Schneider Eletric TMC2AI2 Picture
TMC2AI2
Green premium brand logo

cartridge M221 - 2 analog inputs - I/O extension

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    89.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M221
    product or component type
    Analogue input cartridge
    product compatibility
    Modicon M221C
    analogue input number
    2
    Complementary
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    analogue input resolution
    12 bits
    LSB value
    2.44 mV 0...10 V voltage
    4.88 µA 0...20 mA current
    3.91 µA 4...20 mA current
    conversion time
    20 ms
    sampling duration
    10 ms
    absolute accuracy error
    +/- 0.1 % of full scale 77 °F (25 °C)
    +/- 1 % of full scale
    temperature drift
    +/- 0.02 %FS/°C
    repeat accuracy
    +/- 0.5 %FS
    non-linearity
    +/- 0.01 %FS
    cross talk
    <= 1 LSB
    type of cable
    Twisted shielded pairs cable
    electrical connection
    3 x 1.5 mm² 2 screw terminal blocks pitch 3.81 mm for inputs
    maximum cable distance between devices
    Twisted shielded pairs cable <98.43 ft (30 m) input
    insulation
    Non-insulated between analogue input and internal logic
    height
    1.61 in (41 mm)
    depth
    0.59 in (15 mm)
    width
    1.38 in (35 mm)
    net weight
    0.03 lb(US) (0.015 kg)
    permissible continuous overload
    13 V voltage
    40 mA current
    input impedance
    <= 250 Ohm current
    >= 1 MOhm voltage
    Environment
    immunity to microbreaks
    10 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901338482
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    Yes
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages31
    • English20
    • Chinese8
    • French14
    • German8
    • Italian8
    • Kazakh8
    • Portuguese8
    • Russian8
    • Spanish13
    • Turkish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.1 MB
    Date 2/1/19
    Size pdf
    Size 8.5 MB
    Date 2/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TMC2 Cartridges, Hardware Guide (Version 00)
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Size pdf
    Size 1.4 MB
    Date 12/1/18
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Modicon TMC2 Cartridges, Programming Guide (Version 00)
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by EcoStruxure Machine Expert – Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert – Basic online help.
    Size pdf
    Size 566.6 KB
    Date 12/1/18
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by EcoStruxure Machine Expert – Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert – Basic online help.
    SoMachine Basic - Operating guide (Version 10)
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, and commission applications for supported logic controllers.
    Size pdf
    Size 6.9 MB
    Date 12/1/17
    Description
    This guide describes how to use the SoMachine Basic software to configure, program, and commission applications for supported logic controllers.
    Modicon TMC2 Cartridges, Programming Guide (Version 01)
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Size pdf
    Size 585.1 KB
    Date 6/1/16
    Description
    This document describes the software configuration of the TMC2 cartridges for logic controllers supported by SoMachine Basic. For further information, refer to the separate documents provided in the SoMachine Basic online help.
    Modicon TMC2 Cartridges, Hardware Guide (Version 01)
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Size pdf
    Size 1.2 MB
    Date 12/1/15
    Description
    This guide describes the hardware implementation of TMC2. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC2.
    Modicon TMC2 - Cartouches, Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par EcoStruxure Machine Expert – Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert – Basic.
    Size pdf
    Size 730.2 KB
    Date 12/1/18
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par EcoStruxure Machine Expert – Basic. Pour plus d'informations, consultez les documents séparés fournis dans l'aide en ligne de EcoStruxure Machine Expert – Basic.
    Modicon TMC2 - Cartouches, Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l'installation et les schémas de câblage de TMC2.
    Size pdf
    Size 1.2 MB
    Date 12/1/18
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l'installation et les schémas de câblage de TMC2.
    SoMachine Basic, Guide d’utilisation (Version 10)
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer et mettre en service les applications des Logic Controller pris en charge.
    Size pdf
    Size 7.7 MB
    Date 12/1/17
    Description
    Ce guide explique comment utiliser le logiciel SoMachine Basic pour configurer, programmer et mettre en service les applications des Logic Controller pris en charge.
    Modicon TMC2 - Cartouches, Guide de programmation (Version 01)
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Size pdf
    Size 890.3 KB
    Date 6/1/16
    Description
    Ce document décrit la configuration logicielle des cartouches TMC2 pour les Logic Controller pris en charge par SoMachine Basic. Pour plus d’informations, consultez les documents séparés fournis dans l’aide en ligne de SoMachine Basic.
    Modicon TMC2 - Cartouches, Guide de référence du matériel (Version 01)
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage de TMC2.
    Size pdf
    Size 690 KB
    Date 11/30/15
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC2. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage de TMC2.
    Modicon TMC2 - Cartuchos, Guía de programación (Version 00)
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con EcoStruxure Machine Expert – Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert – Basic.
    Size pdf
    Size 952.9 KB
    Date 12/1/18
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con EcoStruxure Machine Expert – Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert – Basic.
    Modicon TMC2 - Cartuchos, Guía de hardware (Version 00)
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    Size pdf
    Size 1.3 MB
    Date 12/1/18
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    SoMachine Basic - Guía de funcionamiento (Version 10)
    Description
    En este manual se describe cómo utilizar el software SoMachine Basic para configurar, programar y poner en marcha aplicaciones para los controladores lógicos admitidos.
    Size pdf
    Size 7.5 MB
    Date 12/1/17
    Description
    En este manual se describe cómo utilizar el software SoMachine Basic para configurar, programar y poner en marcha aplicaciones para los controladores lógicos admitidos.
    Modicon TMC2 - Cartuchos, Guía de programación (Version 01)
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine Basic.
    Size pdf
    Size 880.4 KB
    Date 6/1/16
    Description
    En este documento se describe la configuración del software de los cartuchos TMC2 para controladores optimizados compatibles con SoMachine Basic. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de SoMachine Basic.
    Modicon TMC2 - Cartuchos, Guía de hardware (Version 01)
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    Size pdf
    Size 715.2 KB
    Date 11/30/15
    Description
    En esta guía se describe la instalación del hardware de TMC2. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC2.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TMC2AI2: cartridge M221 - 2 analog inputs - I/O extension (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TMC2AI2: cartridge M221 - 2 analog inputs - I/O extension (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 151.2 KB
    Date 9/20/17
    Size pdf
    Size 56.1 KB
    Date 11/28/18
    Size pdf
    Size 51.7 KB
    Date 7/28/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.1 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352.9 KB
    Date 3/31/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 7/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M221 - 2 analog inputs - I/O extension
    Description
    cartridge M221 - 2 analog inputs - I/O extension
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    cartridge M221 - 2 analog inputs - I/O extension
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218.1 KB
    Date 2/20/17
    Size pdf
    Size 171.3 KB
    Date 4/1/16
    Size pdf
    Size 1.5 MB
    Date 10/21/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 8/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M221 - 2 analog inputs - I/O extension
    Description
    cartridge M221 - 2 analog inputs - I/O extension
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    cartridge M221 - 2 analog inputs - I/O extension
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M221 - 2 analog inputs - I/O extension
    Description
    cartridge M221 - 2 analog inputs - I/O extension
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    cartridge M221 - 2 analog inputs - I/O extension
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /