USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M241 Micro PLC
Schneider Eletric TMC4AI2 Picture

TMC4AI2

Green premium brand logo
Schneider Eletric TMC4AI2 Picture
TMC4AI2
Green premium brand logo

cartridge M241 - 2 analog current inputs

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    149.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M241
    product or component type
    Analogue input cartridge
    product compatibility
    Modicon M241C
    analogue input number
    2
    Complementary
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    analogue input resolution
    16 bits
    LSB value
    1 mV voltage
    2 µA current
    sampling duration
    10 ms
    absolute accuracy error
    +/- 0.2 % of full scale 77 °F (25 °C)
    temperature drift
    +/- 0.006 %FS/°C
    repeat accuracy
    +/- 0.2 %FS
    non-linearity
    +/- 0.05 %FS
    cross talk
    80 dB
    type of cable
    Twisted shielded pairs cable
    electrical connection
    1 x 1.5 mm² 1 spring terminal block pitch 3.81 mm for inputs and supply
    maximum cable distance between devices
    Twisted shielded pairs cable <98.43 ft (30 m) input
    insulation
    Between input and internal logic 500 V DC
    Non-insulated between inputs
    supply voltage limits
    20.4…28.8 V
    local signalling
    PWR 1 LED green)
    height
    1.97 in (50 mm)
    depth
    0.83 in (21 mm)
    width
    1.34 in (34 mm)
    net weight
    0.12 lb(US) (0.055 kg)
    permissible continuous overload
    40 mA current
    30 V voltage
    input impedance
    <= 250 Ohm current
    >= 1 MOhm voltage
    Environment
    immunity to microbreaks
    10 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901312505
    Package weight(Lbs)
    0.07 kg (0.15 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English11
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TMC4AI2: cartridge M241 - 2 analog current inputs (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TMC4AI2: cartridge M241 - 2 analog current inputs (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 373.3 KB
    Date 7/7/15
    Size pdf
    Size 400.8 KB
    Date 6/16/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M241 - 2 analog current inputs
    Description
    cartridge M241 - 2 analog current inputs
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    cartridge M241 - 2 analog current inputs
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352.9 KB
    Date 3/31/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M241 - 2 analog current inputs
    Description
    cartridge M241 - 2 analog current inputs
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    cartridge M241 - 2 analog current inputs
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 544.9 KB
    Date 6/19/18
    Size pdf
    Size 1.4 MB
    Date 11/30/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M241 - 2 analog current inputs
    Description
    cartridge M241 - 2 analog current inputs
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    cartridge M241 - 2 analog current inputs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /