Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys island
Schneider Eletric TPRBCEIP Picture

TPRBCEIP

Green premium brand logo
Schneider Eletric TPRBCEIP Picture
TPRBCEIP
Green premium brand logo

Bus coupler, TeSys island, Ethernet switch (EtherNet IP / Modbus TCP)

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 335.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys island
    device short name
    TPRBC
    product or component type
    Bus coupler
    communication port protocol
    Ethernet/IP
    Modbus TCP
    device presentation
    Point of connection between a group of starters and an automation controller
    Management of the complete island up to 20 modules
    function available
    Full integration with SoMove/MachineExpert for the programming of the island
    One single 24V DC power supply for the complete island
    Two fieldbus ports for communication with an automation controller
    One service port with an embedded webserver for maintenance
    product compatibility
    TPRST motor starter
    TPRSS SIL motor starter
    TPRPM power module
    TPRSM SIL interface module
    TPRVM voltage interface module
    TPRAN analog IO module
    TPRDG digital IO module
    integrated connection type
    2 RJ45 female Ethernet IP/Modbus TCP 10/100BASE-T, fieldbus port
    1 RJ45 female Ethernet TCP/IP, service port
    1 micro SD card port
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet
    communication service
    Ethernet/IP adapter
    Modbus TCP server
    DHCP client
    BOOTP client
    SNMP client
    SNTP client
    Auto MDI/MDX function
    local signalling
    1 LED green/yellow PWR power supply status
    1 LED green/red MS module status
    1 LED green/red NS network status
    1 LED green/red BS internal bus status
    1 LED green/red SD SD card access (SD)
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4…28.8 V DC
    rated current
    3 A maximum
    protection type
    External fuse, 3 A fast power supply
    Reverse polarity protection power supply
    power dissipation in W
    7 W maximum
    Complementary
    cybersecurity
    Achilles certified
    standards
    EN/IEC 60947-4-1
    CSA C22.2 No 61010-2-201
    UL 61010-2-201
    EN/IEC 61010-2-201
    product certifications
    UL
    CSA
    EAC
    Achilles level 2
    mounting mode
    Horizontal and vertical 35 mm symmetrical rail)
    connections - terminals
    Power supply removable spring terminal block 2 0.00 in² (2.5 mm²) AWG 14)rigid or flexible
    width
    1.97 in (50 mm)
    height
    4.65 in (118 mm)
    depth
    4.49 in (114 mm)
    net weight
    0.45 lb(US) (0.204 kg)
    Environment
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    ambient air temperature for operation
    14…140 °F (-10…60 °C)
    relative humidity
    5…95 %
    operating altitude
    0...6561.68 ft (0...2000 m) without derating
    IP degree of protection
    IP20
    pollution degree
    2
    protective treatment
    TC
    fire resistance
    1760 °F (960 °C) UL 94
    shock resistance
    15 gn 11 ms) IEC 60068-2-27
    vibration resistance
    1.5 mm peak to peak 3…13 Hz) IEC 60068-2-6
    1 gn 13…200 Hz) IEC 60068-2-6
    electromagnetic compatibility
    Electrostatic discharge, level 3 8 kV air, 6 kV contact)EN/IEC 61000-4-2)
    Radiated RF fields, level 3 10 V/m)EN/IEC 61000-4-3)
    Fast transients immunity test, level 3 1 kV)EN/IEC 61000-4-4)
    Fast transients immunity test, level 3 2 kV)EN/IEC 61000-4-4)
    Surge immunity test, level 3 1 kV)EN/IEC 61000-4-5)
    Surge immunity test, level 3 2 kV)EN/IEC 61000-4-5)
    Ordering and shipping details
    Category
    22353 - TESYS ISLAND AUXILIARY DEVICES
    Discount Schedule
    I12
    GTIN
    03606489832896
    Returnability
    Yes
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Halogen content performance
    Halogen free plastic parts & cables product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages38
    • English23
    • Chinese2
    • French11
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish9
    • Turkish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys island - Catalog 2020 - Components for connected load management system - with coordination table (Version 2.0)
    Description
    The catalogue contains descriptions and product references of all TeSys island modules. It also includes the CB, fuse/starter module coordination tables.
    prp.document.label.format pdf
    Size 4.5 MB
    Date 1/6/20
    Description
    The catalogue contains descriptions and product references of all TeSys island modules. It also includes the CB, fuse/starter module coordination tables.
    TeSys island - catalogue 2019 - Composants pour le système de gestion des départs moteurs et autres charges électriques (Version 2.0)
    Description
    TeSys island est une solution numérique innovante qui fournit des données permettant d’améliorer l’efficacité et de simplifier la maintenance des machines, tout en réduisant le temps de développement du projet. TeSys island est un système multifonctionnel et modulaire offrant des fonctions intégrées à l’intérieur d’une architecture d’automatisme.
    prp.document.label.format pdf
    Size 5 MB
    Date 8/22/19
    Description
    TeSys island est une solution numérique innovante qui fournit des données permettant d’améliorer l’efficacité et de simplifier la maintenance des machines, tout en réduisant le temps de développement du projet. TeSys island est un système multifonctionnel et modulaire offrant des fonctions intégrées à l’intérieur d’une architecture d’automatisme.
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys™ island Quick Start Guide for PROFINET and PROFIBUS Applications (Version 01)
    Description
    This instruction bulletin describes how to configure a TeSys island within the Siemens™ TIA Portal environment.
    prp.document.label.format pdf
    Size 3.7 MB
    Date 1/31/20
    Description
    This instruction bulletin describes how to configure a TeSys island within the Siemens™ TIA Portal environment.
    TeSys™ island PROFIBUS/PROFINET Function Block Library Guide (Version 00)
    Description
    This instruction bulletin describes the library of add-on instructions referred to as function blocks for the Siemens® TIA Portal.
    prp.document.label.format pdf
    Size 6.1 MB
    Date 1/31/20
    Description
    This instruction bulletin describes the library of add-on instructions referred to as function blocks for the Siemens® TIA Portal.
    TeSys island EtherNet/IP™ Function Block Library Guide (Version 12)
    Description
    This instruction bulletin describes the library of add-on instructions referred to as function blocks for the Rockwell Software® Studio 5000® environment version 30.0 or greater.
    prp.document.label.format pdf
    Size 8.4 MB
    Date 1/21/20
    Description
    This instruction bulletin describes the library of add-on instructions referred to as function blocks for the Rockwell Software® Studio 5000® environment version 30.0 or greater.
    TeSys™ island Operating Guide (Version 12)
    Description
    This instruction bulletin introduces and describes the operation of the TeSys island digital load management solution.
    prp.document.label.format pdf
    Size 10.6 MB
    Date 1/20/20
    Description
    This instruction bulletin introduces and describes the operation of the TeSys island digital load management solution.
    TeSys™ island Installation Guide (Version 12)
    Description
    This instruction bulletin describes the mechanical installation, wiring, and commissioning of TeSys island.
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/20/20
    Description
    This instruction bulletin describes the mechanical installation, wiring, and commissioning of TeSys island.
    TeSys™ island Functional Safety Guide (Version 12)
    Description
    This instruction bulletin describes the functional safety features of TeSys island.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/20/20
    Description
    This instruction bulletin describes the functional safety features of TeSys island.
    TeSys™ island Quick Start Guide for EtherNet/IP™ Applications (Version 12)
    Description
    This instruction bulletin describes how to quickly integrate TeSys island into the RockwellSoftware® Studio 5000® environment.
    prp.document.label.format pdf
    Size 5.2 MB
    Date 1/20/20
    Description
    This instruction bulletin describes how to quickly integrate TeSys island into the RockwellSoftware® Studio 5000® environment.
    TeSys™ island System Guide (Version 12)
    Description
    This instruction bulletin introduces and describes the main functions of the TeSys island digital load management solution.
    prp.document.label.format pdf
    Size 10 MB
    Date 1/20/20
    Description
    This instruction bulletin introduces and describes the main functions of the TeSys island digital load management solution.
    TeSys™ island Third Party Function Block Guide (Version 12)
    Description
    This instruction bulletin describes the third party function blocks of TeSys island.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/1/20
    Description
    This instruction bulletin describes the third party function blocks of TeSys island.
    EcoStruxure Machine Expert - TeSys island - Library Guide (Version 00)
    Description
    This document describes the library TeSys island.The TeSys island library provides function blocks for EcoStruxure Machine Expert environment to control the avatar and device modules of a TeSys island.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/1/19
    Description
    This document describes the library TeSys island.The TeSys island library provides function blocks for EcoStruxure Machine Expert environment to control the avatar and device modules of a TeSys island.
    How To Use a TeSys™ island in EcoStruxure Machine Expert - User Guide (Version 00)
    Description
    This document describes the steps required in EcoStruxure Machine Expert for creating a project with a TeSys™ island and a logic/motion controller by using the EtherNet/IP or Modbus TCP protocol.
    prp.document.label.format pdf
    Size 930.5 KB
    Date 6/1/19
    Description
    This document describes the steps required in EcoStruxure Machine Expert for creating a project with a TeSys™ island and a logic/motion controller by using the EtherNet/IP or Modbus TCP protocol.
    prp.document.label.format pdf
    Size 10.8 MB
    Date 6/30/19
    TeSys™ island Manuel d’installation (Version 06)
    Description
    Ce manuel décrit la procédure d’installation mécanique, de raccordement et de mise en service de TeSys Island.
    prp.document.label.format pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Ce manuel décrit la procédure d’installation mécanique, de raccordement et de mise en service de TeSys Island.
    TeSys™ island Guide du bloc de fonction tiers (Version 00)
    Description
    La présente notice d’utilisation décrit les blocs de fonction tiers de TeSys island.
    prp.document.label.format pdf
    Size 4.8 MB
    Date 6/30/19
    Description
    La présente notice d’utilisation décrit les blocs de fonction tiers de TeSys island.
    prp.document.label.format pdf
    Size 12.6 MB
    Date 6/30/19
    prp.document.label.format pdf
    Size 4.9 MB
    Date 6/30/19
    TeSys island Guide de sécurité fonctionnelle (Version 1.0)
    Description
    Ce manuel d’utilisation décrit les caractéristiques de sécurité fonctionnelle de TeSys island.
    prp.document.label.format pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    Ce manuel d’utilisation décrit les caractéristiques de sécurité fonctionnelle de TeSys island.
    Comment utiliser un TeSys™ island dans EcoStruxure Machine Expert - Guide de l utilisateur (Version 00)
    Description
    Ce document décrit les étapes nécessaires dans EcoStruxure Machine Expert pour créer un projet avec un TeSys™ island et un contrôleur de type "Logic Motion Controller" en utilisant le protocole EtherNet/IP ou Modbus TCP.
    prp.document.label.format pdf
    Size 963.1 KB
    Date 6/1/19
    Description
    Ce document décrit les étapes nécessaires dans EcoStruxure Machine Expert pour créer un projet avec un TeSys™ island et un contrôleur de type "Logic Motion Controller" en utilisant le protocole EtherNet/IP ou Modbus TCP.
    prp.document.label.format pdf
    Size 10.8 MB
    Date 6/30/19
    TeSys™ island Guía de bloques funcionales de terceros (Version 00)
    Description
    Este manual de instrucciones describe los bloques funcionales de terceros de TeSys island.
    prp.document.label.format pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Este manual de instrucciones describe los bloques funcionales de terceros de TeSys island.
    TeSys™ island Manual de instalación (Version 06)
    Description
    Este manual de instrucciones describe la instalación mecánica, el cableado y la puesta en marcha de TeSys island.
    prp.document.label.format pdf
    Size 5.2 MB
    Date 6/30/19
    Description
    Este manual de instrucciones describe la instalación mecánica, el cableado y la puesta en marcha de TeSys island.
    prp.document.label.format pdf
    Size 12.6 MB
    Date 6/30/19
    prp.document.label.format pdf
    Size 4.9 MB
    Date 6/30/19
    TeSys island Guía de seguridad funcional (Version 1.0)
    Description
    Este manual de instrucciones describe las características de seguridad funcional de TeSys island.
    prp.document.label.format pdf
    Size 10.9 MB
    Date 6/14/19
    Description
    Este manual de instrucciones describe las características de seguridad funcional de TeSys island.
    Cómo utilizar una TeSys™ island en EcoStruxure Machine Expert - Guía del usuario (Version 00)
    Description
    En este documento se describen los pasos necesarios en EcoStruxure Machine Expert para crear un proyecto con una TeSys™ island y un controlador lógico o de movimiento mediante los protocolos EtherNet/IP o Modbus TCP.
    prp.document.label.format pdf
    Size 1,003.4 KB
    Date 6/1/19
    Description
    En este documento se describen los pasos necesarios en EcoStruxure Machine Expert para crear un proyecto con una TeSys™ island y un controlador lógico o de movimiento mediante los protocolos EtherNet/IP o Modbus TCP.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.6 MB
    Date 3/18/19
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TeSys island Achilles L2 Certificate of Compliance (Version 00)
    Description
    TeSys island Achilles L2 Certificate of Compliance
    prp.document.label.format pdf
    Size 240.1 KB
    Date 7/1/19
    Description
    TeSys island Achilles L2 Certificate of Compliance
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TPRBCEIP : TPRBCEIP_ROHS_CHINA_DECLARATION
    Description
    TPRBCEIP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    TPRBCEIP_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 492.1 KB
    Date 1/31/20
    TUV Nord Safe Stop Function Certificate for TeSys island (Version 2.0)
    Description
    TUV Nord Safe Stop Function Certificate for TeSys island
    prp.document.label.format pdf
    Size 235.1 KB
    Date 12/10/19
    Description
    TUV Nord Safe Stop Function Certificate for TeSys island
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 500.3 KB
    Date 8/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TPRBCEIP : TPRBCEIP_ROHS_DECLARATION
    Description
    TPRBCEIP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    TPRBCEIP_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-Tesys Island - Digital multifunctional load management solution up to 80A (Version 2)
    Description
    PEP-Tesys Island - Digital multifunctional load management solution up to 80A
    prp.document.label.format pdf
    Size 439.6 KB
    Date 8/27/19
    Description
    PEP-Tesys Island - Digital multifunctional load management solution up to 80A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TPRBCEIP : TPRBCEIP_REACH_DECLARATION
    Description
    TPRBCEIP_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    TPRBCEIP_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    TeSys island - Protection Components/Starters - Coordination Tables (Version 1.0)
    Description
    Circuit breakers, fuses which can be associated To TeSys island starters and modules according to the load electrical characteristics and short circuit current
    prp.document.label.format pdf
    Size 1 MB
    Date 7/25/19
    Description
    Circuit breakers, fuses which can be associated To TeSys island starters and modules according to the load electrical characteristics and short circuit current
  • View more View less

    Software and Firmware

    Language
    • English6
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents