USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ReactiVar Standard Automatic Power Factor Capacitor Banks
Schneider Eletric TRAI3500SC11 Picture

TRAI3500SC11

Product Logo
Schneider Eletric TRAI3500SC11 Picture
TRAI3500SC11
Product Logo

Square D, ReactiVar™, split core current transformer, 25VA, 3500:5 A, 11x4"

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,019.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Square D
    product or component type
    Current transformer
    accessory / separate part category
    Measurement accessory
    Complementary
    range compatibility
    ReactiVar capacitor bank
    current transformer type
    Split core
    primary operational current
    3500 A
    secondary current
    5 A
    network type
    AC
    network frequency
    60 Hz
    current transformer ratio
    3500/5
    burden
    25 VA
    mounting location
    Indoor use only
    width
    Internal 11.00 in (279.4 mm)
    height
    Internal 4.00 in (101.6 mm)
    Ordering and shipping details
    Category
    00050 - PWR FACT. CAP - AUTOMATIC
    Discount Schedule
    DE2C
    Package weight(Lbs)
    3.18 kg (7 lb(US))
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /