Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon Premium PAC
Schneider Eletric TSXAEY1600C Picture

TSXAEY1600C

Schneider Eletric TSXAEY1600C Picture
TSXAEY1600C

analog input module - 16 high level input - current, voltage - 12 bits

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 3,614.45 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Analog input module
    input level
    High level
    analogue input number
    16
    analogue input type
    Current 0...20 mA
    Current 4...20 mA
    Voltage +/- 10 V
    Voltage 0...10 V
    Voltage 0...5 V
    Voltage 1...5 V
    analog/digital conversion
    12 bits
    Complementary
    nominal read cycle time
    51 ms
    fast read cycle time
    3 ms + 3 ms x number of channels used
    measurement error
    0.1 % of full scale +/- 10 V 25 °C
    0.1 % of full scale 0...10 V 25 °C
    0.1 % of full scale 0...5 V 25 °C
    0.1 % of full scale 1...5 V 25 °C
    0.13 % of full scale +/- 10 V 0...60 °C
    0.13 % of full scale 0...10 V 0...60 °C
    0.13 % of full scale 0...5 V 0...60 °C
    0.13 % of full scale 1...5 V 0...60 °C
    0.16 % of full scale 0...20 mA 25 °C
    0.16 % of full scale 4...20 mA 25 °C
    0.32 % of full scale 0...20 mA 0...60 °C
    0.32 % of full scale 4...20 mA 0...60 °C
    isolation between channels and bus
    1000 Vrms
    isolation between channels and ground
    1000 Vrms
    isolation between channels
    Common point
    common mode between channels
    None
    input overvoltage protection
    -15…15 V at state 0 250 Ohm
    -30…30 V at state 1 250 Ohm
    electrical connection
    2 connectors SUB-D 25
    overcurrent
    -30…30 mA at state 1 250 kOhm
    marking
    CE
    current consumption
    270 mA 5 V DC
    module format
    Standard
    product weight
    0.75 lb(US) (0.34 kg)
    Environment
    standards
    IEC 1131
    product certifications
    RMRS
    RINA
    GL
    ABS
    LR
    DNV
    BV
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    03595863938982
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert - Analog Input/Output Modules, User Manual (Version 12)
    Description
    This manual describes the hardware and software implementation of analog modules for Premium and Atrium PLCs.
    Size pdf
    Size 2.4 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of analog modules for Premium and Atrium PLCs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    Size zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /