Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Premium PAC
Schneider Eletric TSXCBY380KT Picture

TSXCBY380KT

Schneider Eletric TSXCBY380KT Picture
TSXCBY380KT

daisy chaining Bus X cable kit - for racks - 2 connectors SUB-D 9 - 38 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connection kit
    accessory / separate part designation
    Daisy chaining Bus X cable kit
    accessory / separate part destination
    For multiracks configuration
    Complementary
    cable length
    124.67 ft (38 m)
    electrical connection
    2 connectors SUB-D 9
    kit composition
    1 cable + 2 transient voltage suppressors
    net weight
    8.95 lb(US) (4.06 kg)
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    03595864104065
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11.02 lb(US) (5.00 kg)
    Returnability
    No
    Country of origin
    TN
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.76 in (7 cm)
    Package 1 width
    16.93 in (43 cm)
    Package 1 Length
    16.93 in (43 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.6 MB
    Date 7/10/12
    prp.document.label.format pdf
    Size 26.6 MB
    Date 7/10/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY380KT : TSXCBY380KT_ROHS_CHINA_DECLARATION
    Description
    TSXCBY380KT_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TSXCBY380KT_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY380KT : TSXCBY380KT_ROHS_DECLARATION
    Description
    TSXCBY380KT_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TSXCBY380KT_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 642.4 KB
    Date 4/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY380KT : TSXCBY380KT_REACH_DECLARATION
    Description
    TSXCBY380KT_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TSXCBY380KT_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.