USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Premium PAC
Schneider Eletric TSXCBY720KT Picture

TSXCBY720KT

Green premium brand logo
Schneider Eletric TSXCBY720KT Picture
TSXCBY720KT
Green premium brand logo

daisy chaining Bus X cable kit - for racks - 2 connectors SUB-D 9 - 72 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connection kit
    accessory / separate part designation
    Daisy chaining Bus X cable kit
    accessory / separate part destination
    For multiracks configuration
    Complementary
    cable length
    236.22 ft (72 m)
    electrical connection
    2 connectors SUB-D 9
    kit composition
    1 cable + 2 transient voltage suppressors
    net weight
    16.45 lb(US) (7.46 kg)
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    03595864104089
    Package weight(Lbs)
    9.00 kg (19.84 lb(US))
    Returnability
    No
    Country of origin
    TN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY720KT_ROHS_CHINA_DECLARATION
    Description
    TSXCBY720KT_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TSXCBY720KT_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY720KT_ROHS_DECLARATION
    Description
    TSXCBY720KT_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TSXCBY720KT_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY720KT_REACH_DECLARATION
    Description
    TSXCBY720KT_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TSXCBY720KT_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /