Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon Premium PAC
Schneider Eletric TSXDEY32D2KC Picture

TSXDEY32D2KC

Schneider Eletric TSXDEY32D2KC Picture
TSXDEY32D2KC

discrete input module -32 current sink isolated - 24 V DC - 3.5 mA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,216.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    32 current sink isolated EN/IEC 61131-2 type 1
    discrete input voltage
    24 V DC positive
    sensor power supply
    19…30 V
    discrete input current
    3.5 mA
    Complementary
    voltage state 1 guaranteed
    >= 11 V
    current state 1 guaranteed
    >= 3 mA
    voltage state 0 guaranteed
    <= 5 V
    current state 0 guaranteed
    <= 1.5 mA
    input impedance
    6300 Ohm at state 1
    response time
    <= 7 ms
    4 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    (1 W + 0.1 W x No of channels used)
    electrical connection
    HE-10 connector
    marking
    CE
    current consumption
    135 mA 5 V DC
    160 mA 24 V DC
    module format
    Standard
    product weight
    0.66 lb(US) (0.3 kg)
    Environment
    dielectric strength
    1500 V AC 50/60 Hz
    standards
    93/68/EEC
    92/31/EEC
    CSA C22.2 No 142
    EN/IEC 61131-2
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group B
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group D
    89/336/EEC
    IEC 60664
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group A
    product certifications
    ABS
    GL
    RMRS
    BV
    LR
    RINA
    DNV
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901950349
    Package weight(Lbs)
    3.00 kg (6.61 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    Size zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    Size pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /