USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon TSX Micro PLC
Schneider Eletric TSXFPCR500 Picture
Discontinued

TSXFPCR500

Schneider Eletric TSXFPCR500 Picture
Discontinued
TSXFPCR500

Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm

Show more characteristics
TSXFPCR500TSXFPCR500  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Trunk cable to be fitted with M23 connectors
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Fipway network
    Fipio bus
    Complementary
    range compatibility
    Modicon Premium automation platform
    cable length
    1640.42 ft (500 m)
    cable outer diameter
    0.37 in (9.5 mm)
    type of cable
    1 shielded twisted pair
    electrical connection
    Free end
    ohmic cable resistance
    150 Ohm
    net weight
    88.18 lb(US) (40 kg)
    Environment
    environmental characteristic
    Harsh environment
    Ordering and shipping details
    Category
    22556-TSX MICRO, PL7 MICRO & ACCESS
    Discount Schedule
    PC14
    GTIN
    00785901717577
    Package weight(Lbs)
    81.57 lb(US) (37.000 kg)
    Returnability
    No
    Country of origin
    IT
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    Description
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    Description
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    Description
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Fipio trunk cable to be fitted with M23 connectors - 500 m - Ø 9.5 mm - 150 Ohm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /