USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Premium PAC
Schneider Eletric TSXIBY100C Picture

TSXIBY100C

Schneider Eletric TSXIBY100C Picture
TSXIBY100C

coated InterBus bus module - industrial bus - for Premium PLC - 500 mA at 5 V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,183.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    InterBus bus module
    product specific application
    For Premium PLC
    structure type
    Industrial bus
    number of tap-offs
    <= 16 remote bus
    Complementary
    physical interface
    Combined interface InterBus loop
    RS485 remote bus
    RS485 with 24 V DC in cable installation remote bus
    TTL local bus
    method of access
    Master/slave generation 4
    mode of transmission
    NRZ
    transmission rate
    500 kbit/s
    transmission support medium
    2 x 1.5 mm² InterBus loop
    Fiber optic remote bus
    Infrared remote bus
    Rotating collector remote bus
    Twisted pair remote bus
    Wave guide rail remote bus
    maximum length of segment
    656.17 ft (200 m) InterBus loop
    1312.34 ft (400 m) remote bus
    maximum cable distance between devices
    4.92 ft (1.5 m) local bus between 2 bus terminals modules
    4.92 ft (1.5 m) local bus between bus terminal module and first module
    32.81 ft (10 m) InterBus loop between 2 bus terminals modules
    32.81 ft (10 m) local bus between bus terminal module and last module
    328.08 ft (100 m) InterBus loop between bus terminal module and last module
    41994.75 ft (12800 m) remote bus between module and last station on the remote bus
    65.62 ft (20 m) InterBus loop between bus terminal module and first module
    1312.34 ft (400 m) remote bus between 2 bus terminals modules
    1312.34 ft (400 m) remote bus between module and the first bus terminal module
    164.04 ft (50 m) installation remote bus between 2 bus terminals modules
    164.04 ft (50 m) between bus terminal module and first module
    164.04 ft (50 m) installation remote bus between bus terminal module and last module
    number of loops
    1 InterBus loop
    number of bus terminals module
    254 remote bus
    number of slave
    512 remote bus
    63 InterBus loop
    8 local bus
    maximum input/output number
    Remote bus 4096 3872 3872
    communication service
    Bus operating modes management
    Cyclical variable exchange
    Logical addressing
    PMS messaging
    Pre-processing
    Segmentation
    Implicit exchange of data process 242 %IW 242 %QW
    local signalling
    6 LEDs
    electrical connection
    1 connector female SUB-D 9 RS232 CMD tool software support
    1 connector female SUB-D 9 RS485 Interbus link
    current consumption
    500 mA 5 V DC
    module format
    Standard
    protective treatment
    Conformal coating Humiseal 1A33
    net weight
    0.71 lb(US) (0.32 kg)
    Environment
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    5…95 % without condensation
    operating altitude
    0...6561.68 ft (0...2000 m)
    IP degree of protection
    IP20
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    03595863969979
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size PDF
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /